(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion - 5 series, Base 20, 20mm x 40mm

Aluminum Extrusion - 5 series, Base 20, 20mm x 40mm
  • Volume Discount
  • Spec Expansion

Due to increased freight costs, some of the products below may have increased pricing for lengths of 2500mm+.

HFS5 Series 20mm x 40mm

  • inCAD Components

(i)Caution

  • Due to high demand and current manufacturing limitations, lead time for some aluminum extrusion may longer. We apologize for the inconvenience. If you need the help for lead time, please contact us.
Aluminum Extrusion - 5 series, Base 20, 20mm x 40mm:Related Image

Specifications

Part Number - L
HFS5-2040 - 800
KHFS5-2040 - 1000
KHFSB5-2040 - 4000
■Configurable Length Extrusions
Type [ M ]Material [ S ]Surface Treatment Part Number L
0.5mm Increment
Mass
kg/m
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 6005A-T5 Aluminum Alloy Clear Anodize HFS5-2040 50~4000 0.88 324 1.358x104 5.13x104
HFS A6N01SS-T5 6005A-T5 Aluminum Alloy Black Anodize HFSB5-2040 50~4000 0.88 324 1.358x104 5.13x104
HFS A6N01SS-T5 6005A-T5 Aluminum Alloy Clear Coating (Anodize + Clear Coating) CAF5-2040 50~4000 0.88 324 1.358x104 5.13x104
[ ! ]Applicable to 6000mm depending on products.
[ ! ]For some extrusions, MISUMI may be unable to accept the order.
Refer to Information of Special Orders (P.103) and contact the person in charge of Special Orders at MISUMI QCT Center.

■Fixed Length Extrusions (Effective Length 4000mm, 1000mm)
[ ! ]Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
Type [ M ]Material [ S ]Surface Treatment Part Number L
mm
Sectional Area mm2 Cross Sectional Moment of Inertia mm4
ℓx ℓy
HFS A6N01SS-T5 Aluminum Alloy Clear Anodize KHFS5-2040 4000 324 1.358x104 5.13x104
HFS A6N01SS-T5 Aluminum Alloy Clear Anodize KHFS5-2040 1000 324 1.358x104 5.13x104
HFS A6N01SS-T5 Aluminum Alloy Black Anodize KHFSB5-2040 4000 324 1.358x104 5.13x104
HFS A6N01SS-T5 Aluminum Alloy Clear Coating (Anodize + Clear Coating) KCAF5-2040 4000 324 1.358x104 5.13x104
[ ! ]"Effective Length 4000mm" represents the extrusion with 4000mm or more effective length.
(several cm)

Alterations

Aluminum Extrusion - 5 series, Base 20, 20mm x 40mm:Related Image

Alterations are not applicable to all frames. 

 

Category Alteration Names Codes Explanations Catalog Page
Aluminum Frame  Alteration Summary/Chamfer/Part# Labeling Service P2-679&680
End Tapping End Tapping on Center Hole LTP/RTP/TPW
LHP/RHP/HPW
Add tappings on frame ends. P2-681
End Tapping 4 Corner Holes LSP/RSP/SPW P2-692
Specify How to Cut Precision Cut SC

Change total length tolerance. (L±0.5→L±0.2)

Available only for L≦1500

P2-682
45 deg Cut L_T45/R_T45 Cut at 45 deg angle. 
Wrench Access Holes Wrench Access Hole at Fixed Position LWP/RWP Add wrench access holes at fixed position for blind joints.  P2-683&684
Wrench Access Hole at Specified Position AH/BH/AV/BV Add wrench access holes at specified position for blind joints. P2-685&686
Counterbores Counterbores at Specified Position Z6/XA100

Add counterbores at specified position. Use the holes for connecting the frames and a table top. 

P2-687
Holes for Specific Blind Joint Type D Hole LDH/RDH Add holes needed for Single Joint connection. P2-688
S Hole LSH/RSH Add holes needed for pre-assembly double joint connection. P2-689
M Hole LMH/RMH Add holes needed for post-assembly double joint connection. P2-690
L Hole JLP/KLP Add holes needed for parallel joint connection.  P2-691
Other Alterations GNFS/GFS Series End Tapping LTS/RTS/TSW Add end tappings on high rigidity frames.  P2-692
HFSR Series End Tapping LTS/RTS/TSW Add end tappings needed for adding a protection cover on the end fo HFSR series frame. 
  

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAF5-2040-[50-1800/0.5]
CAF5-2040-[1801-2000/0.5]
HFS5-2040-[50-4000/0.5]
HFSB5-2040-[50-1800/0.5]
HFSB5-2040-[1801-4000/0.5]
KHFS5-2040-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Finish L Dimension Fixed, Specified Overall Length L (Effective Length)
(mm)
Overall Length L
(mm)
1 Piece(s)

8 Days or more

10Clear CoatingConfigurable-50 ~ 1800
1 Piece(s)

8 Days or more

10Clear CoatingConfigurable-1801 ~ 2000
1 Piece(s)

4 Days

10Clear AnodizeConfigurable-50 ~ 4000
1 Piece(s)

5 Days

10Black AnodizeConfigurable-50 ~ 1800
1 Piece(s)

5 Days

10Black AnodizeConfigurable-1801 ~ 4000
1 Piece(s)Available

5 Days

10Clear AnodizeStandard, Fixed1000-

Loading...

  1. 1
 

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x40 Extrusion Series 5 Series
Extrusion Type Rectangle Number of Extrusion Slots 1 Slot-2 Slots Extrusion Type HFS
Number of Grooved Surfaces Four Side Slots Surface Milled None Material A6N01SS-T5 Aluminum Alloy
Extrusion Size - Width (A)(mm)(mm) 20 Extrusion Size - Thickness (T)(mm)(mm) 40

Frequently asked questions (FAQ)

質問: What is the load capacity of this extrusion?
回答: The formulas to determine load capacity of extrusions can be found at: https://us.misumi-ec.com/pdf/fa/2010/p2431.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.