(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gaskets - Rubber, Round

Gaskets - Rubber, Round

•Adhesive Tape: w/o Adhesive
•Hole Machining: No Drilling Alteration

  • inCAD Components
Rubber/Sponge Packings:Related Image
[ ! ]A dimension tolerance has been changed. Please refer to the accuracy standards above.

[ ! ]The milky white color of silicone rubber shore A 50 is translucent.
・Materials
Type[ M ]Material[ H ]HardnessColor
FRNNitrile Rubber (NBR)Shore A70Black
FRCChloroprene Rubber (CR)Shore A65Black
FRCANAmber Color RubberShore A45Amber Color
FRSMSilicon RubberShore A70Light Gray
FRAMSilicon RubberShore A50Milky White
FRFFFluororubber (FPM)Shore A80Black
FSNCChloroprene Rubber SpongeAsker C25Black
FSNFFluororubber SpongeAsker C35Black
FSNASilicon Rubber SpongeAsker C35Orange
FREPEthylene Rubber (EPDM Synthetic Rubber)Shore A65Black
[ ! ]Sponge Hardness: ASKER-C

Specifications

Part Number-A-V-Q-N
     
Type Shape T
FRN 4A 3-A300-V100-Q250-N11
Part Number1mm Increment (A≥B≥T)VQ0.5mm Increment
TypeShapeTAN
RubberSponge
FRN
FRC
FRFF
FRSM
FRAM
FRCAN
FSNC
FSNF
FSNA
FREP
(Nitrile Rubber)
(Chloroprene Rubber)
(Fluororubber)
(Silicon A70)
(Silicon A50)
(Amber Color Rubber)
(Chloroprene Rubber Sponge)
(Fluororubber Sponge)
(Silicon Rubber Sponge)
(Ethylene Rubber EPDM Synthetic Rubber A65)
A
1A
4A
8A
1

2

3

5

10

15

20

30
3


5


10
25~500
(When T=30, A≥30)
0.5mm Increment
3~30
[ ! ]For FRFF (Fluororubber) with T dimension 15 ~ 30, maximum value for A and B is 300.

Alterations

Rubber/Sponge Packings:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRAM1A1-A[25-500/1]-V[3-496/0.5]
FRAM1A2-A[25-500/1]-V[3-496/0.5]
FRAM1A3-A[25-500/1]-V[3-496/0.5]
FRAM1A5-A[25-500/1]-V[3-496/0.5]
FRAM1A10-A[25-500/1]-V[3-496/0.5]
FRAM1A15-A[25-500/1]-V[3-496/0.5]
FRAM1A20-A[25-500/1]-V[3-496/0.5]
FRAM1A30-A[30-500/1]-V[3-496/0.5]
FRAM4A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A3-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A5-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A5-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A10-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A10-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A15-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A15-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A20-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A20-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A30-A[30-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM4A30-A[30-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-484/0.5]
FRAM8A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-484/0.5]
FRAM8A3-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A3-A[25-500/1]-V[11-489/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A5-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A5-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A10-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A10-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A15-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A15-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A20-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A20-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A30-A[30-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRAM8A30-A[30-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRAMA1-A[25-500/1]
FRAMA2-A[25-500/1]
FRAMA3-A[25-500/1]
FRAMA5-A[25-500/1]
FRAMA10-A[25-500/1]
FRAMA15-A[25-500/1]
FRAMA20-A[25-500/1]
FRAMA30-A[30-500/1]
FRC1A1-A[25-500/1]-V[3-496/0.5]
FRC1A2-A[25-500/1]-V[3-496/0.5]
FRC1A3-A[25-500/1]-V[3-496/0.5]
FRC1A5-A[25-500/1]-V[3-496/0.5]
FRC1A10-A[25-500/1]-V[3-496/0.5]
FRC1A15-A[25-500/1]-V[3-496/0.5]
FRC1A20-A[25-500/1]-V[3-496/0.5]
FRC1A30-A[30-500/1]-V[3-496/0.5]
FRC4A1-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRC4A1-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
FRC4A2-A[25-500/1]-V0-Q[11-492/0.5]-N[3-30/0.5]
FRC4A2-A[25-500/1]-V[3-484/0.5]-Q[11-492/0.5]-N[3-30/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial, General Thickness T
(mm)
Width A
(mm)
Material, Details Hardness (Shore, Asker, Penetration) Specifications N
(mm)
Q
(mm)
V
(mm)
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A501A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A504A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 48411 ~ 4920
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 48411 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 49211 ~ 489
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A508A (Round Shape, Round Center Hole + 8 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Silicon Rubber (SI)] Silicon Rubber (SI)Shore A50A (Round Shape)---
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber325 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber525 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber1025 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber1525 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber2025 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber3030 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A651A (Round Shape, Round Center Hole)--3 ~ 496
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A654A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber125 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A654A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A654A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4920
1 Piece(s)

10 Days or more

10Rubber225 ~ 500[Chloroprene Rubber (CR)] Chloroprene Rubber (CR)Shore A654A (Round Shape, Round Center Hole + 4 Through Holes)3 ~ 3011 ~ 4923 ~ 484

Loading...

 

Basic Information

Adhesive Tape W/o Adhesive Tape Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.