(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Cord - Round Size

Rubber Cord - Round Size
  • Volume Discount

Rubber Sponge Type Round Cords useable for a variety of applications such as gap filling.

  • inCAD Components
Rubber Cord - Round / Square:Related Image
・Materials
■Accuracy Standards
L Dimension Tolerance
LTolerance
200 or Less±1.5
201~400±2.0
401 or More±3.5

Round Cords[ M ]Material[ H ]HardnessColor
RBWNNitrile Rubber (NBR)Shore A66Black
RBWSSilicon Rubber (SI)Shore A50Milky White
RBWFFluororubber (FPM)Shore A69Black
RBWCSChloroprene Rubber SpongeAsker C20
RBWSSSilicon Rubber SpongeAsker C25Orange
RBWFSFluororubber SpongeAsker C35Black

Specifications

Part Number-L
RBWN2-250
■Round Cords
Part Number1mm IncrementL
(Meter)
TypeDL
RBWN
(Nitrile)
RBWS
(Silicon)
RBWF
(Fluorine)
220~9991M
3M
5M
10M
3
4
5
6
7
8
9
10
12
15

■Round Cords (Sponge Type)
Part NumberL
(Meter)
TypeD
RBWCS
(Chloroprene Sponge)
RBWSS
(Silicon Sponge)
RBWFS
(Fluoro rubber Sponge)
31M
3M
5M
10M
4
5
6
7
8
9
10
12
15

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBWCS3-1M
RBWCS3-3M
RBWCS3-5M
RBWCS3-10M
RBWCS4-1M
RBWCS4-3M
RBWCS4-5M
RBWCS4-10M
RBWCS5-1M
RBWCS5-3M
RBWCS5-5M
RBWCS5-10M
RBWCS6-1M
RBWCS6-3M
RBWCS6-5M
RBWCS6-10M
RBWCS7-1M
RBWCS7-3M
RBWCS7-5M
RBWCS7-10M
RBWCS8-1M
RBWCS8-3M
RBWCS8-5M
RBWCS8-10M
RBWCS9-1M
RBWCS9-3M
RBWCS9-5M
RBWCS9-10M
RBWCS10-1M
RBWCS10-3M
RBWCS10-5M
RBWCS10-10M
RBWCS12-1M
RBWCS12-3M
RBWCS12-5M
RBWCS12-10M
RBWCS15-1M
RBWCS15-3M
RBWCS15-5M
RBWCS15-10M
RBWF2-1M
RBWF2-3M
RBWF2-5M
RBWF2-10M
RBWF2-[20-999/1]
RBWF3-1M
RBWF3-3M
RBWF3-5M
RBWF3-10M
RBWF3-[20-999/1]
RBWF4-1M
RBWF4-3M
RBWF4-5M
RBWF4-10M
RBWF4-[20-999/1]
RBWF5-1M
RBWF5-3M
RBWF5-5M
RBWF5-10M
RBWF5-[20-999/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Detail O.D. D
(φ)
Length L
(mm)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge31M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge33M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge35M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge310M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge41M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge43M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge45M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge410M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge51M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge53M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge55M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge510M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge61M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge63M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge65M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge610M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge71M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge73M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge75M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge710M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge81M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge83M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge85M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge810M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge91M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge93M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge95M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge910M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge101M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge103M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge105M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge1010M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge121M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge123M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge125M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge1210M(10000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge151M(1000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge153M(3000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge155M(5000)
1 Piece(s)Available

11 Days or more

10SpongeChloroprene Rubber Sponge1510M(10000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)21M(1000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)23M(3000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)25M(5000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)210M(10000)
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)220 ~ 999
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)31M(1000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)33M(3000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)35M(5000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)310M(10000)
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)320 ~ 999
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)41M(1000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)43M(3000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)45M(5000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)410M(10000)
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)420 ~ 999
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)51M(1000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)53M(3000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)55M(5000)
1 Piece(s)Available

10 Days or more

10RubberFluororubber (FPM)510M(10000)
1 Piece(s)

10 Days or more

10RubberFluororubber (FPM)520 ~ 999

Loading...

 

Basic Information

Rubber Cord Shape Round Cords

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.