(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electromagnet Holders - Rectangular

Electromagnet Holders - Rectangular
  • Volume Discount

•Application: Rectangle Type
For complete product overview and details on Electromagnet Holders - Rectangular see the sections below:

  • inCAD Components
Electromagnetic - Round, Horizontal Cord:Related Image
・Materials
  [ M ]Material [ S ]Surface Treatment
Body 1018 Carbon Steel Electroless Nickel Plating
Plastic Part Epoxy Resin -

Specifications

Part Number
MGD20
Part Number H d1 d2 (A) C M1xP Effective Screw Depth E (L) F Voltage (V) Current (A) Max. Attraction Force N {kgf} Mass (g)
Type D m1
MGD 20 20 6 17.6 5.5 5 4x0.7 5 20 700 40 24 0.13 40 {4} 100
30 20 13 27.6 5.5 7 6x1.0 10 30 700 60 24 0.17 150 {15} 200
[ ! ]Maximum attraction force is for subject material of 1018 Carbon Steel (polished surface, 50mm thick plate).

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGD20
MGD30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape D
(mm)
1 Piece(s)Available

9 Days or more

20
1 Piece(s)Available

Same day

Stock

30

Loading...

  1. 1

More Information

Electromagnetic - Round, Horizontal Cord:Related Image

Example

Electromagnetic - Round, Horizontal Cord:Related Image
 

Basic Information

Application Rectangle Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.