(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The combination of magnet and holder protects the magnet.
Part Number
Configured Part Number is shown.
Type | ① | ② | Heat Resistant Temperature | Polarity | ||||
Square | Rectangle | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | Front | Back | |
HXCS | HXCR | SS400 Equivalent | Nickel Plating | Neodymium Magnet | Nickel Plating | 80°C | N | S |
Part Number |
HXCC10 |
Part Number | T | d1 | H | d2 | d3 | t | B | P | Accessory (Stainless Steel Flat Head Screw) | Attraction Force N{kgf} | Surface Magnetic Flux Density Gauss [G] | |||
Type | A | HXCS | HXCR | HXCS | HXCR | |||||||||
(Square Type) HXCS (Rectangle Type) HXCR | 8 | 4 | 6.4 | 3.2 | 5.5 | 3 | 0.6 | 15 | 8 | M2.5-8x1 pc. | M2.5-8x2 pcs. | 7.8{0.8} | 17.6{1.8} | 1200~3900 |
10 | 5 | 8 | 4 | 6.5 | 3.5 | 0.8 | 20 | 10 | M3-10x1 pc. | M3-10x2 pcs. | 19.6{2.0} | 39.2{4.0} | 1500~4000 | |
12 | 6 | 9.6 | 4.8 | 6.5 | 3.5 | 1.0 | 25 | 12 | M3-10x1 pc. | M3-10x2 pcs. | 29.4{3.0} | 68.6{7.0} | 3200~4000 | |
15 | 6 | 12.6 | 4.8 | 9 | 4.8 | 1.0 | 30 | 15 | M4-12x1 pc. | M4-12x2 pcs. | 49.0{5.0} | 98.1{10.0} | 3800~4000 | |
20 | 7 | 17.2 | 5.6 | 11 | 5.8 | 1.2 | 40 | 20 | M5-15x1 pc. | M5-15x2 pcs. | 127.5{13.0} | 230.5{23.5} | 3800~4000 | |
25 | 8 | 21.2 | 6.2 | 13 | 7.0 | 1.6 | 50 | 30 | M6-16x1 pc. | M6-16x2 pcs. | 181.4{18.5} | 294.2{30.0} | 3700~4000 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HXCR8 |
HXCR10 |
HXCR12 |
HXCR15 |
HXCR20 |
HXCR25 |
HXCS8 |
HXCS10 |
HXCS12 |
HXCS15 |
HXCS20 |
HXCS25 |
Loading...
Shape | Square | Magnet Type (Material) | Neodymium Magnet | Magnetic Pole | Nickel Plating |
---|---|---|---|---|---|
Bolt Type | N |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy