(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Keys - Length Selectable/Configurable

Parallel Keys - Length Selectable/Configurable
  • Volume Discount
  • Degreasing

•Hole Machining: Straight
For complete product overview and details on Parallel Keys - Length Selectable/Configurable see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Parallel Keys:Related Image
[ ! ]Hardened Type has an engraved mark for identification.
JIS B 1301-1996 (New JIS Standard).
・Materials
How to SelectType[ M ]MaterialTensile Strength
L Dimension SelectableKEDKESKEG1045 Carbon Steel600N/mm2 or More
KEDSKESSKEGS316 Stainless Steel600N/mm2 or More
KEDHKESHKEGH1045 Carbon Steel 25〜35HRC700N/mm2 or More
Length ConfigurableKEDFKESFKEGF1045 Carbon Steel600N/mm2 or More

Specifications

Part Number-L
KED6-30
KESH6-30
KEGF2-12
KEGF28-120
LTolerance
~100
- 0.18
11~180
- 0.18
19~300
- 0.21
31~500
- 0.25
51~800
- 0.30

LTolerance
81~1200
- 0.35
121~1800
- 0.40
181~2500
- 0.46
251~3000
- 0.52
Part NumberLH ToleranceC
TypeBh9
KED
KES
KEG

(Stainless Steel)
KEDS
KESS
KEGS
20
- 0.025
6810 15  20                  20
- 0.025
0.16
~
0.25
30
- 0.025
68101215161820 25  30             30
- 0.025
0.16
~
0.25
40
- 0.030
 8101215161820 25  30 35404550        40
- 0.030
0.16
~
0.25
50
- 0.030
  1012151618202225 283032354045505560      50
- 0.030
0.25
~
0.40
60
- 0.030
  1012151618202225 283032354045505560      60
- 0.030
0.25
~
0.40
70
- 0.036
    15  202225 28303235404550 60 70    70
- 0.036
0.25
~
0.40
80
- 0.036
  1012151618202225 28303235404550556065708090  70
- 0.090
0.25
~
0.40
100
- 0.036
    15161820 25  30 35404550556065708090  80
- 0.090
0.40
~
0.60
120
- 0.043
       20 25  30 35404550556065708090  80
- 0.090
0.40
~
0.60
140
- 0.043
            30 35404550556065708090  90
- 0.090
0.40
~
0.60
150
- 0.043
            30 354045505560 708090  100
- 0.090
0.40
~
0.60
160
- 0.043
               4045505560 708090100 100
- 0.090
0.40
~
0.60
180
- 0.043
               4045505560 708090100110110
- 0.110
0.40
~
0.60
Part Number  LH ToleranceC
TypeBh9
(Hardened Type)
KEDH
KESH
KEGH
40
- 0.030
 810121516 20 25  30     40
- 0.030
0.16
~
0.25
50
- 0.030
  10121516 20 25262830323540455050
- 0.030
0.25
~
0.40
60
- 0.030
  10 1516 20 25262830323540455060
- 0.030
0.25
~
0.40
70
- 0.036
    15  20 25262830323540455070
- 0.036
0.25
~
0.40
80
- 0.036
    15  20 25262830323540455070
- 0.090
0.25
~
0.40
100
- 0.036
    15  20 25  30 3540455080
- 0.090
0.40
~
0.60
120
- 0.043
       20 25  30 3540455080
- 0.090
0.40
~
0.60
Part NumberL
1mm Increment
H ToleranceC
TypeBh9
KEDF KESF KEGF20 - 0.0255~2020
- 0.025
0.16~0.25
0 - 0.02521~3020
- 0.025
0.16~0.25
30 - 0.0256~3030
- 0.025
0.16~0.25
0 - 0.02531~5030
- 0.025
0.16~0.25
40 - 0.0306~5040
- 0.030
0.16~0.25
0 - 0.03051~6040
- 0.030
0.16~0.25
50 - 0.0308~5050
- 0.030
0.25~0.40
0 - 0.03051~6050
- 0.030
0.25~0.40
60 - 0.0308~6060
- 0.030
0.25~0.40
0 - 0.03061~8060
- 0.030
0.25~0.40
70 - 0.03610~6070
- 0.036
0.25~0.40
0 - 0.03661~10070
- 0.036
0.25~0.40
80 - 0.03610~8070
- 0.090
0.25~0.40
0 - 0.03681~10070
- 0.090
0.25~0.40
100 - 0.03615~8080
- 0.090
0.40~0.60
0 - 0.03681~10080
- 0.090
0.40~0.60
120 - 0.04315~8080
- 0.090
0.40~0.60
0 - 0.04381~15080
- 0.090
0.40~0.60
140 - 0.04316~9090
- 0.090
0.40~0.60
0 - 0.04391~15090
- 0.090
0.40~0.60
150 - 0.04318~90100
- 0.090
0.40~0.60
0 - 0.04391~150100
- 0.090
0.40~0.60
160 - 0.04320~100100
- 0.090
0.40~0.60
0 - 0.043101~150100
- 0.090
0.40~0.60
180 - 0.04330~110110
- 0.110
0.40~0.60
0 - 0.043111~150110
- 0.110
0.40~0.60
Part NumberL
1mm Increment
H ToleranceC
TypeBh9
KEDF KESF KEGF200 - 0.05240~100120
- 0.110
0.60~0.80
0 - 0.052101~150120
- 0.110
0.60~0.80
0 - 0.052151~200120
- 0.110
0.60~0.80
220 - 0.05240~100140
- 0.110
0.60~0.80
0 - 0.052101~150140
- 0.110
0.60~0.80
0 - 0.052151~200140
- 0.110
0.60~0.80
250 - 0.05240~100140
- 0.110
0.60~0.80
0 - 0.052101~150140
- 0.110
0.60~0.80
0 - 0.052151~200140
- 0.110
0.60~0.80
0 - 0.052201~250140
- 0.110
0.60~0.80
280 - 0.05240~100160
- 0.110
0.60~0.80
0 - 0.052101~150160
- 0.110
0.60~0.80
0 - 0.052151~200160
- 0.110
0.60~0.80
0 - 0.052201~250160
- 0.110
0.60~0.80
0 - 0.052251~300160
- 0.110
0.60~0.80
320
- 0.062
40~100180
- 0.110
0.60~0.80
0
- 0.062
101~150180
- 0.110
0.60~0.80
0
- 0.062
151~200180
- 0.110
0.60~0.80
0
- 0.062
201~250180
- 0.110
0.60~0.80
0
- 0.062
251~300180
- 0.110
0.60~0.80

Alterations

Parallel Keys:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KED2-6
KED2-8
KED2-10
KED2-15
KED2-20
KED2-LC[5-20/1]
KED3-6
KED3-8
KED3-10
KED3-12
KED3-15
KED3-16
KED3-18
KED3-20
KED3-25
KED3-30
KED3-LC[6-30/1]
KED4-8
KED4-10
KED4-12
KED4-15
KED4-16
KED4-18
KED4-20
KED4-25
KED4-30
KED4-35
KED4-40
KED4-45
KED4-50
KED4-LC[8-50/1]
KED5-10
KED5-12
KED5-15
KED5-16
KED5-18
KED5-20
KED5-22
KED5-25
KED5-28
KED5-30
KED5-32
KED5-35
KED5-40
KED5-45
KED5-50
KED5-55
KED5-60
KED5-LC[8-50/1]
KED6-10
KED6-12
KED6-15
KED6-16
KED6-18
KED6-20
KED6-22
KED6-25
KED6-28
KED6-30
KED6-32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Width
(mm)
Overall Length
(mm)
Material End Shapes Thickness H
(mm)
Main Body Hardening Overall Length Change LC
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

10-26[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-28[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-210[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-215[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-220[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)

10 Days or more

10-2-[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened5 ~ 20-
1 Piece(s)Available

8 Days or more

10-36[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-38[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-310[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

Same day

Stock

10-312[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-315[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-316[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-318[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-320[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-325[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-330[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)

10 Days or more

10-3-[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened6 ~ 30-
1 Piece(s)Available

Same day

Stock

10-48[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-410[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-412[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

Same day

Stock

10-415[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-416[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-418[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-420[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-425[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-430[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-435[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-440[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-445[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-450[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)

10 Days or more

10-4-[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened8 ~ 50-
1 Piece(s)Available

8 Days or more

10-510[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-512[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

Same day

Stock

10-515[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-516[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-518[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-520[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-522[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-525[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-528[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-530[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-532[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-535[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-540[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-545[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-550[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

Same day

Stock

10-555[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-560[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)

10 Days or more

10-5-[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened8 ~ 50-
1 Piece(s)Available

8 Days or more

10-610[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-612[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-615[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-616[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-618[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-620[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-622[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-625[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-628[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-630[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--
1 Piece(s)Available

8 Days or more

10-632[Steel] 1045 Carbon SteelBoth Sides Square-Unhardened--

Loading...

 

Basic Information

Hole Machining No Machining

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.