(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Screws - Low Head, Selectable Step Length

Shoulder Screws - Low Head, Selectable Step Length
  • Volume Discount
  • Degreasing

•Application: Standard
•Strength Class(Steel): 9.8
•Strength Class(Stainless): A2-50
•Mounting Hole Shape: Hex Socket
•Shape: Low Head

  • inCAD Components
Low Head Shoulder Bolts - Selectable Step Length:Related Image
・Materials
TypeD
Tolerance
[ M ]Material[ H ]HardnessStrength Class
L Dimension Selectable, F Dimension FixedL, F Dimension Configurable
LMSBFMSBe94137 Alloy Steel28~37HRC9.8 Equivalent
LSMSBFSMSB304 Stainless Steel Equivalent-A2-50
LMSBGFMSBGg64137 Alloy Steel28~37HRC9.8 Equivalent
LSMSBGFSMSBG304 Stainless Steel Equivalent-A2-50
LMSBHFMSBHh74137 Alloy Steel28~37HRC9.8 Equivalent
LSMSBHFSMSBH304 Stainless Steel Equivalent-A2-50

Specifications

• L Dimension Selectable, F Dimension Fixed
Part Number-L
LSMSB6.5-30
• L, F Dimension Configurable
Part Number-L-F
FMSB4.5-30.5-4
■L Dimension Selectable, F Dimension Fixed
Part NumberLD ToleranceABCEFMxPT
TypeDe9 Toleranceg6, h7 Tolerancee9g6h7
LMSB
LSMSB
LMSBG

LSMSBG
LMSBH

LSMSBH
4101520    101520 -0.020
-0.050
-0.004
-0.012
0
-0.012
6.52.51.6252.5x0.454.5
4.510152025303540101520 -0.020
-0.050
-0.004
-0.012
0
-0.012
72.51.6263x0.55.0
510152025   10152025-0.020
-0.050
-0.004
-0.012
0
-0.012
82.51.6263x0.55.5
5.51015202530354010152025-0.020
-0.050
-0.004
-0.012
0
-0.012
932.22.564x0.76.0
610152025   10152025-0.020
-0.050
-0.004
-0.012
0
-0.012
9322.574x0.76.5
6.51015202530354010152025-0.025
-0.061
-0.005
-0.014
0
-0.015
1042.5395x0.87.0
81015202530354010152025-0.025
-0.061
-0.005
-0.014
0
-0.015
1353496x1.08.7
101015202530354010152025-0.025
-0.061
-0.005
-0.014
0
-0.015
16645128x1.2510.8
■L, F Dimension Configurable
Part NumberL
0.1mm Increment
F
1mm Increment
L+F Machining ConditionsD ToleranceABCEMxPT
TypeDe9g6h7
FMSB
FSMSB
FMSBG

FSMSBG
FMSBH

FSMSBH
410~40M≤F≤Mx3L+F≤45-0.020
-0.050
-0.004
-0.012
0
-0.012
6.52.51.622.5x0.454.5
4.510~40L+F≤46-0.020
-0.050
-0.004
-0.012
0
-0.012
72.51.623x0.55.0
510~40L+F≤46-0.020
-0.050
-0.004
-0.012
0
-0.012
82.51.623x0.55.5
5.510~40L+F≤47-0.020
-0.050
-0.004
-0.012
0
-0.012
932.22.54x0.76.0
610~40L+F≤47-0.020
-0.050
-0.004
-0.012
0
-0.012
9322.54x0.76.5
6.510~50L+F≤59-0.025
-0.061
-0.005
-0.014
0
-0.015
1042.535x0.87.0
810~60L+F≤70-0.025
-0.061
-0.005
-0.014
0
-0.015
135346x1.08.7
1010~60L+F≤72-0.025
-0.061
-0.005
-0.014
0
-0.015
166458x1.2510.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FMSB4-[10-40/0.1]-[3-7/1]
FMSB4.5-[10-40/0.1]-[3-9/1]
FMSB5-[10-40/0.1]-[3-9/1]
FMSB5.5-[10-40/0.1]-[4-12/1]
FMSB6-[10-50/0.1]-[4-12/1]
FMSB6.5-[10-50/0.1]-[5-15/1]
FMSB8-[10-60/0.1]-[6-18/1]
FMSB10-[10-60/0.1]-[8-24/1]
FMSBG4-[10-40/0.1]-[3-7/1]
FMSBG4.5-[10-40/0.1]-[3-9/1]
FMSBG5-[10-40/0.1]-[3-9/1]
FMSBG5.5-[10-40/0.1]-[4-12/1]
FMSBG6-[10-50/0.1]-[4-12/1]
FMSBG6.5-[10-50/0.1]-[5-15/1]
FMSBG8-[10-60/0.1]-[6-18/1]
FMSBG10-[10-60/0.1]-[8-24/1]
FMSBH4-[10-40/0.1]-[3-7/1]
FMSBH4.5-[10-40/0.1]-[3-9/1]
FMSBH5-[10-40/0.1]-[3-9/1]
FMSBH5.5-[10-40/0.1]-[4-12/1]
FMSBH6-[10-50/0.1]-[4-12/1]
FMSBH6.5-[10-50/0.1]-[5-15/1]
FMSBH8-[10-60/0.1]-[6-18/1]
FMSBH10-[10-60/0.1]-[8-24/1]
FSMSB4-[10-40/0.1]-[3-7/1]
FSMSB4.5-[10-40/0.1]-[3-9/1]
FSMSB5-[10-40/0.1]-[3-9/1]
FSMSB5.5-[10-40/0.1]-[4-12/1]
FSMSB6-[10-50/0.1]-[4-12/1]
FSMSB6.5-[10-50/0.1]-[5-15/1]
FSMSB8-[10-60/0.1]-[6-18/1]
FSMSB10-[10-60/0.1]-[8-24/1]
FSMSBG4-[10-40/0.1]-[3-7/1]
FSMSBG4.5-[10-40/0.1]-[3-9/1]
FSMSBG5-[10-40/0.1]-[3-9/1]
FSMSBG5.5-[10-40/0.1]-[4-12/1]
FSMSBG6-[10-50/0.1]-[4-12/1]
FSMSBG6.5-[10-50/0.1]-[5-15/1]
FSMSBG8-[10-60/0.1]-[6-18/1]
FSMSBG10-[10-60/0.1]-[8-24/1]
FSMSBH4-[10-40/0.1]-[3-7/1]
FSMSBH4.5-[10-40/0.1]-[3-9/1]
FSMSBH5-[10-40/0.1]-[3-9/1]
FSMSBH5.5-[10-40/0.1]-[4-12/1]
FSMSBH6-[10-50/0.1]-[4-12/1]
FSMSBH6.5-[10-50/0.1]-[5-15/1]
FSMSBH8-[10-60/0.1]-[6-18/1]
FSMSBH10-[10-60/0.1]-[8-24/1]
LMSB4-10
LMSB4-15
LMSB4-20
LMSB4.5-10
LMSB4.5-15
LMSB4.5-20
LMSB4.5-25
LMSB4.5-30
LMSB4.5-35
LMSB4.5-40
LMSB5-10
LMSB5-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Basic Shape Material Strength Class(Steel) Strength Class(Stainless) D Diameter
(φ)
Thread Part Length F
(mm)
Shaft Dia. Tolerance Length L
(mm)
Thread Length F
(mm)
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4-e910 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.5-e910 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-5-e910 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-5.5-e910 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-6-e910 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-6.5-e910 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-8-e910 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-10-e910 ~ 608 ~ 24
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-4-g610 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-4.5-g610 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-5-g610 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-5.5-g610 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-6-g610 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-6.5-g610 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-8-g610 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-10-g610 ~ 608 ~ 24
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-4-h710 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-4.5-h710 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-5-h710 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-5.5-h710 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-6-h710 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-6.5-h710 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-8-h710 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Stripper Bolts[Steel] 4137 Alloy Steel9.8-10-h710 ~ 608 ~ 24
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-504-e910 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-504.5-e910 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-505-e910 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-505.5-e910 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-506-e910 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-506.5-e910 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-508-e910 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Shoulder Bolts[Stainless Steel] 304 Stainless Steel-A2-5010-e910 ~ 608 ~ 24
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-504-g610 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-504.5-g610 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-505-g610 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-505.5-g610 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-506-g610 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-506.5-g610 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-508-g610 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-5010-g610 ~ 608 ~ 24
1 Piece(s)

10 Days or more

102.5-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-504-h710 ~ 403 ~ 7
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-504.5-h710 ~ 403 ~ 9
1 Piece(s)

10 Days or more

103-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-505-h710 ~ 403 ~ 9
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-505.5-h710 ~ 404 ~ 12
1 Piece(s)

10 Days or more

104-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-506-h710 ~ 504 ~ 12
1 Piece(s)

10 Days or more

105-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-506.5-h710 ~ 505 ~ 15
1 Piece(s)

10 Days or more

106-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-508-h710 ~ 606 ~ 18
1 Piece(s)

10 Days or more

108-[Shoulder, Stepped] Stripper Bolts[Stainless Steel] 304 Stainless Steel-A2-5010-h710 ~ 608 ~ 24
1 Piece(s)Available

8 Days or more

102.510[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-45-0.050~-0.020--
1 Piece(s)Available

8 Days or more

102.515[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-45-0.050~-0.020--
1 Piece(s)Available

8 Days or more

102.520[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-45-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10310[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10315[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10320[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10325[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10330[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10335[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10340[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-4.56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10310[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-56-0.050~-0.020--
1 Piece(s)Available

8 Days or more

10315[Shoulder, Stepped] Shoulder Bolts[Steel] 4137 Alloy Steel9.8-56-0.050~-0.020--

Loading...

 

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Surface Treatment None
Application Standard

Additional Products in this Category

Complementary Products

Tech Support