(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, Black Oxide Finish, M4 - M10, Coarse

Hex Socket Cap Screw - Dog-Point, 304 Stainless Steel, 4137 Alloy Steel, Black Oxide Finish, M4 - M10, Coarse
  • On Sale Till 15/12/2024
  • Volume Discount
  • Lead Time Reduction

•Thread Ridge Type: Metric coarse
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Standard
•Additional Shape: Standard

  • inCAD Components
Hex Socket Screws - Dog Point:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
L Dimension SelectableCBBG4137 Alloy Steel38~43HRCBlack Oxide
CBBGS304 Stainless Steel Equivalent--
L ConfigurableFCBBG4137 Alloy Steel38~43HRCBlack Oxide
FCBBGS304 Stainless Steel Equivalent--

Specifications

Part Number-L-F
CBBG5
FCBBG6
-
-
16
50

-

20
■L Dimension Selectable
Part NumberLB2AEdbCR
TypeM (Coarse)Reference Dim.Tolerance
CBBG
CBBGS
41216202530    3 7 4 3 -0.1
-0.2
3 0.3 0.5
51216202530    4 8.5 5 4 -0.1
-0.2
4 0.3 0.5
612162025303540  5 10 6 4 -0.1
-0.2
40.3 0.5
8 16202530354045 6 13 8 6 -0.1
-0.3
5 0.5 0.5
10  202530354045508 16 10 8 -0.1
-0.3
6 0.5 1
■L Configurable
Part NumberLF
1mm Increment
B2AEdCR
1mm Increment
TypeM (Coarse)FCBBG, FCBBGSReference Dim.Tolerance
FCBBG
FCBBGS
412~252~30
[ ! ]10≤L-F
3 7 4 3 -0.1
-0.2
0.3 0.5
26~503 743-0.1
-0.2
0.3 0.5
512~254 8.5 5 4 -0.1
-0.2
0.3 0.5
26~504 8.5 5 4 -0.1
-0.2
0.3 0.5
612~305 10 6 4 -0.1
-0.2
0.3 0.5
31~705 10 6 4 -0.1
-0.2
0.3 0.5
812~356 13 8 6 -0.1
-0.3
0.5 0.5
36~756 13 8 6 -0.1
-0.3
0.5 0.5
1012~408 16 10 8 -0.1
-0.3
0.5 1
41~758 16 10 8 -0.1
-0.3
0.5 1

Alterations

Hex Socket Screws - Dog Point:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBBG4-12
CBBG4-12-RC
CBBG4-12-RS
CBBG4-16
CBBG4-16-RC
CBBG4-16-RS
CBBG4-20
CBBG4-20-RC
CBBG4-20-RS
CBBG4-25
CBBG4-25-RC
CBBG4-25-RS
CBBG4-30
CBBG4-30-RC
CBBG4-30-RS
CBBG5-12
CBBG5-12-RC
CBBG5-12-RS
CBBG5-16
CBBG5-16-RC
CBBG5-16-RS
CBBG5-20
CBBG5-20-RC
CBBG5-20-RS
CBBG5-25
CBBG5-25-RC
CBBG5-25-RS
CBBG5-30
CBBG5-30-RC
CBBG5-30-RS
CBBG6-12
CBBG6-12-RC
CBBG6-12-RS
CBBG6-16
CBBG6-16-RC
CBBG6-16-RS
CBBG6-20
CBBG6-20-RC
CBBG6-20-RS
CBBG6-25
CBBG6-25-RC
CBBG6-25-RS
CBBG6-30
CBBG6-30-RC
CBBG6-30-RS
CBBG6-35
CBBG6-35-RC
CBBG6-35-RS
CBBG6-40
CBBG6-40-RC
CBBG6-40-RS
CBBG8-16
CBBG8-16-RC
CBBG8-16-RS
CBBG8-20
CBBG8-20-RC
CBBG8-20-RS
CBBG8-25
CBBG8-25-RC
CBBG8-25-RS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Basic Shape Material Surface Treatment Strength Class(Stainless) Additional Work F
(mm)
1 Piece(s)Available

Same day

Stock

10412[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10412[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10412[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10416[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10416[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10416[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10420[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10420[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10420[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10425[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10425[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10425[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10430[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10430[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10430[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10512[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

13 Days or more

10512[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

8 Days or more

10512[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10516[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10516[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10516[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10520[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10520[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10520[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10525[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10525[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10525[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10530[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

13 Days or more

10530[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10530[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10612[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10612[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days

10612[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10616[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10616[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10616[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10620[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10620[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days

10620[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10625[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10625[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10625[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10630[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10630[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10630[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10635[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

13 Days or more

10635[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10635[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10640[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10640[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10640[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

Same day

Stock

10816[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10816[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10816[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10820[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10820[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10820[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-
1 Piece(s)Available

8 Days or more

10825[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-None-
1 Piece(s)Available

12 Days or more

10825[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Tip R Machined RC-
1 Piece(s)Available

10 Days or more

10825[Shoulder, Stepped] Stepped[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide-Under Cut RS-

Loading...

More Information

[ ! ]These differ from JIS dog point set screws in dimension of nose portion.
[ ! ]Use for rough locking of shafts, etc. where continuous load is not imparted to the nose portion.

Example

Hex Socket Screws - Dog Point:Related Image
 

Basic Information

Mounting Hole Shape Hex Socket Thread ridge Type Metric Coarse Tip shape Dog Point
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

Tech Support