(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Screws - Button Head Cap, Configurable Step Length

Stepped Screws - Button Head Cap, Configurable Step Length

304 stainless steel material is added. [2023]
•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Additional Shape: Standard
•Tip shape: Flat End

  • inCAD Components
Stepped Bolts - Extra Low Head:Related Image
・Materials
Button Head Cap Screws[ M ]Material[ S ]Surface Treatment
DBBB1045 Carbon SteelBlack Oxide
DBBM1045 Carbon SteelElectroless Nickel Plating
DBBS303 Stainless Steel-

Specifications

Part Number-L-F
DBBM6-3-10
Reference Tensile Breaking Load (N)
 Button Head Cap
M31950
M54630
* The above data is for reference, not guaranteed.
■Button Head Cap Screws
Part Number1mm IncrementEDABh1
TypeM (Coarse)LF
DBBB
DBBM

DBBS
35~203~62.858212
44~83.56102.51.22.5
55~104.781231.43
66~125.6101641.53.5
88~126.2121851.54
1010~156.9152061.54.5

Alterations

Stepped Bolts - Extra Low Head:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DBBB3-[5-20/1]-[3-6/1]
DBBB4-[5-20/1]-[4-8/1]
DBBB5-[5-20/1]-[5-10/1]
DBBB6-[5-20/1]-[6-12/1]
DBBB8-[5-20/1]-[8-12/1]
DBBB10-[5-20/1]-[10-15/1]
DBBM3-[5-20/1]-[3-6/1]
DBBM4-[5-20/1]-[4-8/1]
DBBM5-[5-20/1]-[5-10/1]
DBBM6-[5-20/1]-[6-12/1]
DBBM8-[5-20/1]-[8-12/1]
DBBM10-[5-20/1]-[10-15/1]
DBBS3-[5-20/1]-[3-6/1]
DBBS4-[5-20/1]-[4-8/1]
DBBS5-[5-20/1]-[5-10/1]
DBBS6-[5-20/1]-[6-12/1]
DBBS8-[5-20/1]-[8-12/1]
DBBS10-[5-20/1]-[10-15/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment F
(mm)
L
(mm)
1 Piece(s)

10 Days or more

103[Steel] 1045 Carbon Steel-3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104[Steel] 1045 Carbon Steel-4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105[Steel] 1045 Carbon Steel-5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon Steel-6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon Steel-8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon Steel-10 ~ 155 ~ 20
1 Piece(s)

10 Days or more

103[Steel] 1045 Carbon Steel-3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104[Steel] 1045 Carbon Steel-4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105[Steel] 1045 Carbon Steel-5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106[Steel] 1045 Carbon Steel-6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108[Steel] 1045 Carbon Steel-8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon Steel-10 ~ 155 ~ 20
1 Piece(s)

10 Days or more

103[Stainless Steel] 303 Stainless Steel[No] None3 ~ 65 ~ 20
1 Piece(s)

10 Days or more

104[Stainless Steel] 303 Stainless Steel[No] None4 ~ 85 ~ 20
1 Piece(s)

10 Days or more

105[Stainless Steel] 303 Stainless Steel[No] None5 ~ 105 ~ 20
1 Piece(s)

10 Days or more

106[Stainless Steel] 303 Stainless Steel[No] None6 ~ 125 ~ 20
1 Piece(s)

10 Days or more

108[Stainless Steel] 303 Stainless Steel[No] None8 ~ 125 ~ 20
1 Piece(s)

10 Days or more

1010[Stainless Steel] 303 Stainless Steel[No] None10 ~ 155 ~ 20

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Stepped Application Standard

Additional Products in this Category

Complementary Products

Tech Support