(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Screws - 316SS

Hex Head Screws - 316SS
  • Volume Discount

316 Stainless Steel Bolt with Better Corrosion Resistance than 304 Stainless Steel.

  • inCAD Components
Socket Head Cap Screws - 316 SS:Related Image
・Materials
[ M ]Material: 316L Stainless Steel
Strength Class: SSCB A4-70
RSSCB A4-50 Equivalent

Specifications

Part Number
RSSCB5-12
■316L Stainless Steel Hex Screws
Part NumberMxPAE
TypeM-L
RSSCB4-104x0.772.8
 124x0.772.8
 154x0.772.8
 204x0.772.8
RSSCB5-105x0.883.5
 125x0.883.5
 155x0.883.5
 205x0.883.5
 255x0.883.5
RSSCB6-106x1.0104.0
 126x1.0104.0
 156x1.0104.0
 206x1.0104.0
 256x1.0104.0
RSSCB8-158x1.25135.5
 208x1.25135.5
 258x1.25135.5
 308x1.25135.5
RSSCB10-2010x1.5177.0
 2510x1.5177.0
 3010x1.5177.0
 3510x1.5177.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSSCB4-10
RSSCB4-12
RSSCB4-15
RSSCB4-20
RSSCB5-10
RSSCB5-12
RSSCB5-15
RSSCB5-20
RSSCB5-25
RSSCB6-10
RSSCB6-12
RSSCB6-15
RSSCB6-20
RSSCB6-25
RSSCB8-15
RSSCB8-20
RSSCB8-25
RSSCB8-30
RSSCB10-20
RSSCB10-25
RSSCB10-30
RSSCB10-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101035

Loading...

  1. 1

More Information

Socket Head Cap Screws - 316 SS:Related Image
Properties of 316L Stainless Steel
• 316L Stainless Steel is composed of 304 Stainless Steel with Molybdenum added, having high corrosion resistance.

 Testing Method
  Conforms to the cycle test method in JIS H 8502 for a complex corrosion test.

 Test Conditions
  ①Salt Water Spray Test (5%NaCl. 35°C) 2hr
  ②Dry (60°C) 4hr
  ③Wet (95%RH. 35°C) 2hr
One cycle takes 8 hrs.
 

Basic Information

Detailed Shape Standard Mounting Hole Shape None Material 316L Stainless Steel
Surface Treatment None Additional Shapes Standard Application Standard
Strength Class(Stainless) A4-50

Additional Products in this Category

Complementary Products

Tech Support