(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thermal insulating material excels in insulation resistance as well as heat insulation. Operating temperature up to 400C(750F). Higher than PEEK 250C(500F), Epoxy Glass 180C(350F) and Fluoro Resin (PTFE) 250C(500F).
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |
Collar with Flange | DJB | Thermal Insulation Material |
Part Number | - | D | - | L |
DJB4 | - | 8 | - | 15 |
Part Number | D | L | H | ||||||
Type | V | ||||||||
DJB | 3 | 8 | 10 | 12 | |||||
4 | 8 | 10 | 10 | 15 | 14 | ||||
5 | 10 | 12 | 10 | 15 | 20 | 15 | |||
6 | 10 | 12 | 10 | 15 | 20 | 20 | |||
8 | 12 | 10 | 15 | 20 | 25 | ||||
10 | 20 | 10 | 15 | 20 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Mechanical Properties | Thermal and Electrical Characteristics | |||||
Tensile Strength | MPa | 108 | Deflection Temperature under Load (1.82Mpa) | °C | 400~ | |
Elongation | % | 0.7 | Linear Expansion Coefficient | 1/°C | 2.6~3.5x10-5 *2 | |
Bending Strength | Vertical | MPa | 145~130 *1 | Thermal Conductivity | W/m • K (cal/cm/sec/°C) | 0.24 (5.7x10-4) |
Dielectric Constant (1MHz) | - | 3.8 | ||||
Flexural Modulus | 17900 | Dissipation Factor (1MHz) | - | 0.005 | ||
Compression Strength | Vertical | 439~410 *1 | Volume Resistivity | Ω-cm | 1.0x1014 | |
Parallel | 98 ~ 90 *1 | Dielectric Breakdown Strength (Breakdown Voltage) | kV/mm | 15 | ||
Izot Impact Strength (Notched) | J/cm | 2.9 | Arc Resistance | sec | 345 | |
Rockwell Hardness | R | R113 | Moisture Absorption (At 23°Cx24h) | % | 0.05 | |
Glass Fiber Content | - | Available | Ambient Operating Temperature | °C | ~400 | |
Specific Gravity | - | 2.0 | ||||
[ ! ] *1 Bending Strength maintains the minimum value even at 400 degrees Celsius. [ ! ] *2 2.6 = ambient temperature ~ 200°C, 3.5 = ambient temperature ~ 400°C. |
Shape | With Shoulder | Material | Heat Insulation Material | Detailed Material | Thermal Insulation Material |
---|---|---|---|---|---|
Hole type | Through Hole | Form of Sales | Sold Separately |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy