(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Ceramics (Alumina 96 and Alumina 92) materials are strong, stiff but brittle (Tensile Strength 1000~1500Mpa). They can withstand high temperatures with heat resistance up to 1500C(2700F). They are chemically inert.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||
Washers | SCERAW | Ceramic | Alumina 96 |
CERAW | Alumina 92 | ||
Collar | CERAC | ||
Sheet | SWSCE | Ceramic Fiber |
Part Number |
CERAW10 |
Part Number | - | L |
CERAC16 | - | 55 |
Part Number | - | V |
SCERAW10 | - | 5 |
Part Number | - | V | - | T |
SWSCE10 | - | 4 | - | 1 |
Part Number | V | T | |
Type | D | ||
CERAW | 10 | 3 | 3 |
12 | 4 | 3 | |
15 | 5 | 3 | |
20 | 6 | 3 | |
25 | 8 | 3 | |
30 | 10 | 3 | |
35 | 12 | 5 | |
40 | 16 | 5 | |
45 | 20 | 5 |
Part Number | L | D | |
Type | V | 1mm Increment | |
CERAC | 3 | 5~50 | 6 |
4 | 8 | ||
5 | 10 | ||
6 | 10 | ||
8 | 12 | ||
10 | 14 | ||
12 | 5~100 | 20 | |
16 | 20 | ||
20 | 25 |
Part Number | V | T | |||||
Type | D | ||||||
SWSCE | 8 | 3 | 4 | 1 | |||
10 | 4 | 5 | 6 | ||||
12 | 4 | 5 | 6 | 8 | |||
15 | 5 | 6 | 8 | 10 | |||
20 | 6 | 8 | 10 | 12 | |||
25 | 8 | 10 | 12 | 15 | |||
30 | 8 | 10 | 12 | 15 | 20 |
Part Number | V | T | |||||
Type | D | ||||||
SCERAW | 10 | 3 | 4 | 5 | 3 | ||
12 | 4 | 5 | 6 | 3 | |||
15 | 5 | 6 | 8 | 3 | |||
20 | 6 | 8 | 3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CERAC3-[5-50/1] |
CERAC4-[5-50/1] |
CERAC5-[5-50/1] |
CERAC6-[5-50/1] |
CERAC8-[5-50/1] |
CERAC10-[5-50/1] |
CERAC12-[5-100/1] |
CERAC16-[5-100/1] |
CERAC20-[5-100/1] |
CERAW10 |
CERAW12 |
CERAW15 |
CERAW20 |
CERAW25 |
CERAW30 |
CERAW35 |
CERAW40 |
CERAW45 |
SCERAW10-3 |
SCERAW10-4 |
SCERAW10-5 |
SCERAW12-4 |
SCERAW12-5 |
SCERAW12-6 |
SCERAW15-5 |
SCERAW15-6 |
SCERAW15-8 |
SCERAW20-6 |
SCERAW20-8 |
Loading...
Properties Material Name | Alumina 92 | Alumina 96 | Ceramic Fiber | |
Dielectric Breakdown Parallel to Lamination | kV/mm | ~10 | 10 | - |
Volume Resistance Force | Ω-cm | ~1014 | ~1014 | - |
Bending Strength | kN/cm2 | 24~34 | 33 | - |
Compression Strength | kN/cm2 | 147~245 | 210 | |
Tensile Strength | MPa | 1000~1200 | 1500 | 0.6 |
Expansion Coefficient | 1/°C | 8x10-6 | 7.6x10-6 | - |
Thermal Conductivity | cal/cm/sec/°C | 3.6~5.0x10-2 | 5.0x10-2 | 1.7x10-4 |
Heat Resistance | °C | 1000~1200 | 1500 | 1300 |
Water Absorption Ratio | % | 0 | 0 | - |
Specific Gravity | - | 3.7 | 3.8 | 0.25 |
Main Material | - | Al2O3(92%) | Al2O3(96%) | - |
Shape | Standard | Material | Ceramics | Hole type | Through Hole |
---|---|---|---|---|---|
Form of Sales | Sold Separately |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy