(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacers - Cnfigurable length (20 - 100 mm).

Spacers - Cnfigurable length (20 - 100 mm).
  • Volume Discount
  • Degreasing
  • Spec Change
  • Lead Time Reduction

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • inCAD Components
Collars - Standard Class - Selectable:Related Image
* D=16 or Less: C0.1 ~ 0.2
D=20 or More: C0.5 or Less
・Materials
Specification TypeType[ M ]Material[ S ]Surface Treatment
Standard GradePrecision Grade
L Dimension SelectableKNCLB-1045 Carbon SteelBlack Oxide
KNCLM-Electroless Nickel Plating
KNCLSS-304 Stainless Steel-
L Dimension ConfigurableNCLCACSC1045 Carbon Steel-
NCLBABS ResinCBlack Oxide
NCLMAMSCElectroless Nickel Plating
NCLAAASC2017 Aluminum AlloyClear Anodize
NCLSSSASC304 Stainless Steel-

Specifications

Part Number-D-L
KNCLB3
NCLB3
-
-
5
5
-
-
10
10.5
■Standard Grade (L Dimension Selectable)
Part NumberDL
TypeV
KNCLB
KNCLM
KNCLSS
35681012       10 12 15 20 25 30 35
4 6810121314151620  
5  810121314151620  
6  81012131415162025 
8   101213141516202530
10    1213141516202530
12       1516202530
15         202530
16         202530
20          2530
25           30
■Standard Grade / Precision Grade (L Dimension Configurable)
Part NumberDL
0.1mm Increment
TypeV
Standard Grade
NCLC
NCLB
N
CLM
NCLA
NCLSS

Precision Grade
ACSC
ABS ResinC
AMSC
AAS
C
SASC
2456810            10.0~16.0
3 5681012           10.0~50.0
4  681012131415162025     10.0~50.0
5   81012131415162025     10.0~50.0
6   81012131415162025     10.0~50.0
8    10121314151620253035   10.0~100.0
10     12131415162025303540506010.0~100.0
12        15162025303540506010.0~100.0
15          2025303540506010.0~100.0
16          2025303540506010.0~100.0
20           25303540506010.0~100.0
25            303540506010.0~100.0
30              40506010.0~100.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AASC2-[4,​5,​6,​8,​10]-[10-16/0.1]
AASC3-[5,​6,​8,​10,​12]-[10-50/0.1]
AASC4-[6,​8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC5-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC6-[8,​10,​12,​13,​14,​15,​16,​20,​25]-[10-50/0.1]
AASC8-[10,​12,​13,​14,​15,​16,​20,​25,​30,​35]-[10-100/0.1]
AASC10-[12,​13,​14,​15,​16,​20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC12-[15,​16,​20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC15-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC16-[20,​25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC20-[25,​30,​35,​40,​50,​60]-[10-100/0.1]
AASC25-[30,​35,​40,​50,​60]-[10-100/0.1]
AASC30-[40,​50,​60]-[10-100/0.1]
KNCLB3-5-20
KNCLB3-5-25
KNCLB3-5-30
KNCLB3-5-35
KNCLB3-6-20
KNCLB3-6-25
KNCLB3-6-30
KNCLB3-6-35
KNCLB3-8-20
KNCLB3-8-25
KNCLB3-8-30
KNCLB3-8-35
KNCLB3-10-15
KNCLB3-10-20
KNCLB3-10-25
KNCLB3-10-30
KNCLB3-10-35
KNCLB3-12-15
KNCLB3-12-20
KNCLB3-12-25
KNCLB3-12-30
KNCLB3-12-35
KNCLB4-6-10
KNCLB4-6-12
KNCLB4-6-15
KNCLB4-6-20
KNCLB4-6-25
KNCLB4-6-30
KNCLB4-6-35
KNCLB4-8-10
KNCLB4-8-12
KNCLB4-8-15
KNCLB4-8-20
KNCLB4-8-25
KNCLB4-8-30
KNCLB4-8-35
KNCLB4-10-10
KNCLB4-10-12
KNCLB4-10-15
KNCLB4-10-20
KNCLB4-10-25
KNCLB4-10-30
KNCLB4-10-35
KNCLB4-12-10
KNCLB4-12-12
KNCLB4-12-15
KNCLB4-12-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Dimensions Configurable Method Accuracy
1 Piece(s)

10 Days or more

104 ~ 10210 ~ 16[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

105 ~ 12310 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

106 ~ 25410 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

108 ~ 25510 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

108 ~ 25610 ~ 50[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1010 ~ 35810 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1012 ~ 601010 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1015 ~ 601210 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1020 ~ 601510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1020 ~ 601610 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1025 ~ 602010 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1030 ~ 602510 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

10 Days or more

1040 ~ 603010 ~ 100[Aluminum] 2017 Aluminum AlloyAlumite (White)±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)Available

8 Days or more

105320[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

105325[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

105330[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

105335[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106320[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106325[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106330[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106335[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108320[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108325[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108330[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108335[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010315[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010320[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010325[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010330[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010335[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012315[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012320[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012325[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012330[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012335[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106410[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106412[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106415[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106420[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106425[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106430[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

106435[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108410[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108412[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

Same day

Stock

108415[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108420[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108425[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108430[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

108435[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010410[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010412[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010415[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010420[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010425[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010430[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1010435[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012410[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012412[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012415[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade
1 Piece(s)Available

8 Days or more

1012420[Steel] 1045 Carbon SteelBlack Oxide0~-0.1Dimension SelectableStandard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.