(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Configurable thickness.

Metal Washers - Configurable thickness.
  • Volume Discount
  • Degreasing
  • Spec Change
  • Lead Time Reduction

Aluminum with clear and black anodize are added. [6/30/2023]
•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • inCAD Components
Metal Washers - Standard Class - Thickness Selectable/Configurable:Related Image
* D=16 or Less: C0.2 or Less
D=20 or More: C0.5 or Less
■ Material
AccuracyType[ M ]Material[ S ]Surface Treatment
T Dimension SelectableT Dimension Configurable
Standard GradeWSSBTWSSB[ ! ]1045 Carbon SteelBlack Oxide
WSSMTWSSMElectroless Nickel Plating
WSSSTWSSS304 Stainless Steel-
Precision GradeWASBTWASB1045 Carbon SteelBlack Oxide
WASMTWASMElectroless Nickel Plating
WASSTWASS304 Stainless Steel-
[ ! ]For Hardened Type, >> P.119
[ ! ]T Dimension Selectable is Material 1045 Carbon Steel and 304 Stainless Steel.
 

Specifications

Part Number-V-T
WSSS14
WASB14
TWSSB30
TWASB30
-
-
-
-
10
10
8
8
-
-
-
-
5
5
5.5
5.5
■ T Dimension Selectable (Standard Grade)
Part NumberVT
TypeD
WSSB
WSSM
WSSS
42            1 2       
 1.5 2.5      
523           1 2       
 3            1.5 2.53     
6234          1 2       
 34           1.5 2.53456  
823456        1 2 3 5   
 3456         1.5 2.5 4 68 
10234568       1 2 3 5   
 34568        1.5 2.5 4 68 
12 3456810      1 2 3 5   
  456810       1.5 2.5 4 68 
13  456810      1 2 3 5   
   56810       1.5 2.5      
    6810           4 68 
14  456810      1 2 3 5   
   56810       1.5 2.5      
    6810           4 68 
15  45681012     1 2 3 5   
   5681012      1.5 2.5      
     4 68 
16  45681012     1 2 3 5   
    681012      1.5 2.5 4 68 
20  456810121516   1 2 3 5   
    68101215     1.5 2.5 4 68 
25    681012151620    2 3 5   
1    4 68 
30     8101215162025   2 3 5   
1    4 68 
35      101215162025     3 5  10
40      10121516202530    3 5  10
50      10121516202530    3 5  10
60        1516202530    3 5  10

■ T Dimension Selectable (Precision Grade)
Part NumberVT
TypeD
WASB
WASM
WASS
42            1 2    
523           1 2    
6234          1 2    
 34           1.5     
823456        1 2 35 
 3456         1.5     
10234568       1 2 35 
  4568        1.5 2.5   
12 3456810      1 2 35 
   56810       1.5 2.5   
13  456810      1 2 35 
    68        1.5 2.5   
14  456810      1 2 35 
    6810       1.5     
15  45681012     1 2 35 
    681012      1.5     
16  45681012     1 2 35 
    681012      1.5     
20  456810121516     2 35 
    6 10 15     1.5 2.5   
25    681012151620    2 35 
30     8101215162025   2 35 
35      101215162025     3510
40      10121516202530    3510
50      10121516202530    3510
60        1516202530    3510
 
■ T Dimension Configurable
Part NumberVT
0.5mm Increment
TypeD
Standard Grade
TWSSB
TWSSM
TWSSS


Precision Grade
TWASB
TWASM
TWASS
42           1.0~10.0
523          
6234         
823456       
10234568      
12 3456810     
13  456810     
14  456810     
15  45681012    
16  45681012    
20  456810121516  
25    681012151620 
30     8101215162025

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TWASB4-2-[1-10/0.5]
TWASB5-[2,​3]-[1-10/0.5]
TWASB6-[2,​3,​4]-[1-10/0.5]
TWASB8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASB10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASB12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASB13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASB14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASB15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASB16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASB20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASB25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASB30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWASM4-2-[1-10/0.5]
TWASM5-[2,​3]-[1-10/0.5]
TWASM6-[2,​3,​4]-[1-10/0.5]
TWASM8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASM10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASM12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASM13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASM14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASM15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASM16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASM20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASM25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASM30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWASS4-2-[1-10/0.5]
TWASS5-[2,​3]-[1-10/0.5]
TWASS6-[2,​3,​4]-[1-10/0.5]
TWASS8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWASS10-[2,​3,​4,​5,​6,​8]-[1-10/0.5]
TWASS12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWASS13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASS14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWASS15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASS16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWASS20-[4,​5,​6,​8,​10,​12,​15,​16]-[1-10/0.5]
TWASS25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWASS30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWSSB4-2-[1-10/0.5]
TWSSB5-[2,​3]-[1-10/0.5]
TWSSB6-[2,​3,​4]-[1-10/0.5]
TWSSB8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWSSB10-[2,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​8]-[1-10/0.5]
TWSSB12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWSSB13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWSSB14-[4,​5,​6,​8,​10]-[1-10/0.5]
TWSSB15-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWSSB16-[4,​5,​6,​8,​10,​12]-[1-10/0.5]
TWSSB20-[4,​4.5,​5,​5.5,​6,​6.5,​8,​8.5,​10,​12,​15,​16]-[1-10/0.5]
TWSSB25-[6,​8,​10,​12,​15,​16,​20]-[1-10/0.5]
TWSSB30-[8,​10,​12,​15,​16,​20,​25]-[1-10/0.5]
TWSSM4-2-[1-10/0.5]
TWSSM5-[2,​3]-[1-10/0.5]
TWSSM6-[2,​3,​4]-[1-10/0.5]
TWSSM8-[2,​3,​4,​5,​6]-[1-10/0.5]
TWSSM10-[2,​3,​3.5,​4,​4.5,​5,​5.5,​6,​6.5,​8]-[1-10/0.5]
TWSSM12-[3,​4,​5,​6,​8,​10]-[1-10/0.5]
TWSSM13-[4,​5,​6,​8,​10]-[1-10/0.5]
TWSSM14-[4,​5,​6,​8,​10]-[1-10/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Dimensions Configurable Method Accuracy
1 Piece(s)

9 Days or more

10421 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1052 ~ 31 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1062 ~ 41 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1082 ~ 61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10102 ~ 81 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10123 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10134 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10144 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10154 ~ 121 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10164 ~ 121 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10204 ~ 161 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10256 ~ 201 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10308 ~ 251 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10421 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1052 ~ 31 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1062 ~ 41 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1082 ~ 61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10102 ~ 81 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10123 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10134 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10144 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10154 ~ 121 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10164 ~ 121 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10204 ~ 161 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10256 ~ 201 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10308 ~ 251 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10421 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1052 ~ 31 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1062 ~ 41 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

1082 ~ 61 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10102 ~ 81 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10123 ~ 101 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10134 ~ 101 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10144 ~ 101 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10154 ~ 121 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10164 ~ 121 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10204 ~ 161 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10256 ~ 201 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10308 ~ 251 ~ 10[Stainless Steel] 304 Stainless SteelNo±0.01Dimension ConfigurablePrecision Grade
1 Piece(s)

9 Days or more

10421 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1052 ~ 31 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1062 ~ 41 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1082 ~ 61 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10102 ~ 81 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10123 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10134 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10144 ~ 101 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10154 ~ 121 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10164 ~ 121 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10204 ~ 161 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10256 ~ 201 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10308 ~ 251 ~ 10[Steel] 1045 Carbon SteelBlack Oxide-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10421 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1052 ~ 31 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1062 ~ 41 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

1082 ~ 61 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10102 ~ 81 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10123 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10134 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade
1 Piece(s)

9 Days or more

10144 ~ 101 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating-Dimension ConfigurableStandard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Hardness(HRC) No Hardened

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.