(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of preventing sensor/camera from rotating during setup changes.
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
STAQ | 304 Stainless Steel |
Part Number | - | L |
STAQ20 | - | 300 |
Part Number | L 1mm Increment | (d) | ||
Type | D | |||
STAQ | 10 | 0 -0.1 | 40~600 | 8 |
12 | 0 -0.1 | 40~600 | 10 | |
15 | 0 -0.1 | 40~600 | 13 | |
20 | 0 -0.12 | 40~800 | 17.6 | |
25 | 0 -0.12 | 40~800 | 22.6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
STAQ10-[40-600/1] |
STAQ12-[40-600/1] |
STAQ15-[40-600/1] |
STAQ20-[40-800/1] |
STAQ25-[40-800/1] |
Loading...
Type | Square | End Shape (Left) | Straight | End Shape (Right) | Straight |
---|---|---|---|---|---|
Material | 304 Stainless Steel | Surface Treatment | Not Provided | Style | Hollow |
Engraved Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided | Shape | Square Tubing |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy