(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Assembly - Solid shaft, square flange with guide, side-mount.

Support Assembly - Solid shaft, square flange with guide, side-mount.

Suitable for Side Mounting on Carrier Line.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Device Stands - Side Mounting, Pipe:Related Image
・Materials
■ Sets (Posts + Brackets)
Type
Side Mounting
PostBracketAccessories
Material HardnessSurface TreatmentMaterialSurface Treatment
SSTN1045 Carbon Steel Equivalent
Induction Hardened
-Cast Iron Class No.35Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
MSSTN1045 Carbon Steel EquivalentElectroless Nickel Plating
SSTNM1045 Carbon Steel Equivalent
Induction Hardened
Electroless Nickel PlatingCast Iron Class No.35Electroless Nickel Plating
MSSTNM1045 Carbon Steel Equivalent
SSSTNM304 Stainless Steel-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.
 

Specifications

Part Number-L
MSSTN30-300
Part NumberL
1mm Increment
AB(E)(S)FG(H)ThK(J)MAccessories
Hex Socket Head Cap Screws
TypeDPostsg6BracketsH7
(Solid)
SSTN
MSSTN
SSTNM
MSSTNM
SSSTNM
10-0.005
-0.014
+0.015
0
50~250583526264219281218154.511M4M4-20x4 pcs.
12-0.006
-0.017
+0.018
0
50~300643528284718301218165.513M4M5-20x4 pcs.
15-0.006
-0.017
+0.018
0
75~35072403131522033.51220186.615M5M6-25x4 pcs.
20-0.007
-0.020
+0.021
0
75~400824540406225421225226.615M5M6-25x4 pcs.
25-0.007
-0.020
+0.021
0
75~450100604949753651.5123027918M6M8-25x4 pcs.
30-0.007
-0.020
+0.021
0
100~450106605454803657123030918M6M8-25x4 pcs.
35-0.009
-0.025
+0.025
0
125~500118806565904067.51540351120M8M10-35x4 pcs.
40-0.009
-0.025
+0.025
0
150~5001258070709540731540381120M8M10-35x4 pcs.
50-0.009
-0.025
+0.025
0
200~600140100808010650831550431424M10M12-35x4 pcs.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSSTN10-[50-250/1]
MSSTN12-[50-300/1]
MSSTN15-[75-350/1]
MSSTN20-[75-400/1]
MSSTN25-[75-450/1]
MSSTN30-[100-450/1]
MSSTN35-[125-500/1]
MSSTN40-[150-500/1]
MSSTN50-[200-600/1]
MSSTNM10-[50-250/1]
MSSTNM12-[50-300/1]
MSSTNM15-[75-350/1]
MSSTNM20-[75-400/1]
MSSTNM25-[75-450/1]
MSSTNM30-[100-450/1]
MSSTNM35-[125-500/1]
MSSTNM40-[150-500/1]
MSSTNM50-[200-600/1]
SSSTNM10-[50-250/1]
SSSTNM12-[50-300/1]
SSSTNM15-[75-350/1]
SSSTNM20-[75-400/1]
SSSTNM25-[75-450/1]
SSSTNM30-[100-450/1]
SSSTNM35-[125-500/1]
SSSTNM40-[150-500/1]
SSSTNM50-[200-600/1]
SSTN10-[50-250/1]
SSTN12-[50-300/1]
SSTN15-[75-350/1]
SSTN20-[75-400/1]
SSTN25-[75-450/1]
SSTN30-[100-450/1]
SSTN35-[125-500/1]
SSTN40-[150-500/1]
SSTN50-[200-600/1]
SSTNM10-[50-250/1]
SSTNM12-[50-300/1]
SSTNM15-[75-350/1]
SSTNM20-[75-400/1]
SSTNM25-[75-450/1]
SSTNM30-[100-450/1]
SSTNM35-[125-500/1]
SSTNM40-[150-500/1]
SSTNM50-[200-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment L
(mm)
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened200 ~ 600

Loading...

  1. 1
 

Basic Information

Separate/Set Item Set Mounting Direction Wall Mount Bracket Shape Square Flanged
Post Shape Round Post Type Solid Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw
Dowel Hole Not Provided Sale Type Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.