(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Smaller Mounting Area by an avarage of 36% than Side Mounting Type.
Part Number
Configured Part Number is shown.
Type | Post | Bracket | Accessories | ||
Material Hardness | Surface Treatment | Material | Surface Treatment | ||
CCTN | 1045 Carbon Steel Equivalent Induction Hardened | - | Cast Iron Class No.35 | Black oxide or Phosphate Conversion Coat | Set Screw Hex Socket Head Cap Screws |
MCCTN | 1045 Carbon Steel Equivalent | Electroless Nickel Plating | |||
MCCTNM | 1045 Carbon Steel Equivalent | Electroless Nickel Plating | Cast Iron Class No.35 | Electroless Nickel Plating |
Part Number | - | L |
CCTN20 | - | 350 |
Part Number | L 1mm Increment | A | B | F | G | E | (H) | T | ℓ | h | K (d1) | (R) | M | Accessories Hex Socket Head Cap Screws | |||
Type | D | Postsg6 | BracketsH7 | ||||||||||||||
(Solid) CCTN MCCTN MCCTNM | 10 | -0.005 -0.014 | +0.015 0 | 50~250 | 45 | 30 | 33 | 15 | 23 | 26 | 9 | 18 | 13 | M5 (4.3) | 13 | M4 | M5-20x4 pcs. |
12 | -0.006 -0.017 | +0.018 0 | 50~300 | 48 | 33 | 35 | 18 | 25 | 28 | 9 | 18 | 14 | M5 (4.3) | 14 | M4 | M5-20x4 pcs. | |
15 | -0.006 -0.017 | +0.018 0 | 75~350 | 55 | 35 | 40 | 20 | 28 | 31.5 | 9 | 20 | 16 | M6 (5.2) | 15.5 | M5 | M6-25x4 pcs. | |
20 | -0.007 -0.020 | +0.021 0 | 75~400 | 65 | 40 | 50 | 22 | 36 | 40 | 9 | 25 | 20 | M6 (5.2) | 20 | M5 | M6-25x4 pcs. | |
25 | -0.007 -0.020 | +0.021 0 | 75~450 | 80 | 48 | 60 | 25 | 44 | 49.5 | 9 | 30 | 25 | M8 (6.8) | 24.5 | M6 | M8-25x4 pcs. | |
30 | -0.007 -0.020 | +0.021 0 | 100~450 | 85 | 48 | 65 | 25 | 49 | 55 | 9 | 30 | 28 | M8 (6.8) | 27 | M6 | M8-25x4 pcs. | |
35 | -0.009 -0.025 | +0.025 0 | 125~500 | 105 | 60 | 80 | 30 | 59 | 65.5 | 12 | 40 | 33 | M10 (8.6) | 32.5 | M8 | M10-35x4 pcs. | |
40 | -0.009 -0.025 | +0.025 0 | 150~500 | 110 | 60 | 85 | 30 | 64 | 71 | 12 | 40 | 36 | M10 (8.6) | 35 | M8 | M10-35x4 pcs. | |
50 | -0.009 -0.025 | +0.025 0 | 200~600 | 120 | 70 | 95 | 40 | 74 | 81 | 12 | 50 | 41 | M10 (8.6) | 40 | M10 | M10-35x4 pcs. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CCTN10-[50-250/1] |
CCTN12-[50-300/1] |
CCTN15-[75-350/1] |
CCTN20-[75-400/1] |
CCTN25-[75-450/1] |
CCTN30-[100-450/1] |
CCTN35-[125-500/1] |
CCTN40-[150-500/1] |
MCCTN10-[50-250/1] |
MCCTN12-[50-300/1] |
MCCTN15-[75-350/1] |
MCCTN20-[75-400/1] |
MCCTN25-[75-450/1] |
MCCTN30-[100-450/1] |
MCCTN35-[125-500/1] |
MCCTN40-[150-500/1] |
MCCTNM10-[50-250/1] |
MCCTNM12-[50-300/1] |
MCCTNM15-[75-350/1] |
MCCTNM20-[75-400/1] |
MCCTNM25-[75-450/1] |
MCCTNM30-[100-450/1] |
MCCTNM35-[125-500/1] |
MCCTNM40-[150-500/1] |
Loading...
Separate/Set Item | Set | Mounting Direction | Wall Mount | Bracket Shape | Square Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Solid | Bracket Material | Cast Iron Class No.35 |
Post Fixing Method | Set Screw | Post Material | 1045 Carbon Steel or Equivalent | Mounting Hole Shape | Tapped Hole |
Post Fixing Accessories | Set Screw | Dowel Hole | Not Provided | Sale Type | Set |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy