(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stand Set. Fine-Tunable Stand Stay.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories | |
Horizontal Adjustment | Vertical Adjustment | |||
ABFX | ABFY | Cast Iron Class No.35 | Black oxide or Phosphate Conversion Coat | Set Screw |
AMFX | AMFY | Electroless Nickel Plating |
Part Number |
ABFY20 |
Part Number | Adj. Range | A | B | FX | FY | GX | GY | K | W | D1 | (D3) | H | T | ℓ | M | ||
Type | D | BracketsH7 | |||||||||||||||
Bracket only Horizontal Adjustment ABFX AMFX Vertical Adjustment ABFY AMFY | 10 | +0.015 0 | ±2.5 | 56 | 30 | 40 | 40 | 14 | 14 | 4.5 | 5 | 26 | 28 | 35 | 11 | 18 | M4 |
12 | +0.018 0 | ±2.5 | 62 | 36 | 44 | 44 | 18 | 18 | 5.5 | 5 | 28 | 30 | 35 | 11 | 18 | M4 | |
15 | +0.018 0 | ±3 | 70 | 40 | 50 | 50 | 20 | 20 | 6.6 | 6 | 31 | 33 | 40 | 11 | 20 | M5 | |
20 | +0.021 0 | ±5 | 80 | 50 | 56 | 60 | 35 | 25 | 6.6 | 10 | 40 | 43 | 45 | 11 | 25 | M5 | |
25 | +0.021 0 | ±5 | 100 | 60 | 70 | 75 | 36 | 30 | 9 | 10 | 45 | 52 | 50 | 11 | 30 | M6 | |
30 | +0.021 0 | ±5 | 106 | 60 | 75 | 80 | 36 | 30 | 9 | 10 | 50 | 56 | 60 | 11 | 30 | M6 | |
35 | +0.025 0 | ±7.5 | 118 | 80 | 80 | 90 | 50 | 40 | 11 | 15 | 55 | 60 | 70 | 14 | 40 | M8 | |
40 | +0.025 0 | ±7.5 | 125 | 80 | 88 | 95 | 50 | 40 | 11 | 15 | 60 | 66 | 80 | 14 | 40 | M8 | |
50 | +0.025 0 | ±10 | 140 | 100 | 95 | 106 | 70 | 50 | 14 | 20 | 70 | 77 | 100 | 14 | 50 | M10 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ABFX10 |
ABFX12 |
ABFX15 |
ABFX20 |
ABFX25 |
ABFX30 |
ABFX35 |
ABFX40 |
ABFX50 |
ABFY10 |
ABFY12 |
ABFY15 |
ABFY20 |
ABFY25 |
ABFY30 |
ABFY35 |
ABFY40 |
ABFY50 |
AMFX12 |
AMFX15 |
AMFX20 |
AMFX30 |
AMFX50 |
AMFY12 |
AMFY20 |
AMFY25 |
AMFY30 |
AMFY35 |
AMFY40 |
AMFY50 |
Part Number |
---|
Loading...
Separate/Set Item | Single Item | Mounting Direction | Horizontal Mount | Bracket Shape | Square Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Not Provided | Bracket Material | Cast Iron Class No.35 |
Post Fixing Method | Set Screw | Mounting Hole Shape | Slotted Hole | Post Fixing Accessories | Set Screw |
Dowel Hole | Not Provided | Sale Type | Bracket Only |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy