(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - Round Flange, Cast Iron, Economical.

Post Bases - Round Flange, Cast Iron, Economical.
  • Volume Discount

Stand Set of Low Cost and Standard Shape.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Device Stands - Round Flanged, Pipe:Related Image
・Materials
■Bracket only
TypeMaterialSurface TreatmentAccessories
No Dowel HoleWith Dowel HolesNo Dowel HoleWith Dowel Holes
CSTFCSPFCast Iron Class No.35Black oxide or Phosphate Conversion CoatSet ScrewSet Screw
Dowel Pin (52100 Bearing Steel)
CSTFM-Electroless Nickel Plating

Specifications

Part Number
CSTF20
Part NumberAD1HTP.C.D.KJMBracket with Dowel Holes
TypeDBracketsH7PH7 Included Dowel Pin (2 pcs.) Tolerance m6
Tolerance
Bracket only
CSTF
CSTFM


Bracket only with Dowel Holes
CSPF
10+0.015
0
5626351218434.511M46+0.012
0
MSTM6-20
12+0.018
0
6828351218515.513M46+0.012
0
MSTM6-20
15+0.018
0
7531401220566.615M56+0.012
0
MSTM6-20
20+0.021
0
8640451225656.615M56+0.012
0
MSTM6-20
25+0.021
0
1004550123075918M68+0.015
0
MSTM8-20
30+0.021
0
1065060123080918M68+0.015
0
MSTM8-20
35+0.025
0
11855701540901120M810+0.015
0
MSTM10-30
40+0.025
0
12560801540951120M810+0.015
0
MSTM10-30
50+0.025
0
1407010015501061424M1010+0.015
0
MSTM10-30

Alterations

Device Stands - Round Flanged, Pipe:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSPF10
CSPF12
CSPF15
CSPF20
CSPF25
CSPF30
CSPF35
CSPF40
CSPF50
CSTF10
CSTF10-BH
CSTF12
CSTF12-BH
CSTF15
CSTF15-BH
CSTF20
CSTF20-BH
CSTF25
CSTF25-BH
CSTF30
CSTF30-BH
CSTF35
CSTF35-BH
CSTF40
CSTF40-BH
CSTF50
CSTF50-BH
CSTFM10
CSTFM10-BH
CSTFM12
CSTFM12-BH
CSTFM15
CSTFM15-BH
CSTFM20
CSTFM20-BH
CSTFM25
CSTFM25-BH
CSTFM30
CSTFM30-BH
CSTFM35
CSTFM35-BH
CSTFM40
CSTFM40-BH
CSTFM50
CSTFM50-BH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Dowel Hole BH (Big Hole Machining for Fine Adjustment)
1 Piece(s)Available

8 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate CoatingProvidedNot Provided
1 Piece(s)Available

8 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate CoatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1010Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1010Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1012Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1012Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1015Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1015Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1020Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1020Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1025Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1025Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1030Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1030Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1035Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1035Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1040Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1040Electroless Nickel PlatingNot ProvidedProvided
1 Piece(s)Available

8 Days or more

1050Electroless Nickel PlatingNot ProvidedNot Provided
1 Piece(s)Available

12 Days or more

1050Electroless Nickel PlatingNot ProvidedProvided

Loading...

  1. 1
 

Basic Information

Separate/Set Item Single Item Mounting Direction Horizontal Mount Bracket Shape Round Flanged
Post Shape Round Post Type Not Provided Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw
Sale Type Bracket Only

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.