(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Assembly - Hollow Shaft, Round Flange Base.

Support Assembly - Hollow Shaft, Round Flange Base.

Stand Set of Low Cost and Standard Shape.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Device Stands - Round Flanged, Pipe:Related Image
・Materials
■Sets (Posts + Brackets)
TypePostBracketAccessories
Material HardnessSurface TreatmentMaterialSurface Treatment
CSTA1045 Carbon Steel Equivalent
Induction Hardened
-Cast Iron Class No.35Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
Cap
(P.2143)
MCSTA1045 Carbon Steel EquivalentElectroless Nickel Plating
SCSTA304 Stainless Steel-
CSTAM1045 Carbon Steel Equivalent
Induction Hardened
Electroless Nickel PlatingCast Iron Class No.35Electroless Nickel Plating
MCSTAM1045 Carbon Steel Equivalent
SCSTAM304 Stainless Steel-
* Surface Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* Hex Socket Head Cap Screws will match the selected bracket finish.
 

Specifications

Part Number-L
MCSTA50-500
Part NumberL
1mm Increment
AD1HTP.C.D.KJM(d)Accessories
Hex Socket Head Cap Screws
TypeDPostsg6BracketsH7
(Hollow)
CSTA
MCSTA
SCSTA
CSTAM
MCSTAM
SCSTAM
10-0.005
-0.014
+0.015
0
50~2505626351218434.511M46M4-20x4 pcs.
12-0.006
-0.017
+0.018
0
50~3006828351218515.513M46M5-20x4 pcs.
15-0.006
-0.017
+0.018
0
75~3507531401220566.615M510M6-25x4 pcs.
20-0.007
-0.020
+0.021
0
75~4008640451225656.615M511.7M6-25x4 pcs.
25-0.007
-0.020
+0.021
0
75~4501004550123075918M615.2M8-25x4 pcs.
30-0.007
-0.020
+0.021
0
100~4501065060123080918M616M8-25x4 pcs.
35-0.009
-0.025
+0.025
0
125~50011855701540901120M820.1M10-35x4 pcs.
40-0.009
-0.025
+0.025
0
150~50012560801540951120M822.7M10-35x4 pcs.
50-0.009
-0.025
+0.025
0
200~6001407010015501061424M1030.8M12-35x4 pcs.

Alterations

Device Stands - Round Flanged, Pipe:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTA10-[50-250/1]
CSTA12-[50-300/1]
CSTA15-[75-350/1]
CSTA20-[75-400/1]
CSTA25-[75-450/1]
CSTA30-[100-450/1]
CSTA35-[125-500/1]
CSTA40-[150-500/1]
CSTA50-[200-600/1]
CSTAM10-[50-250/1]
CSTAM12-[50-300/1]
CSTAM15-[75-350/1]
CSTAM20-[75-400/1]
CSTAM25-[75-450/1]
CSTAM30-[100-450/1]
CSTAM35-[125-500/1]
CSTAM40-[150-500/1]
CSTAM50-[200-600/1]
MCSTA10-[50-250/1]
MCSTA12-[50-300/1]
MCSTA15-[75-350/1]
MCSTA20-[75-400/1]
MCSTA25-[75-450/1]
MCSTA30-[100-450/1]
MCSTA35-[125-500/1]
MCSTA40-[150-500/1]
MCSTA50-[200-600/1]
MCSTAM10-[50-250/1]
MCSTAM12-[50-300/1]
MCSTAM15-[75-350/1]
MCSTAM20-[75-400/1]
MCSTAM25-[75-450/1]
MCSTAM30-[100-450/1]
MCSTAM35-[125-500/1]
MCSTAM40-[150-500/1]
MCSTAM50-[200-600/1]
SCSTA10-[50-250/1]
SCSTA12-[50-300/1]
SCSTA15-[75-350/1]
SCSTA20-[75-400/1]
SCSTA25-[75-450/1]
SCSTA30-[100-450/1]
SCSTA35-[125-500/1]
SCSTA40-[150-500/1]
SCSTA50-[200-600/1]
SCSTAM10-[50-250/1]
SCSTAM12-[50-300/1]
SCSTAM15-[75-350/1]
SCSTAM20-[75-400/1]
SCSTAM25-[75-450/1]
SCSTAM30-[100-450/1]
SCSTAM35-[125-500/1]
SCSTAM40-[150-500/1]
SCSTAM50-[200-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment L
(mm)
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentNot ProvidedInduction Hardened200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050[Black Oxide Coating] Black Oxide or Phosphate Coating304 Stainless SteelNot ProvidedNot Provided200 ~ 600
1 Piece(s)

10 Days or more

1010Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1035Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided125 ~ 500
1 Piece(s)

10 Days or more

1040Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided150 ~ 500
1 Piece(s)

10 Days or more

1050Electroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided200 ~ 600
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment L
(mm)

Loading...

  1. 1

Basic Information

Separate/Set Item Set Mounting Direction Horizontal Mount Bracket Shape Round Flanged
Post Shape Round Post Type Tubes Bracket Material Cast Iron Class No.35
Post Fixing Method Set Screw Mounting Hole Shape Counterbored Hole Post Fixing Accessories Set Screw
Dowel Hole Not Provided Sale Type Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.