(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Space Saving and Fine-Tunable Stand Set.
Part Number
Configured Part Number is shown.
Type | Post | Bracket | [ A ]Accessories | ||
[ M ]Material [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | ||
LFSBA | 1045 Carbon Steel Equivalent | Electroless Nickel Plating | 1045 Carbon Steel | Low Temp. Black Chrome Plating | Set Screw Washer Cap (P.2143) |
LFSTA | 1045 Carbon Steel Equivalent | Electroless Nickel Plating | 1045 Carbon Steel | Electroless Nickel Plating |
Part Number | - | L |
LFSTA15 | - | 250 |
Part Number | L 1mm Increment | A | B | F | W | K | D1 | H | T | ℓ | M | (d) | Black Chrome Plating Bracket Included Washer | Electroless Nickel Plating Bracket Included Washer | 304 Stainless Steel Bracket Included Washer | |||
Type | D | Postsg6 | BracketsH7 | |||||||||||||||
(Hollow) LFSBA LFSTA | 10 | -0.005 -0.014 | +0.015 0 | 50~250 | 40 | 22 | 28 | 6 | 4.5 | 18 | 35 | 8 | 18 | M4 | 6 | WSSB10-4-2 | WSSM10-4-2 | WSSS10-4-2 |
12 | -0.006 -0.017 | +0.018 0 | 50~300 | 46 | 24 | 32 | 6 | 5.5 | 20 | 35 | 8 | 18 | M4 | 6 | WSSB12-5-2 | WSSM12-5-2 | WSSS12-5-2 | |
15 | -0.006 -0.017 | +0.018 0 | 75~350 | 56 | 29 | 40 | 10 | 6.6 | 25 | 40 | 8 | 20 | M5 | 10 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |
20 | -0.007 -0.020 | +0.021 0 | 75~400 | 63 | 34 | 46 | 10 | 6.6 | 30 | 45 | 10 | 25 | M5 | 11.7 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |
25 | -0.007 -0.020 | +0.021 0 | 75~450 | 78 | 41 | 56 | 10 | 9 | 37 | 50 | 10 | 30 | M6 | 15.2 | WSSB16-8-3 | WSSM16-8-3 | WSSS16-8-3 | |
30 | -0.007 -0.020 | +0.021 0 | 100~450 | 82 | 46 | 62 | 10 | 9 | 42 | 60 | 10 | 30 | M6 | 16 | WSSB16-8-3 | WSSM16-8-3 | WSSS16-8-3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LFSBA10-[50-250/1] |
LFSBA12-[50-300/1] |
LFSBA15-[75-350/1] |
LFSBA20-[75-400/1] |
LFSBA25-[75-450/1] |
LFSBA30-[100-450/1] |
LFSTA10-[50-250/1] |
LFSTA12-[50-300/1] |
LFSTA15-[75-350/1] |
LFSTA20-[75-400/1] |
LFSTA25-[75-450/1] |
LFSTA30-[100-450/1] |
Part Number |
---|
Loading...
Separate/Set Item | Set | Mounting Direction | Horizontal Mount | Bracket Shape | Compact Flanged |
---|---|---|---|---|---|
Post Shape | Round | Post Type | Tubes | Bracket Material | 1045 Carbon Steel |
Post Fixing Method | Set Screw | Post Material | 1045 Carbon Steel or Equivalent | Post Surface Treatment | Electroless Nickel Plating |
Post Thermal Treatment | Not Provided | Mounting Hole Shape | Slotted Hole | Post Fixing Accessories | Set Screw |
Dowel Hole | Not Provided | Sale Type | Set |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy