(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Assembly - Hollow Shaft, Compact Flange Base.

Support Assembly - Hollow Shaft, Compact Flange Base.

Stand Set for Space Saving Mounting.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Device Stands - Compact Flange, Pipe:Related Image
・Materials
■Sets (Posts + Brackets)
TypePostBracket[ A ]Accessories
[ M ]Material [ H ]Hardness[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
FSBAM1045 Carbon Steel Equivalent Induction HardenedElectroless Nickel Plating1045 Carbon SteelLow Temperature Black Chrome PlatingSet Screw
Cap
(P.2143)
MFSBA1045 Carbon Steel Equivalent
KFSBABlack Oxide
MFSBB304 Stainless Steel-
FSTAM1045 Carbon Steel Equivalent Induction HardenedElectroless Nickel Plating1045 Carbon SteelElectroless Nickel Plating
MFSTA1045 Carbon Steel Equivalent
MFSTB304 Stainless Steel-
KBFSBA1045 Carbon Steel EquivalentBlack Oxide1045 Carbon SteelBlack Oxide
MFSSS304 Stainless Steel-304 Stainless Steel-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* For Posts for Stands only, see P.2230–2231.
* There may be no electroless nickel plating and black oxide at ends and grooves of posts.
 

Specifications

Part Number-L
MFSTA15-250
Part NumberL
1mm Increment
ABFD1HTbM(d)
TypeDPostsg6BracketsH7
(Hollow)
FSBAM
MFSBA
KFSBA
MFSBB
FSTAM
MFSTA
MFSTB
KBFSBA
MFSSS
10-0.005
-0.014
+0.015
0
50~25040222818358184.5M46
12-0.006
-0.017
+0.018
0
50~30046243220358185.5M46
15-0.006
-0.017
+0.018
0
75~35056294025408206.6M510
20-0.007
-0.020
+0.021
0
75~400633446304510256.6M511.7
25-0.007
-0.020
+0.021
0
75~450784156375010309M615.2
30-0.007
-0.020
+0.021
0
100~450824662426010309M616

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FSBAM10-[50-250/1]
FSBAM12-[50-300/1]
FSBAM15-[75-350/1]
FSBAM20-[75-400/1]
FSBAM25-[75-450/1]
FSBAM30-[100-450/1]
FSTAM10-[50-250/1]
FSTAM12-[50-300/1]
FSTAM15-[75-350/1]
FSTAM20-[75-400/1]
FSTAM25-[75-450/1]
FSTAM30-[100-450/1]
KBFSBA10-[50-250/1]
KBFSBA12-[50-300/1]
KBFSBA15-[75-350/1]
KBFSBA20-[75-400/1]
KBFSBA25-[75-450/1]
KBFSBA30-[100-450/1]
KFSBA10-[50-250/1]
KFSBA12-[50-300/1]
KFSBA15-[75-350/1]
KFSBA20-[75-400/1]
KFSBA25-[75-450/1]
KFSBA30-[100-450/1]
MFSBA10-[50-250/1]
MFSBA12-[50-300/1]
MFSBA15-[75-350/1]
MFSBA20-[75-400/1]
MFSBA25-[75-450/1]
MFSBA30-[100-450/1]
MFSBB10-[50-250/1]
MFSBB12-[50-300/1]
MFSBB15-[75-350/1]
MFSBB20-[75-400/1]
MFSBB25-[75-450/1]
MFSBB30-[100-450/1]
MFSSS10-[50-250/1]
MFSSS12-[50-300/1]
MFSSS15-[75-350/1]
MFSSS20-[75-400/1]
MFSSS25-[75-450/1]
MFSSS30-[100-450/1]
MFSTA10-[50-250/1]
MFSTA12-[50-300/1]
MFSTA15-[75-350/1]
MFSTA20-[75-400/1]
MFSTA25-[75-450/1]
MFSTA30-[100-450/1]
MFSTB10-[50-250/1]
MFSTB12-[50-300/1]
MFSTB15-[75-350/1]
MFSTB20-[75-400/1]
MFSTB25-[75-450/1]
MFSTB30-[100-450/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Hole Dia. D
(mm)
Bracket Material Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment L
(mm)
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingInduction Hardened100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon Steel[Black Oxide Coating] Black Oxide1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentBlack Oxide CoatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelBlack Chrome Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelBlack Chrome Plating304 Stainless SteelNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030304 Stainless SteelNot Provided304 Stainless SteelNot ProvidedNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel Plating1045 Carbon Steel or EquivalentElectroless Nickel PlatingNot Provided100 ~ 450
1 Piece(s)

10 Days or more

1010[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 250
1 Piece(s)

10 Days or more

1012[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided50 ~ 300
1 Piece(s)

10 Days or more

1015[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 350
1 Piece(s)

10 Days or more

1020[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 400
1 Piece(s)

10 Days or more

1025[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided75 ~ 450
1 Piece(s)

10 Days or more

1030[Steel] 1045 Carbon SteelElectroless Nickel Plating304 Stainless SteelNot ProvidedNot Provided100 ~ 450

Loading...

  1. 1
 

Basic Information

Separate/Set Item Set Mounting Direction Horizontal Mount Bracket Shape Compact Flanged
Post Shape Round Post Type Tubes Post Fixing Method Set Screw
Mounting Hole Shape Through Hole Post Fixing Accessories Set Screw Dowel Hole Not Provided
Sale Type Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.