(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Hollow, with V-groove, configurable length.

Circular Posts - Hollow, with V-groove, configurable length.

•Type: Circular Shape
•Left End Shape: V Groove
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: Without Scale

  • inCAD Components
Posts for Device Stands- Pipe:Related Image
・Materials
Type[ M ]Material [ H ]Hardness[ S ]Surface Treatment
STA1045 Carbon Steel Equivalent 58HRC~
Case Induction Hardened (Depth 1.0 ~ 1.5)
-
STAMElectroless Nickel Plating
MSTAM1045 Carbon Steel EquivalentElectroless Nickel Plating
GSTAM1045 Carbon Steel EquivalentBlack Oxide
SMSTAM304 Stainless Steel-
[ ! ]Surface treatment may not be applied to ends and grooves of STAM, MSTAM, GSTAM.
 

Specifications

Part Number-L
STAM12-250
Part NumberL
1mm Increment
(D1)h(d)
TypeDg6
Hollow
STA
STAM
MSTAM
GSTAM
SMSTAM
10-0.005
-0.014
35~2508.51846.0
12-0.006
-0.017
35~300101846.0
15-0.006
-0.017
40~3501320510.0
20-0.007
-0.020
45~4001725511.7
25-0.007
-0.020
50~4502230615.2
30-0.007
-0.020
60~4502730616.0
35-0.009
-0.025
70~5003240820.1
40-0.009
-0.025
80~5003740822.7
50-0.009
-0.025
100~60046501030.8

Alterations

Posts for Device Stands- Pipe:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GSTAM10-[35-250/1]
GSTAM12-[35-300/1]
GSTAM15-[40-350/1]
GSTAM20-[45-400/1]
GSTAM25-[50-450/1]
GSTAM30-[60-450/1]
GSTAM35-[70-500/1]
GSTAM40-[80-500/1]
GSTAM50-[100-600/1]
MSTAM10-[35-250/1]
MSTAM12-[35-300/1]
MSTAM15-[40-350/1]
MSTAM20-[45-400/1]
MSTAM25-[50-450/1]
MSTAM30-[60-450/1]
MSTAM35-[70-500/1]
MSTAM40-[80-500/1]
MSTAM50-[100-600/1]
SMSTAM10-[35-250/1]
SMSTAM12-[35-300/1]
SMSTAM15-[40-350/1]
SMSTAM20-[45-400/1]
SMSTAM25-[50-450/1]
SMSTAM30-[60-450/1]
SMSTAM35-[70-500/1]
SMSTAM40-[80-500/1]
SMSTAM50-[100-600/1]
STA10-[35-250/1]
STA12-[35-300/1]
STA15-[40-350/1]
STA20-[45-400/1]
STA25-[50-450/1]
STA30-[60-450/1]
STA35-[70-500/1]
STA40-[80-500/1]
STA50-[100-600/1]
STAM10-[35-250/1]
STAM12-[35-300/1]
STAM15-[40-350/1]
STAM20-[45-400/1]
STAM25-[50-450/1]
STAM30-[60-450/1]
STAM35-[70-500/1]
STAM40-[80-500/1]
STAM50-[100-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Hardness
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentBlack Oxide CoatingNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101235 ~ 300[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101540 ~ 350[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

102045 ~ 400[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

102550 ~ 450[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

103060 ~ 450[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

103570 ~ 500[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

104080 ~ 500[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

1050100 ~ 600[Stainless Steel] 304 Stainless SteelNot ProvidedNot Provided
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentNot ProvidedInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101035 ~ 250[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101235 ~ 300[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

101540 ~ 350[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102045 ~ 400[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

102550 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103060 ~ 450[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

103570 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

104080 ~ 500[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~
1 Piece(s)

10 Days or more

1050100 ~ 600[Steel] 1045 Carbon Steel EquivalentElectroless Nickel PlatingInduction Hardened 58HRC ~

Loading...

  1. 1
 

Basic Information

Type Circular Shape End Shape (Left) V Groove End Shape (Right) Straight
Style Hollow Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided
Shape Tubes

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.