(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - With pilot, both ends threaded.

Circular Posts - With pilot, both ends threaded.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Male-Male Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ Clear or Black Anodize or No Surface Treatment.And Wrench Flats,Thread diameter, Pilot size can be selectable.
[Diameter range] 5mm,10mm,12mm,15mm,20mm,25mm,30mm
[Length range] 20mm - 900mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E(G)+F(H)≥Mx2+Nx2 [ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
[ ! ]The area around the wrench flats may become glossy due to polishing.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends Threaded
Pilot SelectablePilot & Wrench Flats Configurable
NETMNETMF1018 Carbon Steel or Equivalent-
ETKMETKMFBlack Oxide
PETMPETMFElectroless Nickel Plating
SETMSETMF304 Stainless Steel-

Specifications

Part Number-L-SC-M-N-G-H
(Pilot Selectable)
(Pilot & Wrench Flats Configurable)
ETKM10
ETKMF10
-
-
200
200

-

SC150
-
-
M5
M5
-
-
N5
N5

-

G2

-

H2
■Both Ends Threaded
Part NumberL
1mm Increment
SC
1mm Increment Wrench Flats only
M (Coarse) / N (Coarse)G
1mm Increment
H
1mm Increment
EFW1
TypeD
Pilot Selectable
1018 Carbon Steel or Equivalent
NETM
ETKM
PETM

304 Stainless Steel
SETM
Pilot & Wrench Flats Configurable
1018 Carbon Steel or Equivalent
NETMF
ETKMF
PETMF

304 Stainless Steel
SETMF
820~2000~142345      2~ 42~ 44478
1020~4000~342 456     2~ 52~ 55588
1225~5000~390  568    2~ 62~ 6661010
1530~6000~490   6810   2~ 82~ 8881310
2040~6000~490   681012  2~102~1010101710
2560~7000~590   68101216 2~122~1212122210
3060~8000~685   68101216202~162~1616162715
L dim. tolerance is normally.
 L 15~300 ±0.1
 L301~600 ±0.3
 L601~700 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETKM8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
ETKM10-[20-350/1]-M[4,​5,​6]-N[4,​5,​6]
ETKM12-[25-400/1]-M[5,​6,​8]-N[5,​6,​8]
ETKM15-[30-500/1]-M[6,​8,​10]-N[6,​8,​10]
ETKM20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKM25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKM30-[60-700/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
ETKMF8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
ETKMF10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
ETKMF12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
ETKMF15-[30-500/1]-SC[0-490/1]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
ETKMF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
ETKMF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
ETKMF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
NETM8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
NETM10-[20-350/1]-M[4,​5,​6]-N[4,​5,​6]
NETM12-[25-400/1]-M[5,​6,​8]-N[5,​6,​8]
NETM15-[30-500/1]-M[6,​8,​10]-N[6,​8,​10]
NETM20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NETM25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETM30-[60-700/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
NETMF8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
NETMF10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
NETMF12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
NETMF15-[30-500/1]-SC[0-490/1]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
NETMF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
NETMF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
NETMF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
PETM8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
PETM10-[20-350/1]-M[4,​5,​6]-N[4,​5,​6]
PETM12-[25-400/1]-M[5,​6,​8]-N[5,​6,​8]
PETM15-[30-500/1]-M[6,​8,​10]-N[6,​8,​10]
PETM20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
PETM25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PETM30-[60-700/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
PETMF8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
PETMF10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
PETMF12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
PETMF15-[30-500/1]-SC[0-490/1]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
PETMF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
PETMF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
PETMF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
SETM8-[20-150/1]-M[3,​4,​5]-N[3,​4,​5]
SETM10-[20-350/1]-M[4,​5,​6]-N[4,​5,​6]
SETM12-[25-400/1]-M[5,​6,​8]-N[5,​6,​8]
SETM15-[30-500/1]-M[6,​8,​10]-N[6,​8,​10]
SETM20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
SETM25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
SETM30-[60-700/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
SETMF8-[20-150/1]-SC[0-142/1]-M[3,​4,​5]-N[3,​4,​5]-G[2-4/1]-H[2-4/1]
SETMF10-[20-350/1]-SC[0-342/1]-M[4,​5,​6]-N[4,​5,​6]-G[2-5/1]-H[2-5/1]
SETMF12-[25-400/1]-SC[0-390/1]-M[5,​6,​8]-N[5,​6,​8]-G[2-6/1]-H[2-6/1]
SETMF15-[30-500/1]-SC[0-490/1]-M[6,​8,​10]-N[6,​8,​10]-G[2-8/1]-H[2-8/1]
SETMF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
SETMF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
SETMF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Pilot (Step) Length G
(mm)
Distance to Wrench Flats [SC]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5-3 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6-4 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 8-5 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 10-6 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 12-6 ~ 12---
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16---
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 20-6 ~ 20---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 52 ~ 43 ~ 52 ~ 40 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 62 ~ 54 ~ 62 ~ 50 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 82 ~ 65 ~ 82 ~ 60 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 102 ~ 86 ~ 102 ~ 80 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 122 ~ 106 ~ 122 ~ 100 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 126 ~ 162 ~ 120 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 202 ~ 166 ~ 202 ~ 160 ~ 68527
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 5-3 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 6-4 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 8-5 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 10-6 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 12---
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16---
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 20-6 ~ 20---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 52 ~ 43 ~ 52 ~ 40 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 62 ~ 54 ~ 62 ~ 50 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 82 ~ 65 ~ 82 ~ 60 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 102 ~ 86 ~ 102 ~ 80 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 122 ~ 100 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 162 ~ 120 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 202 ~ 166 ~ 202 ~ 160 ~ 68527
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-3 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 6-4 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 8-5 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 10-6 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 12-6 ~ 12---
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16---
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 20-6 ~ 20---
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 52 ~ 43 ~ 52 ~ 40 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 62 ~ 54 ~ 62 ~ 50 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 82 ~ 65 ~ 82 ~ 60 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 102 ~ 86 ~ 102 ~ 80 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 122 ~ 106 ~ 122 ~ 100 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 162 ~ 126 ~ 162 ~ 120 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 202 ~ 166 ~ 202 ~ 160 ~ 68527
1 Piece(s)

9 Days or more

10820 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 5-3 ~ 5---
1 Piece(s)

9 Days or more

101020 ~ 350[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 6-4 ~ 6---
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 8-5 ~ 8---
1 Piece(s)

9 Days or more

101530 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 10-6 ~ 10---
1 Piece(s)

9 Days or more

102040 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 12-6 ~ 12---
1 Piece(s)

9 Days or more

102560 ~ 600[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 16-6 ~ 16---
1 Piece(s)

9 Days or more

103060 ~ 700[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 20-6 ~ 20---
1 Piece(s)

9 Days or more

10820 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 52 ~ 43 ~ 52 ~ 40 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 62 ~ 54 ~ 62 ~ 50 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 82 ~ 65 ~ 82 ~ 60 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 102 ~ 86 ~ 102 ~ 80 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 122 ~ 106 ~ 122 ~ 100 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 162 ~ 126 ~ 162 ~ 120 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 202 ~ 166 ~ 202 ~ 160 ~ 68527

Loading...

  1. 1

Example

Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Threads
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.