(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - With pilot, one end with external thread and the other with internal thread.

Circular Posts - With pilot, one end with external thread and the other with internal thread.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Male-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ Clear or Black Anodize or No Surface Treatment.And Wrench Flats,Thread diameter, Pilot size can be selectable.
[Diameter range] 5mm,10mm,12mm,15mm,20mm,25mm,30mm
[Length range] 20mm - 900mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E (G) +F (H) ≥Mx2+Nx2 [ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
[ ! ]The area around the wrench flats may become glossy due to polishing.
・Materials
Type[ M ]Material[ S ]Surface Treatment
One End Threaded One End Tapped
Pilot SelectablePilot & Wrench Flats Configurable
NETKNETKF1018 Carbon Steel or equivalent-
ETKKETKKFBlack Oxide
PETKPETKFElectroless Nickel Plating
SETKSETKF304 Stainless Steel-

Specifications

Part Number-L-SC-M-N-G-H
(Pilot Selectable)
(Pilot & Wrench Flats Configurable)
ETKK10
ETKKF10
-
-
200
200

-

SC150
-
-
M5
M5
-
-
N5
N5

-

G2

-

H2
■One End Threaded One End Tapped
Part NumberL
1mm Increment
SC
1 mm Increment
Wrench Flats only
M (Coarse) / N (Coarse)G
1mm Increment
H
1mm Increment
EFPVW1
TypeD
Pilot Selectable
1018 Carbon Steel or Equivalent
NETK
ETKK
PETK

304 Stainless Steel
SETK
Pilot & Wrench Flats Configurable
1018 Carbon Steel or Equivalent
NETKF
ETKKF
PETKF

304 Stainless Steel
SETKF
820~2000~14234      2~ 42~ 4246678
1020~4000~342 45     2~ 52~ 5258888
1225~5000~390  56    2~ 62~ 63610101010
1530~6000~490   68   2~ 82~ 84812121310
2040~6000~490   681012 2~102~1051016161710
2560~7000~590   681012162~122~1261220202210
3060~8000~685   681012162~162~1671624242715
L dim. tolerance is normally.
 L 15~300 ±0.1
 L301~600 ±0.3
 L601~700 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETKK8-[20-150/1]-M[3,​4]-N[3,​4]
ETKK10-[20-350/1]-M[4,​5]-N[4,​5]
ETKK12-[25-400/1]-M[5,​6]-N[5,​6]
ETKK15-[30-500/1]-M[6,​8]-N[6,​8]
ETKK20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKK25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKK30-[60-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
ETKKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
ETKKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
ETKKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
ETKKF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
ETKKF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
ETKKF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
NETK8-[20-150/1]-M[3,​4]-N[3,​4]
NETK10-[20-350/1]-M[4,​5]-N[4,​5]
NETK12-[25-400/1]-M[5,​6]-N[5,​6]
NETK15-[30-500/1]-M[6,​8]-N[6,​8]
NETK20-[40-500/1]-M[8,​10,​12]-N[8,​10,​12]
NETK25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETK30-[60-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2,​4]-H[2,​4]
NETKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2,​4]-H[2-4/1]
NETKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2,​4]
NETKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
NETKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2,​5]-H[2,​5]
NETKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2,​5]-H[2-5/1]
NETKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2,​5]
NETKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
NETKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2,​6]-H[2,​6]
NETKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2,​6]-H[2-6/1]
NETKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2,​6]
NETKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
NETKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2,​8]-H[2,​8]
NETKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2,​8]-H[2-8/1]
NETKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2,​8]
NETKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
NETKF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2,​10]-H[2,​10]
NETKF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2,​10]-H[2-10/1]
NETKF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2,​10]
NETKF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
NETKF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​12]-H[2,​12]
NETKF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​12]-H[2-12/1]
NETKF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2,​12]
NETKF25-[60-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
NETKF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​16]-H[2,​16]
NETKF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​16]-H[2-16/1]
NETKF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2,​16]
NETKF30-[60-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
PETK8-[20-150/1]-M[3,​4]-N[3,​4]
PETK10-[20-350/1]-M[4,​5]-N[4,​5]
PETK12-[25-400/1]-M[5,​6]-N[5,​6]
PETK15-[30-500/1]-M[6,​8]-N[6,​8]
PETK20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
PETK25-[60-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PETK30-[60-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PETKF8-[20-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
PETKF10-[20-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
PETKF12-[25-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
PETKF15-[30-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Pilot (Step) Length G
(mm)
Change Step (Pilot) Length G [GLC]
(mm)
Change Step (Pilot) Length H [HLC]
(mm)
Distance to Wrench Flats [SC]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 4-3 ~ 4-----
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 5-4 ~ 5-----
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 6-5 ~ 6-----
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 8-6 ~ 8-----
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 12-6 ~ 12-----
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 52 ~ 54 ~ 52 ~ 5--0 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 62 ~ 65 ~ 62 ~ 6--0 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 82 ~ 86 ~ 82 ~ 8--0 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 122 ~ 106 ~ 122 ~ 10--0 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 126 ~ 162 ~ 12--0 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 166 ~ 162 ~ 16--0 ~ 68527
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 4-----
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 5-----
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 6-----
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 8-----
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided8 ~ 12-8 ~ 12-----
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 4---0 ~ 1427
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 42 ~ 43 ~ 4---0 ~ 1427
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 42 ~ 4--0 ~ 1427
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 5---0 ~ 3428
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 52 ~ 54 ~ 5---0 ~ 3428
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 52 ~ 5--0 ~ 3428
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 52 ~ 54 ~ 52 ~ 5--0 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 6---0 ~ 39010
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 62 ~ 65 ~ 6---0 ~ 39010
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 62 ~ 6--0 ~ 39010
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 62 ~ 65 ~ 62 ~ 6--0 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 8---0 ~ 49013
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 82 ~ 86 ~ 8---0 ~ 49013
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 82 ~ 8--0 ~ 49013
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 82 ~ 86 ~ 82 ~ 8--0 ~ 49013
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 12---0 ~ 49017
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 12---0 ~ 49017
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 122 ~ 10--0 ~ 49017
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 122 ~ 10--0 ~ 49017
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16---0 ~ 59022
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 16---0 ~ 59022
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 162 ~ 12--0 ~ 59022
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 162 ~ 12--0 ~ 59022
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16---0 ~ 68527
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 166 ~ 16---0 ~ 68527
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 162 ~ 16--0 ~ 68527
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 166 ~ 162 ~ 16--0 ~ 68527
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 4-3 ~ 4-----
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 5-4 ~ 5-----
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 6-5 ~ 6-----
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 8-6 ~ 8-----
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 12-6 ~ 12-----
1 Piece(s)

9 Days or more

102560 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

103060 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16-----
1 Piece(s)

9 Days or more

10820 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 1427
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 52 ~ 54 ~ 52 ~ 5--0 ~ 3428
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 62 ~ 65 ~ 62 ~ 6--0 ~ 39010
1 Piece(s)

9 Days or more

101530 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 82 ~ 86 ~ 82 ~ 8--0 ~ 49013

Loading...

Example

Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Threads End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.