(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Stepped, internal threading on both ends.

Circular Posts - Stepped, internal threading on both ends.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added. [July 2023]
Metric Female-Female Circular Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2017-T4 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ Clear or Black Anodize or No Surface Treatment.And Wrench Flats,Thread diameter, Pilot size can be selectable.
[Diameter range] 5mm,10mm,12mm,15mm,20mm,25mm,30mm
[Length range] 15mm - 900mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E(G)+F(H)≥Mx2+Nx2 [ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
[ ! ]The area around the wrench flats may become glossy due to polishing.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends Tapped
Pilot SelectablePilot & Wrench Flats Configurable
NETJNETJF1018 Carbon Steel or Equivalent-
ETKJETKJFBlack Oxide
PETJPETJFElectroless Nickel Plating
SETJSETJF304 Stainless Steel-

Specifications

Part Number-L-SC-M-N-G-H
(Pilot Selectable)
(Pilot & Wrench Flats Configurable)
ETKJ10
ETKJF10
-
-
200
200

-

SC150
-
-
M5
M5
-
-
N5
N5

-

G2

-

H2
■Both Ends Tapped
Part NumberL
1mm Increment
SC
1 mm Increment
Wrench Flats only
M (Coarse) / N (Coarse)G
1mm Increment
H
1mm Increment
EFPVW1
TypeD
Pilot Selectable
1018 Carbon Steel or equivalent
NETJ
ETKJ
PETJ

304 Stainless Steel
SETJ
Pilot & Wrench Flats Configurable
1018 Carbon Steel or equivalent
NETJF
ETKJF
PETJF

304 Stainless Steel
SETJF
815~2000~14234      2~ 42~ 4446678
1015~4000~342 45     2~ 52~ 5558888
1220~5000~390  56    2~ 62~ 66610101010
1525~6000~490   68   2~ 82~ 88812121310
2040~6000~490   681012 2~102~10101016161710
2555~7000~590   681012162~122~12121220202210
3055~8000~685   681012162~162~16161624242715
L dim. tolerance is normally.
 L 15~300 ±0.1
 L301~600 ±0.3
 L601~700 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETKJ8-[15-150/1]-M[3,​4]-N[3,​4]
ETKJ10-[15-350/1]-M[4,​5]-N[4,​5]
ETKJ12-[20-400/1]-M[5,​6]-N[5,​6]
ETKJ15-[25-500/1]-M[6,​8]-N[6,​8]
ETKJ20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
ETKJ25-[55-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKJ30-[55-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
ETKJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
ETKJF10-[15-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
ETKJF12-[20-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
ETKJF15-[25-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
ETKJF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
ETKJF25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
ETKJF30-[55-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
NETJ8-[15-150/1]-M[3,​4]-N[3,​4]
NETJ10-[15-350/1]-M[4,​5]-N[4,​5]
NETJ12-[20-400/1]-M[5,​6]-N[5,​6]
NETJ15-[25-500/1]-M[6,​8]-N[6,​8]
NETJ20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
NETJ25-[55-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETJ30-[55-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
NETJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2,​4]-H[2,​4]
NETJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2,​4]-H[2-4/1]
NETJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2,​4]
NETJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
NETJF10-[15-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2,​5]-H[2,​5]
NETJF10-[15-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2,​5]-H[2-5/1]
NETJF10-[15-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2,​5]
NETJF10-[15-350/1]-SC[0-342/1]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
NETJF12-[20-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2,​6]-H[2,​6]
NETJF12-[20-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2,​6]-H[2-6/1]
NETJF12-[20-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2,​6]
NETJF12-[20-400/1]-SC[0-390/1]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
NETJF15-[25-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2,​8]-H[2,​8]
NETJF15-[25-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2,​8]-H[2-8/1]
NETJF15-[25-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2,​8]
NETJF15-[25-500/1]-SC[0-490/1]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
NETJF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2,​10]-H[2,​10]
NETJF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2,​10]-H[2-10/1]
NETJF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2,​10]
NETJF20-[40-500/1]-SC[0-490/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
NETJF25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​12]-H[2,​12]
NETJF25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​12]-H[2-12/1]
NETJF25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2,​12]
NETJF25-[55-600/1]-SC[0-590/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
NETJF30-[55-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​16]-H[2,​16]
NETJF30-[55-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2,​16]-H[2-16/1]
NETJF30-[55-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2,​16]
NETJF30-[55-700/1]-SC[0-685/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
PETJ8-[15-150/1]-M[3,​4]-N[3,​4]
PETJ10-[15-350/1]-M[4,​5]-N[4,​5]
PETJ12-[20-400/1]-M[5,​6]-N[5,​6]
PETJ15-[25-500/1]-M[6,​8]-N[6,​8]
PETJ20-[40-500/1]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
PETJ25-[55-600/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PETJ30-[55-700/1]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
PETJF8-[15-150/1]-SC[0-142/1]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
PETJF10-[15-560/0.1]-SC[0-592/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-5/1]-H[2-5/1]
PETJF10-[15-560/0.1]-SC[0-592/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-5/1]-HLC[2.5,​3.5,​4.5]
PETJF10-[15-560/0.1]-SC[0-592/0.5]-M[3,​4,​5]-N[3,​4,​5]-G[2-5/1]-HLC[5.5-12.5/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Pilot (Step) Length G
(mm)
Change Step (Pilot) Length G [GLC]
(mm)
Change Step (Pilot) Length H [HLC]
(mm)
Distance to Wrench Flats [SC]
(mm)
Thread Dia. M (Depth=Mx3) [Code MD]
(mm)
Thread Dia. N (Depth=Nx3)[Code ND]
(mm)
Wrench Flats B (Circular)
(mm)
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 4-3 ~ 4-------
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 5-4 ~ 5-------
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 6-5 ~ 6-------
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 8-6 ~ 8-------
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 12-6 ~ 12-------
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 142--7
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 52 ~ 54 ~ 52 ~ 5--0 ~ 342--8
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 62 ~ 65 ~ 62 ~ 6--0 ~ 390--10
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 82 ~ 86 ~ 82 ~ 8--0 ~ 490--13
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 122 ~ 106 ~ 122 ~ 10--0 ~ 490--17
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 126 ~ 162 ~ 12--0 ~ 590--22
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 162 ~ 166 ~ 162 ~ 16--0 ~ 685--27
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 4-------
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 5-------
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 6-------
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 8-------
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 12-------
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 4---0 ~ 142--7
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 42 ~ 43 ~ 4---0 ~ 142--7
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4-3 ~ 42 ~ 4--0 ~ 142--7
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 142--7
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 5---0 ~ 342--8
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 52 ~ 54 ~ 5---0 ~ 342--8
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 5-4 ~ 52 ~ 5--0 ~ 342--8
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 52 ~ 54 ~ 52 ~ 5--0 ~ 342--8
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 6---0 ~ 390--10
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 62 ~ 65 ~ 6---0 ~ 390--10
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 6-5 ~ 62 ~ 6--0 ~ 390--10
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelNot Provided5 ~ 62 ~ 65 ~ 62 ~ 6--0 ~ 390--10
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 8---0 ~ 490--13
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 82 ~ 86 ~ 8---0 ~ 490--13
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 8-6 ~ 82 ~ 8--0 ~ 490--13
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 82 ~ 86 ~ 82 ~ 8--0 ~ 490--13
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 12---0 ~ 490--17
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 12---0 ~ 490--17
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 12-6 ~ 122 ~ 10--0 ~ 490--17
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelNot Provided6 ~ 122 ~ 106 ~ 122 ~ 10--0 ~ 490--17
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16---0 ~ 590--22
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 16---0 ~ 590--22
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 162 ~ 12--0 ~ 590--22
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 126 ~ 162 ~ 12--0 ~ 590--22
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 16---0 ~ 685--27
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 166 ~ 16---0 ~ 685--27
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 16-6 ~ 162 ~ 16--0 ~ 685--27
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 162 ~ 166 ~ 162 ~ 16--0 ~ 685--27
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 4-3 ~ 4-------
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 5-4 ~ 5-------
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 6-5 ~ 6-------
1 Piece(s)

9 Days or more

101525 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 8-6 ~ 8-------
1 Piece(s)

9 Days or more

102040 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 12-6 ~ 12-------
1 Piece(s)

9 Days or more

102555 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

103055 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 16-6 ~ 16-------
1 Piece(s)

9 Days or more

10815 ~ 150[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 42 ~ 43 ~ 42 ~ 4--0 ~ 142--7
1 Piece(s)

9 Days or more

101015 ~ 560[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 52 ~ 53 ~ 52 ~ 5--0 ~ 592--8
1 Piece(s)

9 Days or more

101015 ~ 560[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-3 ~ 52 ~ 5-2.5 ~ 4.50 ~ 592--8
1 Piece(s)

9 Days or more

101015 ~ 560[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5-3 ~ 52 ~ 5-5.5 ~ 12.50 ~ 592--8

Loading...

Example

Circular Posts - With Pilot, One End Threaded, One End Tapped,:Related Image
 

Basic Information

Type Circular Shape End Shape (Left) Taps End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.