(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - One end with external thread, configurable length.

Hexagonal Posts - One end with external thread, configurable length.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added and available length extended. [July 2023]
One End Threaded Metric Male-Male Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating / Clear or Black Anodize or No Surface Treatment. The Pilot Size is also configurable..
[Diameter range] 5mm - 32mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Hex Posts - One End Tapped:Related Image
[ ! ]Anti-rust Oil is applied on 1018 Carbon Steel or equivalent products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
One End Threaded
NLON1018 Carbon Steel or Equivalent-
LSONBlack Oxide
PLONElectroless Nickel Plating
SLON304 Stainless Steel-

Specifications

Part Number-L-M
SLON10-300-M5
Part NumberL
0.5mm Increment
M (Coarse)(C)
TypeB
One End Threaded
1018 Carbon Steel or Equivalent
NLON
LSON
PLON

304 Stainless Steel
SLON
58~ 10022.6          5.8
615~ 100  34        6.9
715~200  34        8.1
820~250  345       9.2
1020~350   456      11.5
1225~500   4568     13.9
1330~500   4568     15.0
1435~600   456810    16.2
1735~600    56810    19.6
1945~600    5681012   21.9
2465~700     6810121620 27.7
2765~800     6810121620 31.2
3080~1000     68101216202434.6
3280~1000     68101216202436.9
L dim. tolerance is normally.
L 8~300 ±0.1
L300.5~600 ±0.3
L600.5~800 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSON5-[8-50/0.5]-M[2,​2.6]
LSON6-[15-50/0.5]-M[3,​4]
LSON7-[15-200/0.5]-M[3,​4,​5]
LSON8-[20-250/0.5]-M[3,​4,​5,​6]
LSON10-[20-350/0.5]-M[4,​5,​6]
LSON12-[25-400/0.5]-M[4,​5,​6,​8]
LSON13-[30-400/0.5]-M[4,​5,​6,​8]
LSON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
LSON17-[35-500/0.5]-M[5,​6,​8,​10]
LSON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
LSON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
LSON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
LSON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
LSON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLON5-[8-50/0.5]-M[2,​2.6]
NLON6-[15-50/0.5]-M[3,​4]
NLON7-[15-150/0.5]-M[3,​4]
NLON8-[20-250/0.5]-M[3,​4,​5]
NLON10-[20-350/0.5]-M[4,​5,​6]
NLON12-[25-400/0.5]-M[4,​5,​6,​8]
NLON13-[30-400/0.5]-M[4,​5,​6,​8]
NLON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
NLON17-[35-500/0.5]-M[5,​6,​8,​10]
NLON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
NLON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
NLON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
NLON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
PLON5-[8-50/0.5]-M[2,​2.6]
PLON6-[15-50/0.5]-M[3,​4]
PLON7-[15-200/0.5]-M[3,​4,​5]
PLON8-[20-250/0.5]-M[3,​4,​5]
PLON10-[20-350/0.5]-M[4,​5,​6]
PLON12-[25-400/0.5]-M[4,​5,​6,​8]
PLON13-[30-400/0.5]-M[4,​5,​6,​8]
PLON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
PLON17-[35-500/0.5]-M[5,​6,​8,​10]
PLON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
PLON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
PLON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
PLON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
PLON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
SLON5-[8-50/0.5]-M[2,​2.6]
SLON6-[15-50/0.5]-M[3,​4]
SLON7-[15-150/0.5]-M[3,​4]
SLON8-[20-250/0.5]-M[3,​4,​5]
SLON10-[20-350/0.5]-M[4,​5,​6]
SLON12-[25-400/0.5]-M[4,​5,​6,​8]
SLON13-[30-400/0.5]-M[4,​5,​6,​8]
SLON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
SLON17-[35-500/0.5]-M[5,​6,​8,​10]
SLON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
SLON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
SLON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
SLON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
SLON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)
1 Piece(s)

9 Days or more

1058 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating2 ~ 2.6
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 4
1 Piece(s)

9 Days or more

10715 ~ 200[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 5
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating3 ~ 6
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 8
1 Piece(s)

9 Days or more

101330 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 8
1 Piece(s)

9 Days or more

101435 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating4 ~ 10
1 Piece(s)

9 Days or more

101735 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 10
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating5 ~ 12
1 Piece(s)

9 Days or more

102465 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 20
1 Piece(s)

9 Days or more

102765 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 20
1 Piece(s)

9 Days or more

103080 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 24
1 Piece(s)

9 Days or more

103280 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating6 ~ 24
1 Piece(s)

9 Days or more

1058 ~ 50[Steel] Low Carbon SteelNot Provided2 ~ 2.6
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelNot Provided3 ~ 4
1 Piece(s)

9 Days or more

10715 ~ 150[Steel] Low Carbon SteelNot Provided3 ~ 4
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelNot Provided3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelNot Provided4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelNot Provided4 ~ 8
1 Piece(s)

9 Days or more

101330 ~ 400[Steel] Low Carbon SteelNot Provided4 ~ 8
1 Piece(s)

9 Days or more

101435 ~ 500[Steel] Low Carbon SteelNot Provided4 ~ 10
1 Piece(s)

9 Days or more

101735 ~ 500[Steel] Low Carbon SteelNot Provided5 ~ 10
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelNot Provided5 ~ 12
1 Piece(s)

9 Days or more

102465 ~ 600[Steel] Low Carbon SteelNot Provided6 ~ 20
1 Piece(s)

9 Days or more

102765 ~ 700[Steel] Low Carbon SteelNot Provided6 ~ 20
1 Piece(s)

9 Days or more

103080 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 24
1 Piece(s)

9 Days or more

103280 ~ 800[Steel] Low Carbon SteelNot Provided6 ~ 24
1 Piece(s)

9 Days or more

1058 ~ 50[Steel] Low Carbon SteelElectroless Nickel Plating2 ~ 2.6
1 Piece(s)

9 Days or more

10615 ~ 50[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 4
1 Piece(s)

9 Days or more

10715 ~ 200[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5
1 Piece(s)

9 Days or more

10820 ~ 250[Steel] Low Carbon SteelElectroless Nickel Plating3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 350[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 8
1 Piece(s)

9 Days or more

101330 ~ 400[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 8
1 Piece(s)

9 Days or more

101435 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating4 ~ 10
1 Piece(s)

9 Days or more

101735 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 10
1 Piece(s)

9 Days or more

101945 ~ 500[Steel] Low Carbon SteelElectroless Nickel Plating5 ~ 12
1 Piece(s)

9 Days or more

102465 ~ 600[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 20
1 Piece(s)

9 Days or more

102765 ~ 700[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 20
1 Piece(s)

9 Days or more

103080 ~ 800[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 24
1 Piece(s)

9 Days or more

103280 ~ 800[Steel] Low Carbon SteelElectroless Nickel Plating6 ~ 24
1 Piece(s)

9 Days or more

1058 ~ 50[Stainless Steel] 304 Stainless SteelNot Provided2 ~ 2.6
1 Piece(s)

9 Days or more

10615 ~ 50[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 4
1 Piece(s)

9 Days or more

10715 ~ 150[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 4
1 Piece(s)

9 Days or more

10820 ~ 250[Stainless Steel] 304 Stainless SteelNot Provided3 ~ 5
1 Piece(s)

9 Days or more

101020 ~ 350[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 6
1 Piece(s)

9 Days or more

101225 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 8
1 Piece(s)

9 Days or more

101330 ~ 400[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 8
1 Piece(s)

9 Days or more

101435 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided4 ~ 10
1 Piece(s)

9 Days or more

101735 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 10
1 Piece(s)

9 Days or more

101945 ~ 500[Stainless Steel] 304 Stainless SteelNot Provided5 ~ 12
1 Piece(s)

9 Days or more

102465 ~ 600[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 20
1 Piece(s)

9 Days or more

102765 ~ 700[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 20
1 Piece(s)

9 Days or more

103080 ~ 800[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 24
1 Piece(s)

9 Days or more

103280 ~ 800[Stainless Steel] 304 Stainless SteelNot Provided6 ~ 24

Loading...

  1. 1

Example

Hex Posts - One End Tapped:Related Image
 

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Straight
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.