(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Aluminum material is added and available length extended. [July 2023]
One End Tapped Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating / Clear or Black Anodize or No Surface Treatment. The Pilot Size is also configurable..
[Diameter range] 5mm - 32mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
One End Tapped | ||
NLMN | 1018 Carbon Steel or Equivalent | - |
LSMN | Black Oxide | |
PLMN | Electroless Nickel Plating | |
SLMN | 304 Stainless Steel | - |
Part Number | - | L | - | M |
NLMN6 | - | 50 | - | M3 |
Part Number | L 0.5mm Increment | M (Coarse) | (C) | ||||||||||||
Type | B | ||||||||||||||
One End Tapped 1018 Carbon Steel or Equivalent NLMN LSMN PLMN 304 Stainless Steel SLMN | 5 | 8~ 100 | 2 | 2.6 | 5.8 | ||||||||||
6 | 15~ 100 | 3 | 4 | 6.9 | |||||||||||
7 | 15~200 | 3 | 4 | 8.1 | |||||||||||
8 | 20~250 | 3 | 4 | 5 | 9.2 | ||||||||||
10 | 20~350 | 4 | 5 | 6 | 11.5 | ||||||||||
12 | 25~500 | 4 | 5 | 6 | 8 | 13.9 | |||||||||
13 | 30~500 | 4 | 5 | 6 | 8 | 15.0 | |||||||||
14 | 35~600 | 4 | 5 | 6 | 8 | 10 | 16.2 | ||||||||
17 | 35~600 | 5 | 6 | 8 | 10 | 19.6 | |||||||||
19 | 45~600 | 5 | 6 | 8 | 10 | 12 | 21.9 | ||||||||
24 | 65~700 | 6 | 8 | 10 | 12 | 16 | 20 | 27.7 | |||||||
27 | 65~800 | 6 | 8 | 10 | 12 | 16 | 20 | 31.2 | |||||||
30 | 80~1000 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 34.6 | ||||||
32 | 80~1000 | 6 | 8 | 10 | 12 | 16 | 20 | 24 | 36.9 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LSMN5-[8-50/0.5]-M[2,2.6] |
LSMN6-[15-50/0.5]-M[3,4] |
LSMN7-[15-150/0.5]-M[3,4] |
LSMN8-[20-250/0.5]-M[3,4,5] |
LSMN10-[20-350/0.5]-M[4,5,6] |
LSMN12-[25-400/0.5]-M[4,5,6,8] |
LSMN13-[30-400/0.5]-M[4,5,6,8] |
LSMN14-[35-500/0.5]-M[4,5,6,8,10] |
LSMN17-[35-500/0.5]-M[5,6,8,10] |
LSMN19-[45-500/0.5]-M[5,6,8,10,12] |
LSMN24-[65-600/0.5]-M[6,8,10,12,16,20] |
LSMN27-[65-700/0.5]-M[6,8,10,12,16,20] |
LSMN30-[80-800/0.5]-M[6,8,10,12,16,20,24] |
LSMN32-[80-800/0.5]-M[6,8,10,12,16,20,24] |
NLMN5-[8-50/0.5]-M[2,2.6] |
NLMN6-[15-50/0.5]-M[3,4] |
NLMN7-[15-150/0.5]-M[3,4] |
NLMN8-[20-250/0.5]-M[3,4,5] |
NLMN10-[20-350/0.5]-M[4,5,6] |
NLMN12-[25-400/0.5]-M[4,5,6,8] |
NLMN13-[30-400/0.5]-M[4,5,6,8] |
NLMN14-[35-500/0.5]-M[4,5,6,8,10] |
NLMN17-[35-500/0.5]-M[5,6,8,10] |
NLMN19-[45-500/0.5]-M[5,6,8,10,12] |
NLMN24-[65-600/0.5]-M[6,8,10,12,16,20] |
NLMN27-[65-700/0.5]-M[6,8,10,12,16,20] |
NLMN30-[80-800/0.5]-M[6,8,10,12,16,20,24] |
NLMN32-[80-800/0.5]-M[6,8,10,12,16,20,24] |
PLMN5-[8-50/0.5]-M[2,2.6] |
PLMN6-[15-50/0.5]-M[3,4] |
PLMN7-[15-200/0.5]-M[3,4] |
PLMN7-[15-200/0.5]-MD[3,4] |
PLMN8-[20-250/0.5]-M[3,4,5] |
PLMN8-[20-250/0.5]-MD[3,4,5] |
PLMN10-[20-350/0.5]-M[3,4,5,6] |
PLMN10-[20-350/0.5]-MD[3,4,5,6] |
PLMN12-[25-400/0.5]-M[4,5,6,8] |
PLMN13-[30-400/0.5]-M[4,5,6,8] |
PLMN14-[35-500/0.5]-M[4,5,6,8,10] |
PLMN17-[35-500/0.5]-M[5,6,8,10] |
PLMN19-[45-500/0.5]-M[5,6,8,10,12] |
PLMN24-[65-600/0.5]-M[6,8,10,12,16,20] |
PLMN27-[65-700/0.5]-M[6,8,10,12,16,20] |
PLMN30-[80-800/0.5]-M[6,8,10,12,16,20,24] |
PLMN32-[80-800/0.5]-M[6,8,10,12,16,20,24] |
SLMN5-[8-50/0.5]-M[2,2.6] |
SLMN6-[15-50/0.5]-M[3,4] |
SLMN7-[15-150/0.5]-M[3,4] |
SLMN8-[20-250/0.5]-M[3,4,5] |
SLMN10-[20-350/0.5]-M[4,5,6] |
SLMN12-[25-400/0.5]-M[4,5,6,8] |
SLMN13-[30-400/0.5]-M[4,5,6,8] |
SLMN14-[35-500/0.5]-M[4,5,6,8,10] |
SLMN17-[35-500/0.5]-M[5,6,8,10] |
SLMN19-[45-500/0.5]-M[5,6,8,10,12] |
SLMN24-[65-600/0.5]-M[6,8,10,12,16,20] |
SLMN27-[65-700/0.5]-M[6,8,10,12,16,20] |
SLMN30-[80-800/0.5]-M[6,8,10,12,16,20,24] |
SLMN32-[80-800/0.5]-M[6,8,10,12,16,20,24] |
Loading...
Type | Hex | End Shape (Left) | Taps | End Shape (Right) | Straight |
---|---|---|---|---|---|
Style | Solid | Engraved Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy