(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - With pilot, both ends threaded, length configurable.

Hexagonal Posts - With pilot, both ends threaded, length configurable.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

New: Aluminum material is added and available length extended. [July 2023]
Metric Female-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, A2011-T8 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating / Clear or Black Anodize or No Surface Treatment. The Pilot Size is also configurable..
[Diameter range] 8mm - 32mm
[Length range] 15mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
Inch option available, please click Here.

  • inCAD Components
Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
*C0.2~0.5
at the corner
[ ! ]L+E (G) +F (H) ≥Mx2+Nx2
[ ! ]Rust preventative Oil is applied on 1018 Carbon Steel or equivalent products.
・Materials
Type[ M ]Material[ S ]Surface Treatment
Both Ends Tapped
Pilot SelectablePilot Configurable
NLSBJNLSBJF1018 Carbon Steel or Equivalent-
LSBJLSBJFBlack Oxide
PLSBJPLSBJFElectroless Nickel Plating
SLSBJSLSBJF304 Stainless Steel-

Specifications

Part Number-L-M-N-G-H
LSBJ10
 
-
 
350
 
-
 
M5
 
-
 
N4
 

 

 

 

 
■Both Ends Tapped
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse)G 1mm IncrementH 1mm IncrementEFPVW(C)
TypeB
Pilot Selectable
1018 Carbon Steel or Equivalent
NLSBJ
LSBJ
PLSBJ
304 Stainless Steel
SLSBJ
Pilot Configurable
1018 Carbon Steel or Equivalent
NLSBJF
LSBJF
PLSBJF
304 Stainless Steel
SLSBJF
815~25034       2~ 42~ 4446619.2
1015~350 45      2~ 52~ 55588111.5
1220~500  56     2~ 62~ 6661010113.9
1320~500  56     2~ 62~ 66610101.515
1425~600   68    2~ 82~ 8881212116.2
1725~600   68    2~ 82~ 88812122.519.6
1940~600   681012  2~102~10101016161.521.9
2450~700   68101216 2~122~1212122020227.7
2750~800   68101216 2~162~16161624241.531.2
27W    161620203.531.2
3060~1000   68101216202~162~1616162828134.6
30W   16162424334.6
3260~1000   68101216202~202~2020203030136.9
32W   20202424436.9
L dim. tolerance is normally.
L 15~300 ±0.1
L300.5~600 ±0.3
L600.5 ~ 800 ±0.4
However, when L≤200, all simultaneously produced pieces in a lot will have L dim. tolerance of ±0.02 or better.

Alterations


Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LSBJ8-[15-250/0.5]-M[3,​4]-N[3,​4]
LSBJ10-[15-350/0.5]-M[4,​5]-N[4,​5]
LSBJ12-[20-400/0.5]-M[5,​6]-N[5,​6]
LSBJ13-[20-400/0.5]-M[5,​6]-N[5,​6]
LSBJ14-[25-500/0.5]-M[6,​8]-N[6,​8]
LSBJ17-[25-500/0.5]-M[6,​8]-N[6,​8]
LSBJ19-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
LSBJ24-[50-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ27W-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ30W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ32-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ32W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJF8-[15-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
LSBJF10-[15-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
LSBJF12-[20-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBJF13-[20-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBJF14-[25-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-M[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-G[2-8/1]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-N[5,​6,​8]-GLC[8.5-20/0.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-G[2-8/1]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]-HLC[8.5-20/0.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-H[2-8/1]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-HLC[2.5,​3.5,​4.5,​5.5,​6.5,​7.5]
LSBJF17-[25-600/0.5]-MD[5,​6,​8]-ND[5,​6,​8]-GLC[8.5-20/0.5]-HLC[8.5-20/0.5]
LSBJF19-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
LSBJF24-[50-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H0
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H[2-16/1]
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H0
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment Pilot Dia. P, V
(φ)
Thread Dia. M
(mm)
One Side Base Surface Width (W)
(mm)
Pilot (Step) Length H
(mm)
Thread Dia. N(mm) Pilot (Step) Length G
(mm)
Change Step (Pilot) Length G [GLC]
(mm)
Change Step (Pilot) Length H [HLC]
(mm)
Thread Dia. N (Depth=Nx3)[Code ND]
(mm)
Thread Dia. M (Depth=Mx3) [Code MD]
(mm)
1 Piece(s)

9 Days or more

10815 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating-3 ~ 41-3 ~ 4-----
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating-4 ~ 51-4 ~ 5-----
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61-5 ~ 6-----
1 Piece(s)

9 Days or more

101320 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61.5-5 ~ 6-----
1 Piece(s)

9 Days or more

101425 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 81-6 ~ 8-----
1 Piece(s)

9 Days or more

101725 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 82.5-6 ~ 8-----
1 Piece(s)

9 Days or more

101940 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 121.5-6 ~ 12-----
1 Piece(s)

9 Days or more

102450 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 162-6 ~ 16-----
1 Piece(s)

9 Days or more

102750 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.5-6 ~ 16-----
1 Piece(s)

9 Days or more

10-50 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating206 ~ 163.5-6 ~ 16-----
1 Piece(s)

9 Days or more

103060 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating286 ~ 201-6 ~ 20-----
1 Piece(s)

9 Days or more

10-60 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 203-6 ~ 20-----
1 Piece(s)

9 Days or more

103260 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating306 ~ 201-6 ~ 20-----
1 Piece(s)

9 Days or more

10-60 ~ 800[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 204-6 ~ 20-----
1 Piece(s)

9 Days or more

10815 ~ 250[Steel] Low Carbon SteelBlack Oxide Coating-3 ~ 412 ~ 43 ~ 42 ~ 4----
1 Piece(s)

9 Days or more

101015 ~ 350[Steel] Low Carbon SteelBlack Oxide Coating-4 ~ 512 ~ 54 ~ 52 ~ 5----
1 Piece(s)

9 Days or more

101220 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 612 ~ 65 ~ 62 ~ 6----
1 Piece(s)

9 Days or more

101320 ~ 400[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 61.52 ~ 65 ~ 62 ~ 6----
1 Piece(s)

9 Days or more

101425 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 812 ~ 86 ~ 82 ~ 8----
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 85 ~ 82 ~ 8----
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 82 ~ 8-2.5 ~ 7.5--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 82 ~ 8-8.5 ~ 20--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 85 ~ 8-2.5 ~ 7.5---
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 8-2.5 ~ 7.52.5 ~ 7.5--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 8-2.5 ~ 7.58.5 ~ 20--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 85 ~ 8-8.5 ~ 20---
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 8-8.5 ~ 202.5 ~ 7.5--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5-5 ~ 8-8.5 ~ 208.5 ~ 20--
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 8-2 ~ 8--5 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5--2 ~ 8-2.5 ~ 7.55 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5--2 ~ 8-8.5 ~ 205 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 8--2.5 ~ 7.5-5 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5---2.5 ~ 7.52.5 ~ 7.55 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5---2.5 ~ 7.58.5 ~ 205 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.52 ~ 8--8.5 ~ 20-5 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5---8.5 ~ 202.5 ~ 7.55 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-5 ~ 82.5---8.5 ~ 208.5 ~ 205 ~ 8-
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 85 ~ 82 ~ 8---5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 82 ~ 8-2.5 ~ 7.5-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 82 ~ 8-8.5 ~ 20-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 85 ~ 8-2.5 ~ 7.5--5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 8-2.5 ~ 7.52.5 ~ 7.5-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 8-2.5 ~ 7.58.5 ~ 20-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 85 ~ 8-8.5 ~ 20--5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 8-8.5 ~ 202.5 ~ 7.5-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5-5 ~ 8-8.5 ~ 208.5 ~ 20-5 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 8-2 ~ 8--5 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5--2 ~ 8-2.5 ~ 7.55 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5--2 ~ 8-8.5 ~ 205 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 8--2.5 ~ 7.5-5 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5---2.5 ~ 7.52.5 ~ 7.55 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5---2.5 ~ 7.58.5 ~ 205 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.52 ~ 8--8.5 ~ 20-5 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5---8.5 ~ 202.5 ~ 7.55 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101725 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating--2.5---8.5 ~ 208.5 ~ 205 ~ 85 ~ 8
1 Piece(s)

9 Days or more

101940 ~ 500[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 121.52 ~ 106 ~ 122 ~ 10----
1 Piece(s)

9 Days or more

102450 ~ 600[Steel] Low Carbon SteelBlack Oxide Coating-6 ~ 1622 ~ 126 ~ 162 ~ 12----
1 Piece(s)

9 Days or more

102750 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.506 ~ 160----
1 Piece(s)

9 Days or more

102750 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.52 ~ 166 ~ 160----
1 Piece(s)

9 Days or more

102750 ~ 700[Steel] Low Carbon SteelBlack Oxide Coating246 ~ 161.506 ~ 162 ~ 16----

Loading...

Example

Hex Posts - With Pilot, One End Threaded, One End Tapped:Related Image
 

Basic Information

Type Hex End Shape (Left) Taps End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.