(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New: Aluminum material is added and available length extended. [July 2023]
Metric Male-Male Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent, 2011 Aluminum Alloy and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/Trivalent Chromate (Black) / Clear / Black Anodize or No Surface Treatment.
[Diameter range] 5mm - 32mm
[Length range] 8mm - 1000mm. Use the alteration LKC to specify the length in 0.1mm increment.
[Thread Length range] 5mm - 100mm
[Thread Size]2 - 24
Inch option available, please click Here.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
Both Ends Threaded | Both Ends Threaded, Thread Length Dia. Configurable | ||
NLSBL | NLSBP | 1018 Carbon Steel or Equivalent | - |
LSBL | LSBP | Black Oxide | |
PLSBL | PLSBP | Electroless Nickel Plating | |
SLSBL | SLSBP | 304 Stainless Steel | - |
Part Number | - | L | - | F | - | G | - | M | - | N |
PLSBP10 SLSBP30 | - - | 200 750 | - - | F40 F35 | - - | G35 G40 | - - | M5 M20 | - - | N4 N24 |
Part Number | 0.5mm Increment | M / N | (C) | A | |||||||||||||||
Type | B | L | F | G | |||||||||||||||
Both Ends Threaded 1018 Carbon Steel or Equivalent NLSBL LSBL PLSBL 304 Stainless Steel SLSBL | Both Ends Threaded, Thread Length & Dia. Configurable 1018 Carbon Steel or Equivalent NLSBP LSBP PLSBP 304 Stainless Steel SLSBP | 5 | 8~ 100 | 5~ 20 | 5~ 20 | 2 | 2.6 | 5.8 | 1.0 | ||||||||||
6 | 15~ 100 | 5~ 30 | 5~ 30 | 3 | 4 | 6.9 | 1.5 | ||||||||||||
7 | 20~200 | 5~ 30 | 5~ 30 | 3 | 4 | 8.1 | 1.5 | ||||||||||||
8 | 20~250 | 8~ 40 | 8~ 40 | 4 | 5 | 9.2 | 1.6 | ||||||||||||
10 | 25~350 | 8~ 42 | 8~ 42 | 4 | 5 | 6 | 11.5 | 2.0 | |||||||||||
12 | 25~500 | 10~ 55 | 10~ 55 | 5 | 6 | 8 | 13.9 | 2.5 | |||||||||||
13 | 30~500 | 10~ 55 | 10~ 55 | 5 | 6 | 8 | 15.0 | 2.5 | |||||||||||
14 | 35~600 | 12~ 60 | 12~ 60 | 6 | 8 | 10 | 16.2 | 3.0 | |||||||||||
17 | 35~600 | 12~ 60 | 12~ 60 | 6 | 8 | 10 | 19.6 | 3.0 | |||||||||||
19 | 45~600 | 15~ 75 | 15~ 75 | 8 | 10 | 12 | 21.9 | 3.5 | |||||||||||
24 | 55~700 | 20~ 80 | 20~ 80 | 10 | 12 | 16 | 27.7 | 4.0 | |||||||||||
27 | 65~800 | 25~ 90 | 25~ 90 | 12 | 16 | 20 | 31.2 | 5.0 | |||||||||||
30 | 80~1000 | 30~100 | 30~100 | 16 | 20 | 24 | 34.6 | 6.0 | |||||||||||
32 | 80~1000 | 30~100 | 30~100 | 16 | 20 | 24 | 36.9 | 6.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LSBL5-[8-50/0.5]-F[5-20/0.5]-M[2,2.6]-N[2,2.6] |
LSBL6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBL7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
LSBL8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
LSBL10-[25-350/0.5]-F[8-42/0.5]-M[4,5,6]-N[4,5,6] |
LSBL12-[25-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBL13-[30-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBL14-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBL17-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBL19-[45-500/0.5]-F[15-75/0.5]-M[8,10,12]-N[8,10,12] |
LSBL24-[55-600/0.5]-F[20-80/0.5]-M[10,12,16]-N[10,12,16] |
LSBL27-[65-700/0.5]-F[25-90/0.5]-M[12,16,20]-N[12,16,20] |
LSBL30-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBL32-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBP5-[8-50/0.5]-F[5-20/0.5]-G[5-20/0.5]-M[2,2.6]-N[2,2.6] |
LSBP6-[15-50/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
LSBP7-[20-150/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
LSBP8-[20-250/0.5]-F[8-40/0.5]-G[8-40/0.5]-M[4,5]-N[4,5] |
LSBP10-[25-350/0.5]-F[8-42/0.5]-G[8-42/0.5]-M[4,5,6]-N[4,5,6] |
LSBP12-[25-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBP13-[30-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
LSBP14-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBP17-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
LSBP19-[45-600/0.5]-F[15-75/0.5]-G[15-75/0.5]-M[6,8,10,12,16]-N[6,8,10,12] |
LSBP24-[55-600/0.5]-F[20-80/0.5]-G[20-80/0.5]-M[10,12,16]-N[10,12,16] |
LSBP27-[65-700/0.5]-F[25-90/0.5]-G[25-90/0.5]-M[12,16,20]-N[12,16,20] |
LSBP30-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
LSBP32-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBL5-[8-50/0.5]-F[5-20/0.5]-M[2,2.6]-N[2,2.6] |
NLSBL6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBL7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
NLSBL8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
NLSBL10-[25-350/0.5]-F[8-42/0.5]-M[4,5,6]-N[4,5,6] |
NLSBL12-[25-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBL13-[30-400/0.5]-F[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBL14-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBL17-[35-500/0.5]-F[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBL19-[45-500/0.5]-F[15-75/0.5]-M[8,10,12]-N[8,10,12] |
NLSBL24-[55-600/0.5]-F[20-80/0.5]-M[10,12,16]-N[10,12,16] |
NLSBL27-[65-700/0.5]-F[25-90/0.5]-M[12,16,20]-N[12,16,20] |
NLSBL30-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBL32-[80-800/0.5]-F[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBP5-[8-50/0.5]-F[5-20/0.5]-G[5-20/0.5]-M[2,2.6]-N[2,2.6] |
NLSBP6-[15-50/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
NLSBP7-[20-150/0.5]-F[5-30/0.5]-G[5-30/0.5]-M[3,4]-N[3,4] |
NLSBP8-[20-250/0.5]-F[8-40/0.5]-G[8-40/0.5]-M[4,5]-N[4,5] |
NLSBP10-[25-350/0.5]-F[8-42/0.5]-G[8-42/0.5]-M[4,5,6]-N[4,5,6] |
NLSBP12-[25-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBP13-[30-400/0.5]-F[10-55/0.5]-G[10-55/0.5]-M[5,6,8]-N[5,6,8] |
NLSBP14-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBP17-[35-500/0.5]-F[12-60/0.5]-G[12-60/0.5]-M[6,8,10]-N[6,8,10] |
NLSBP19-[45-500/0.5]-F[15-75/0.5]-G[15-75/0.5]-M[8,10,12]-N[8,10,12] |
NLSBP24-[55-600/0.5]-F[20-80/0.5]-G[20-80/0.5]-M[10,12,16]-N[10,12,16] |
NLSBP27-[65-700/0.5]-F[25-90/0.5]-G[25-90/0.5]-M[12,16,20]-N[12,16,20] |
NLSBP30-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
NLSBP32-[80-800/0.5]-F[30-100/0.5]-G[30-100/0.5]-M[16,20,24]-N[16,20,24] |
PLSBL5-[8-50/0.5]-F[5-20/0.5]-M[2,2.6]-N[2,2.6] |
PLSBL6-[15-50/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
PLSBL7-[20-150/0.5]-F[5-30/0.5]-M[3,4]-N[3,4] |
PLSBL8-[20-250/0.5]-F[8-40/0.5]-M[4,5]-N[4,5] |
Loading...
Type | Hex | End Shape (Left) | Threads | End Shape (Right) | Threads |
---|---|---|---|---|---|
Style | Solid | Engraved Scale | Without Scale | Pilot (Concave-Convex at End) | Not Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy