(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - Small thread, with external and internal threading.

Hexagonal Posts - Small thread, with external and internal threading.
  • Volume Discount

Metric Male-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent and 303 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ or No Surface Treatment.Suitable for Limited Spaces or Space-Saving required Places.
[Diameter range] 4mm, 5mm, 5.5mm
[Length range]5mm - 20mm.
Inch option available, please click Here.

  • inCAD Components

Part Number

Configured Part Number is shown.

Small Hex Posts- One End Threaded, One End Tapped:Related Image
Type[ M ]Material[ S ]Surface Treatment
BSLCG1018 Carbon Steel or SUMBlack Oxide
PSLCGElectroless Nickel Plating
SLCG303 Stainless Steel-

Specifications

Part Number-L
SLCG 5-20
Part NumberLM(C)
TypeB
BSLCG5.55678910111213141516171820M366.3
PSLCG5.55678910111213141516171820M366.3
SLCG45678910    15   20M254.6
556 8910    15   20M2.655.8
5.55678910111213141516171820M366.3
[ ! ]Rust preventative Oil is applied to posts with black oxide and electroless nickel plating finish.
[ ! ]For One End Threaded and One End Tapped Type, when L dimensions is 5 and 6, then ℓ dimension is 3 and 4 respectively.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSLCG5.5-5
BSLCG5.5-6
BSLCG5.5-7
BSLCG5.5-8
BSLCG5.5-9
BSLCG5.5-10
BSLCG5.5-11
BSLCG5.5-12
BSLCG5.5-13
BSLCG5.5-14
BSLCG5.5-15
BSLCG5.5-16
BSLCG5.5-17
BSLCG5.5-18
BSLCG5.5-20
PSLCG5.5-5
PSLCG5.5-6
PSLCG5.5-7
PSLCG5.5-8
PSLCG5.5-9
PSLCG5.5-10
PSLCG5.5-11
PSLCG5.5-12
PSLCG5.5-13
PSLCG5.5-14
PSLCG5.5-15
PSLCG5.5-16
PSLCG5.5-17
PSLCG5.5-18
PSLCG5.5-20
SLCG4-5
SLCG4-6
SLCG4-7
SLCG4-8
SLCG4-9
SLCG4-10
SLCG4-15
SLCG4-20
SLCG5-5
SLCG5-6
SLCG5-8
SLCG5-9
SLCG5-10
SLCG5-15
SLCG5-20
SLCG5.5-5
SLCG5.5-6
SLCG5.5-7
SLCG5.5-8
SLCG5.5-9
SLCG5.5-10
SLCG5.5-11
SLCG5.5-12
SLCG5.5-13
SLCG5.5-14
SLCG5.5-15
SLCG5.5-16
SLCG5.5-17
SLCG5.5-18
SLCG5.5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

105.55[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.56[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.57[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.58[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.59[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.510[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.511[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.512[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.513[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.514[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.515[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.516[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.517[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.518[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.520[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.55[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.56[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.57[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.58[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.59[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.510[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.511[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.512[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.513[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.514[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.515[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.516[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.517[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.518[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.520[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1045[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1047[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1049[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1055[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1056[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1059[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.55[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.56[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.57[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.58[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.59[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.510[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.511[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.512[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.513[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.514[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.515[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.516[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.517[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.518[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.520[Stainless Steel] 303 Stainless SteelNot Provided
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment

Loading...

  1. 1

Basic Information

Type Hex End Shape (Left) Threads End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.