(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Posts - Small thread, both ends threaded, selectable length.

Hexagonal Posts - Small thread, both ends threaded, selectable length.
  • Volume Discount

Metric Female-Female Hex Posts (Standoffs) are available in 1018 Carbon Steel or Equivalent and 303 Stainless Steel, with the following options for Surface Treatment : Black Oxide / Electroless Nickel Plating/ or No Surface Treatment.Suitable for Limited Spaces or Space-Saving required Places.
[Diameter range] 4mm, 5mm, 5.5mm
[Length range]5mm - 20mm.
Inch option available, please click Here.

  • inCAD Components

Part Number

Configured Part Number is shown.

Small Hex Posts- One End Threaded, One End Tapped:Related Image
Type[ M ]Material[ S ]Surface Treatment
BSLCB1018 Carbon Steel or SUMBlack Oxide
PSLCBElectroless Nickel Plating
SLCB303 Stainless Steel-

Specifications

Part Number-L
BSLCB 5.5
-
12
Part NumberLM(C)
TypeB
BSLCB5.55678910111213141516171820M366.3
PSLCB5.55678910111213141516171820M366.3
SLCB45678910    15   20M254.6
556 8910    15   20M2.655.8
5.55678910111213141516171820M366.3
[ ! ]Rust preventative Oil is applied to posts with black oxide and electroless nickel plating finish.
[ ! ]When L≤Mx6, the Pilot Hole for Both Ends Tapped Type may go through.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSLCB5.5-5
BSLCB5.5-6
BSLCB5.5-7
BSLCB5.5-8
BSLCB5.5-9
BSLCB5.5-10
BSLCB5.5-11
BSLCB5.5-12
BSLCB5.5-13
BSLCB5.5-14
BSLCB5.5-15
BSLCB5.5-16
BSLCB5.5-17
BSLCB5.5-18
BSLCB5.5-20
PSLCB5.5-5
PSLCB5.5-6
PSLCB5.5-7
PSLCB5.5-8
PSLCB5.5-9
PSLCB5.5-10
PSLCB5.5-11
PSLCB5.5-12
PSLCB5.5-13
PSLCB5.5-14
PSLCB5.5-15
PSLCB5.5-16
PSLCB5.5-17
PSLCB5.5-18
PSLCB5.5-20
SLCB4-5
SLCB4-6
SLCB4-7
SLCB4-8
SLCB4-9
SLCB4-10
SLCB4-15
SLCB4-20
SLCB5-5
SLCB5-6
SLCB5-8
SLCB5-9
SLCB5-10
SLCB5-15
SLCB5-20
SLCB5.5-5
SLCB5.5-6
SLCB5.5-7
SLCB5.5-8
SLCB5.5-9
SLCB5.5-10
SLCB5.5-11
SLCB5.5-12
SLCB5.5-13
SLCB5.5-14
SLCB5.5-15
SLCB5.5-16
SLCB5.5-17
SLCB5.5-18
SLCB5.5-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment
1 Piece(s)Available

8 Days or more

105.55[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.56[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.57[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.58[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.59[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.510[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.511[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.512[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.513[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.514[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.515[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.516[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.517[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.518[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.520[Steel] Low Carbon SteelBlack Oxide Coating
1 Piece(s)Available

8 Days or more

105.55[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.56[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.57[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.58[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.59[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.510[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.511[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.512[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.513[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.514[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.515[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.516[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.517[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.518[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

105.520[Steel] Low Carbon SteelElectroless Nickel Plating
1 Piece(s)Available

8 Days or more

1045[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1047[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1049[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1055[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1056[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

1059[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.55[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.56[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.57[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.58[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.59[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.510[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.511[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.512[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.513[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.514[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.515[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.516[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.517[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.518[Stainless Steel] 303 Stainless SteelNot Provided
1 Piece(s)Available

8 Days or more

105.520[Stainless Steel] 303 Stainless SteelNot Provided
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost Size
(mm)
Length L
(mm)
Material Surface Treatment

Loading...

  1. 1

Basic Information

Type Hex End Shape (Left) Taps End Shape (Right) Taps
Style Solid Engraved Scale Without Scale Pilot (Concave-Convex at End) Not Provided

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.