(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometer Heads - Stroke +/-6.5 mm or +/-12.5 mm

Micrometer Heads - Stroke +/-6.5 mm or +/-12.5 mm
  • Volume Discount
  • Lead Time Reduction

•Type: Micrometer Heads
•Mounting Screw: M9.5X0.5
•Resolution Standard/Flutter: 0.01
•Per Rotation of Movement Amount (mm): 0.5

  • inCAD Components

PDF

[Stage Maintenance Part] Micrometer Heads (Stroke +/-6.5mm, +/-12.5mm):Related Image
[ ! ]The drawing shows the micrometer in stroke center state.
[ ! ]Micrometer has a bolt/nut system, so the total length doesn't change.
・Materials
[ M ] Material Spindle: SKS, Handle: SUM, Nut/Thread: Low Cadmium Brass
[ A ] Accessories: Dedicated Wrench (W/ Nut Type only)

Specifications

Part Number
MCLN6
Part NumberStroke (mm)Minimum Graduation (mm)Travel Distance per Rotation (mm)Weight (kg)
TypeNo.
MCLN6±6.50.010.50.03
12±12.50.010.50.09

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCLN6
MCLN12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Diameter
(φ)
Tip diameter
(φ)
Stroke(Standard・Coarse Movement)
(mm)
1 Piece(s)Available

Same day

Stock

109.55±6.5
1 Piece(s)Available

Same day

Stock

10106.35±12.5

Loading...

  1. 1

Example

[Stage Maintenance Part] Micrometer Heads (Stroke +/-6.5mm, +/-12.5mm):Related Image
[Stage Maintenance Part] Micrometer Heads (Stroke +/-6.5mm, +/-12.5mm):Related Image
[Stage Maintenance Part] Micrometer Heads (Stroke +/-6.5mm, +/-12.5mm):Related Image
e-Catalog Search Key  #MA421  

Basic Information

Type Micrometer Head Mounting Screw M9.5X0.5 Resolution (Standard/Flutter) 0.01
Per Rotation of Movement Amount(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support