(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guide Pins - Tapped

Rough Guide Pins - Tapped

Pin-shaped Basic Guides compatible with various shapes of workpieces.

  • inCAD Components
Rough Guide Pins- Sphere, Tapped:Related Image
Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
[ ! ]* When D=6, Ø2.0
When D=20 and 25, Ø5.0
・Materials
Mounting PartType[ M ]
Material
[ S ]
Surface Treatment
SphereTaper RTapered
TappedRGPRGPRRGPT1045 Carbon SteelElectroless Nickel Plating
RGPSRGPRSRGPTS304 Stainless Steel-

Specifications

Part Number-L-E-A
RGP10
RGPTS12
-
-
40
40

-

E10

-

A5
■Spherical Type
Part NumberL
1mm Increment
M1 (Coarse)
TypeD
Tapped
RGP
RGPS
615~1003
820~1004
1020~1004
1221~1005
1526~1006
2028~1006
2531~1006
■Taper R Type
Part NumberL
1mm Increment
M1 (Coarse)R
TypeD
Tapped
RGPR
RGPRS
620~10031
824~10041.5
1026~10042
1232~10052
1540~10062
2047~10063
2557~10063
[ ! ]L-Mx2≥(Dx1.85)-(Rx2.75)-1
■Taper Type
Part NumberL
1mm Increment
E
0.5mm Increment
A
1° Increment
M1 (Coarse)
TypeD
Tapped
RGPT
RGPTS
620~1005.0≤E
E≤L-M
1x3
1~453
84
104
125
156
206
256
[ ! ]D-2EtanA≥1.0 (Tip diameter Ø1.0 or more)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RGP6-[15-100/1]
RGP8-[20-100/1]
RGP10-[20-100/1]
RGP12-[21-100/1]
RGP15-[26-100/1]
RGP20-[28-100/1]
RGP25-[31-100/1]
RGPR6-[20-100/1]
RGPR8-[24-100/1]
RGPR10-[26-100/1]
RGPR12-[32-100/1]
RGPR15-[40-100/1]
RGPR20-[47-100/1]
RGPR25-[57-100/1]
RGPRS6-[20-100/1]
RGPRS8-[24-100/1]
RGPRS10-[26-100/1]
RGPRS12-[32-100/1]
RGPRS15-[40-100/1]
RGPRS20-[47-100/1]
RGPRS25-[57-100/1]
RGPS6-[15-100/1]
RGPS8-[20-100/1]
RGPS10-[20-100/1]
RGPS12-[21-100/1]
RGPS15-[26-100/1]
RGPS20-[28-100/1]
RGPS25-[31-100/1]
RGPT6-[20-100/1]-E[5-91/0.5]-A[1-45/1]
RGPT8-[20-100/1]-E[5-88/0.5]-A[1-45/1]
RGPT10-[20-100/1]-E[5-88/0.5]-A[1-45/1]
RGPT12-[20-100/1]-E[5-85/0.5]-A[1-45/1]
RGPT15-[20-100/1]-E[5-82/0.5]-A[1-45/1]
RGPT20-[20-100/1]-E[5-82/0.5]-A[1-45/1]
RGPT25-[20-100/1]-E[5-82/0.5]-A[1-45/1]
RGPTS6-[20-100/1]-E[5-91/0.5]-A[1-45/1]
RGPTS8-[20-100/1]-E[5-88/0.5]-A[1-45/1]
RGPTS10-[20-100/1]-E[5-88/0.5]-A[1-45/1]
RGPTS12-[20-100/1]-E[5-85/0.5]-A[1-45/1]
RGPTS15-[20-100/1]-E[5-82/0.5]-A[1-45/1]
RGPTS20-[20-100/1]-E[5-82/0.5]-A[1-45/1]
RGPTS25-[20-100/1]-E[5-82/0.5]-A[1-45/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shaft diameter D
(φ)
Thread Length B
(mm)
A
(mm)
E
(mm)
Length L
(mm)
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel64.5--15 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel86--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel107.5--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel129--21 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel1512--26 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel2015--28 ~ 100
1 Piece(s)

9 Days or more

10Spherical1045 Carbon Steel254.5--31 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel67.5--20 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel89--24 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel1012--26 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel1215--32 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel154.5--40 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel204.5--47 ~ 100
1 Piece(s)

9 Days or more

10Taper R1045 Carbon Steel254.5--57 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel64.5--20 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel84.5--24 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel106--26 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel126--32 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel156--40 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel206--47 ~ 100
1 Piece(s)

9 Days or more

10Taper R304 Stainless Steel256--57 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel66--15 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel87.5--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel109--20 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel1212--21 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel1515--26 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel204.5--28 ~ 100
1 Piece(s)

9 Days or more

10Spherical304 Stainless Steel256--31 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel67.51 ~ 455 ~ 9120 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel87.51 ~ 455 ~ 8820 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel107.51 ~ 455 ~ 8820 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel127.51 ~ 455 ~ 8520 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel157.51 ~ 455 ~ 8220 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel2091 ~ 455 ~ 8220 ~ 100
1 Piece(s)

9 Days or more

10Tapered1045 Carbon Steel2591 ~ 455 ~ 8220 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel691 ~ 455 ~ 9120 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel891 ~ 455 ~ 8820 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel1091 ~ 455 ~ 8820 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel12-1 ~ 455 ~ 8520 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel15-1 ~ 455 ~ 8220 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel20-1 ~ 455 ~ 8220 ~ 100
1 Piece(s)

9 Days or more

10Tapered304 Stainless Steel25-1 ~ 455 ~ 8220 ~ 100

Loading...

  1. 1

More Information

■Features: Pin-shaped guides that can be used for various workpieces. Tip shapes and mounting parts are selectable.
 

Basic Information

Mounting Section Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.