(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel
Part Number
Configured Part Number is shown.
Type | Main Body | Ball | |||
[ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
BFASM | 4137 Alloy Steel | 32~40HRC | Black Oxide | 52100 Bearing Steel | 62HRC~ |
Part Number | - | L |
BFASM6 | - | 20 |
Part Number | L | L1 | A | B | E1 | d1 | d4 | (S3) | |||||
Type | M | ||||||||||||
BFASM | 6 | 20 | 30 | 40 | 2 | 11.5 | 10 | 4 | 5.6 | 3.2 | 0.6 | ||
8 | 20 | 30 | 40 | 2.5 | 15 | 13 | 5.5 | 8 | 4.5 | 0.8 | |||
10 | 40 | 50 | 3 | 19.6 | 17 | 7 | 9.5 | 6 | 0.9 | ||||
12 | 50 | 60 | 3.5 | 21.9 | 19 | 8 | 12.7 | 7.2 | 1 | ||||
16 | 50 | 60 | 4 | 27.7 | 24 | 10 | 15.9 | 10.7 | 1.3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BFASM6-20 |
BFASM6-30 |
BFASM6-40 |
BFASM8-20 |
BFASM8-30 |
BFASM8-40 |
BFASM10-40 |
BFASM10-50 |
BFASM12-50 |
BFASM12-60 |
BFASM16-50 |
BFASM16-60 |
Part Number |
---|
Loading...
■Notes on Clamping Screws
This product is used not to rotate face balls but to clamp workpieces. (The face balls do not necessarily rotate depending on each caulking conditions of face balls.)
For Angle Type, a sphere of its hemisphere appears on the face, instead of a flat plane by its rotation. In such a case, return its position using adhesive tape and magnet.
Tip Shape | Flat | Screw Type | Bolt Type | Material (Body) | 4137 Alloy Steel or Equiv. |
---|---|---|---|---|---|
Material (Ball) | 52100 Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy