(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Clamping Bolts - Serrated Swivel Tip, Non-Reversible

Clamping Bolts - Serrated Swivel Tip, Non-Reversible
  • Volume Discount

•Tip Shape: Serrations
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.
•Ball Material: Steel

  • inCAD Components
Clamping Bolts- Non-Reverse:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
HFMG4137 Alloy SteelBlack Oxide52100 Bearing Steel55~60HRC
-304 Stainless Steel-440C Stainless Steel55~60HRC

Specifications

Part Number-L
HFMG10-30
Part NumberLL1AEBCd2S2Withstand Load (kN)
TypeM
(Non-Reverse Serrated)
HFMG
616202530 40   3106533.20.453.3
8 20 30354050  3.5138644.50.53.9
10  2530 405060 4.516108560.63.4
12   30  50 80518121067.20.754.8
16     40 60806241614810.719.6
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFMG6-16
HFMG6-20
HFMG6-25
HFMG6-30
HFMG6-40
HFMG8-20
HFMG8-30
HFMG8-35
HFMG8-40
HFMG8-50
HFMG10-25
HFMG10-30
HFMG10-40
HFMG10-50
HFMG10-60
HFMG12-30
HFMG12-50
HFMG12-80
HFMG16-40
HFMG16-60
HFMG16-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Full Length L
(mm)
1 Piece(s)Available

8 Days or more

10616
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101060
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101280
1 Piece(s)Available

8 Days or more

101640
1 Piece(s)Available

8 Days or more

101660
1 Piece(s)Available

8 Days or more

101680

Loading...

  1. 1
 

Basic Information

Tip Shape Serrations Screw Type Bolt Type Material (Body) 4137 Alloy Steel or Equiv.
Material (Ball) 52100 Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.