(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamping Bolts - Swivel Tip, Non-Reversable

Clamping Bolts - Swivel Tip, Non-Reversable
  • Volume Discount

•Tip Shape: Flat
•Screw Type: Screw Type
•Body Material: 4137 Alloy Steel or Equiv.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Clamping Bolts- Non-Reverse:Related Image
[ ! ]Screw grade is based on JIS6H equivalent.
・Materials
TypeMain BodyBall
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness
HFMB4137 Alloy SteelBlack Oxide52100 Bearing Steel62~67HRC
HFUB304 Stainless Steel-440C Stainless Steel59~66HRC

Specifications

Part Number-L
HFMB10-30
Part NumberLL1AEBCd2S2maximum load
TypeM
(Non-Reverse)
HFMB
HFUB
616202530 40   3106533.20.453.3
8 20 30354050  3.5138644.50.53.9
10  2530 405060 4.516108560.63.4
12   30  50 80518121067.20.754.8
16     40 60806241614810.719.6
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFMB6-16
HFMB6-20
HFMB6-25
HFMB6-30
HFMB6-40
HFMB8-20
HFMB8-30
HFMB8-35
HFMB8-40
HFMB8-50
HFMB10-25
HFMB10-30
HFMB10-40
HFMB10-50
HFMB10-60
HFMB12-30
HFMB12-50
HFMB12-80
HFMB16-40
HFMB16-60
HFMB16-80
HFUB6-16
HFUB6-20
HFUB6-25
HFUB6-30
HFUB6-40
HFUB8-20
HFUB8-30
HFUB8-35
HFUB8-40
HFUB8-50
HFUB10-25
HFUB10-30
HFUB10-40
HFUB10-50
HFUB10-60
HFUB12-30
HFUB12-50
HFUB12-80
HFUB16-40
HFUB16-60
HFUB16-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Dia. Material (Body) Material (Ball) Full Length L
(mm)
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel16
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

106[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel20
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel35
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

108[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel25
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1010[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel30
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel50
1 Piece(s)Available

8 Days or more

1012[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel40
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel60
1 Piece(s)Available

8 Days or more

1016[Steel] 4137 Alloy Steel or Equiv.52100 Steel80
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel16
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

106-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel20
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel35
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

108-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel25
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1010-440C Stainless Steel60
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel30
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel50
1 Piece(s)Available

8 Days or more

1012-440C Stainless Steel80
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel40
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel60
1 Piece(s)Available

8 Days or more

1016-440C Stainless Steel80

Loading...

  1. 1
 

Basic Information

Tip Shape Flat Screw Type Bolt Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.