(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tip Shape: Flat
•Screw Type: Fully Threaded Type
•Body Material: 4137 Alloy Steel or Equiv.
Part Number
Configured Part Number is shown.
Type | Main Body | Ball | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | |
FSMB | 4137 Alloy Steel | Black Oxide | 52100 Bearing Steel | 55~60HRC |
FSUB | 304 Stainless Steel | - | 440C Stainless Steel | 55~60HRC |
Part Number | - | L |
FSMB6 | - | 16 |
Part Number | L | d2 | B | ℓ | S2 | Withstand Load (kN) | Mass (g) | |||||||||
Type | M | |||||||||||||||
FSMB FSUB | 6 | 10 | 16 | 20 | 25 | 3.2 | 3 | 3.5 | 0.45 | 3.3 | 1.5~4 | |||||
8 | * 10 | 12 | 20 | 25 | 30 | 4.5 | 4 | 5(2.5) | 0.5 | 3.9 | 2.5~9 | |||||
10 | * 12 | 16 | 20 | 25 | 35 | 6 | 5 | 6(3.5) | 0.6 | 3.4 | 5~16 | |||||
12 | * 16 | 20 | 30 | 40 | 7.2 | 6 | 8(3) | 0.75 | 4.8 | 10~28 | ||||||
16 | * 20 | 25 | 35 | 50 | 10.7 | 8 | 10(3) | 1 | 8.9 | 22.5~48 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Tip Shape | Flat | Screw Type | Complete thread type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy