(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a bolt type leveling screw. Parallel of a base plate can be obtained easily.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | ||
Standard | Thick Wrench Flats | |||
L Selectable | L Configurable | |||
LVB | LVFB | LLVBB | 1045 Carbon Steel | Black Oxide |
LVBM | LVFBM | LLVBM | Electroless Nickel Plating | |
LVBS | LVFBS | LLVBS | 304 Stainless Steel | - |
Part Number | - | L |
LVB12 LVFB20 LLVBM24 | - - - | 15 60 30 |
Part Number | L | d | MxPitch (Fine) | T | B | Applicable Screw | Compliance with Standard | |||||||||||||||||||||
L Selectable Type | L Configurable Type | |||||||||||||||||||||||||||
Type | M (Fine) | Selectable | Configurable 1mm Increment | LVB | LVBM | LVBS | LVFB | LVFBM | LVFBS | |||||||||||||||||||
L=5~50 | L=60~100 | L=5~50 | L=60~100 | L=5~50 | L=60~100 | |||||||||||||||||||||||
(L Selectable) LVB LVBM LVBS | (L Configurable) LVFB LVFBM LVFBS | 8 | 5 | 10 | 15 | 20 | 25 | 30 | 5~50 | 3.5 | 8x0.75 | 4 | 13 | M3 | ● | - | ● | - | ● | - | ● | ● | ● | |||||
10 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 10~60 | 5.5 | 10x1.0 | 4 | 17 | M4, 5 | ● | - | ● | - | ● | - | ● | ● | ● | ||||||
12 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 10~60 | 7 | 12x1.0 | 5 | 19 | M6 | ● | - | ● | - | ● | - | ● | ● | ● | ||||||
16 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | 15~80 | 9 | 16x1.5 | 5 | 22 | M8 | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
20 | 20 | 25 | 30 | 40 | 50 | 60 | 80 | 15~100 | 13 | 20x1.5 | 5 | 27 | M10, 12 | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
24 | 25 | 30 | 40 | 50 | 60 | 80 | 20~100 | 17 | 24x1.5 | 8 | 32 | M16 | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||
30 | 30 | 40 | 50 | 80 | 100 | 25~120 | 23 | 30x1.5 | 8 | 36 | M20 | ● | ● | ● | ● | ● | ● | ● | ● | ● |
Part Number | L 1mm Increment | d | MxPitch (Fine) | T | B | Applicable Screw | |
Type | M (Fine) | ||||||
LLVBB LLVBM LLVBS | 8 | 5~35 | 3.5 | 8x0.75 | 13 | 13 | M3 |
10 | 10~55 | 5.5 | 10x1.0 | 16 | 17 | M4, 5 | |
12 | 10~60 | 7 | 12x1.0 | 18 | 19 | M6 | |
16 | 15~70 | 9 | 16x1.5 | 20 | 22 | M8 | |
20 | 15~80 | 13 | 20x1.5 | 24 | 27 | M10, 12 | |
24 | 20~80 | 17 | 24x1.5 | 28 | 32 | M16 | |
30 | 25~80 | 23 | 30x1.5 | 30 | 36 | M20 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LLVBB8-[5-35/1] |
LLVBB10-[10-55/1] |
LLVBB12-[10-60/1] |
LLVBB16-[15-70/1] |
LLVBB20-[15-80/1] |
LLVBB24-[20-80/1] |
LLVBB30-[25-80/1] |
LLVBM8-[5-35/1] |
LLVBM10-[10-55/1] |
LLVBM12-[10-60/1] |
LLVBM16-[15-70/1] |
LLVBM20-[15-80/1] |
LLVBM24-[20-80/1] |
LLVBM30-[25-80/1] |
LLVBS8-[5-35/1] |
LLVBS10-[10-55/1] |
LLVBS12-[10-60/1] |
LLVBS16-[15-70/1] |
LLVBS20-[15-80/1] |
LLVBS24-[20-80/1] |
LLVBS30-[25-80/1] |
LVB8-5 |
LVB8-10 |
LVB8-15 |
LVB8-20 |
LVB8-25 |
LVB8-30 |
LVB10-10 |
LVB10-15 |
LVB10-20 |
LVB10-25 |
LVB10-30 |
LVB10-40 |
LVB10-50 |
LVB12-10 |
LVB12-15 |
LVB12-20 |
LVB12-25 |
LVB12-30 |
LVB12-40 |
LVB12-50 |
LVB16-15 |
LVB16-20 |
LVB16-25 |
LVB16-30 |
LVB16-40 |
LVB16-50 |
LVB16-60 |
LVB16-80 |
LVB20-20 |
LVB20-25 |
LVB20-30 |
LVB20-40 |
LVB20-50 |
LVB20-60 |
LVB20-80 |
LVB24-25 |
LVB24-30 |
LVB24-40 |
LVB24-50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy