(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blocks for Adjusting Bolts - Side Mount

Blocks for Adjusting Bolts - Side Mount
  • Spec Change
  • Lead Time Reduction

For complete product overview and details on Blocks for Adjusting Bolts - Side Mount see the sections below:

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Blocks for Adjusting Bolts- Side Mounting Type, T Compact, H Selectable:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
StandardT Compact
H SelectableH Configurable
AJSCAJSBAJSCC1018 Carbon SteelBlack Oxide
AJSCMAJSBMAJSCCMElectroless Nickel Plating
AJSCS-AJSCCS304 Stainless Steel-

Specifications

Part Number-H
AJSCM8-20
AJSCC6-20
[ ! ]The applicable adjusting bolt is the T Dimension Compact >> P.1727.
■Standard
Type
No.
H
d
H1
T
W
P
H2
d1
Compliance with Standard
Selectable
Configurable 1mm Increment
1018 Carbon Steel
304 Stainless Steel
Black Oxide
Electroless Nickel Plating
AJSC
AJSB
AJSCM
AJSBM
AJSCS
(H Selectable)
AJSC
AJSCM
AJSCS


(H Configurable)
AJSB
AJSBM
3
15
20
 
 
 
10~40
2.5
5
7
26
16
4
4
4
15
20
 
 
 
3.5
5
15
20
25
 
 
4.5
6
9
32
20
5
6
6
15
20
25
30
 
5.5
8
 
20
25
30
40
7.5
8
12
38
26
6
7
10
 
 
25
30
40
15~80
9.5
10
16
50
32
9
9.5
12
 
 
25
30
40
11.5
11
19
65
40
12
11.5
16
 
 
25
30
40
15.5
■T Compact
Type
No.
H
d
H1
T
W
P
H2
d1
Compliance with Standard
H Selectable
1018 Carbon Steel
304 Stainless Steel
Black Oxide
Electroless Nickel Plating
AJSCC
AJSCCM
AJSCCS
AJSCC
AJSCCM
AJSCCS
4
15
20
 
 
 
3.5
5
3
25
16
4
4
5
15
20
25
 
 
4.5
6
5
32
20
5
6
6
15
20
25
30
 
5.5
8
 
20
25
30
40
7.5
8
38
26
6
7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJSB3-[10-40/1]
AJSB4-[10-40/1]
AJSB5-[10-40/1]
AJSB6-[10-40/1]
AJSB8-[10-40/1]
AJSB10-[15-80/1]
AJSB12-[15-80/1]
AJSB16-[15-80/1]
AJSBM3-[10-40/1]
AJSBM4-[10-40/1]
AJSBM5-[10-40/1]
AJSBM6-[10-40/1]
AJSBM8-[10-40/1]
AJSBM10-[15-80/1]
AJSBM12-[15-80/1]
AJSBM16-[15-80/1]
AJSC3-[15,​20]
AJSC3-HC[10-40/1]
AJSC4-[15,​20]
AJSC4-HC[10-40/1]
AJSC5-[15,​20,​25]
AJSC5-HC[10-40/1]
AJSC6-[15,​20,​25,​30]
AJSC6-HC[10-40/1]
AJSC8-[20,​25,​30,​40]
AJSC8-HC[10-40/1]
AJSC10-[25,​30,​40]
AJSC10-HC[15-80/1]
AJSC12-[25,​30,​40]
AJSC12-HC[15-80/1]
AJSC16-[25,​30,​40]
AJSCC4-[15,​20]
AJSCC5-[15,​20,​25]
AJSCC6-[15,​20,​25,​30]
AJSCC8-[20,​25,​30,​40]
AJSCCM4-[15,​20]
AJSCCM5-[15,​20,​25]
AJSCCM6-[15,​20,​25,​30]
AJSCCM8-[20,​25,​30,​40]
AJSCCS4-[15,​20]
AJSCCS5-[15,​20,​25]
AJSCCS6-[15,​20,​25,​30]
AJSCCS8-[20,​25,​30,​40]
AJSCM3-[15,​20]
AJSCM4-[15,​20]
AJSCM5-[15,​20,​25]
AJSCM6-[15,​20,​25,​30]
AJSCM8-[20,​25,​30,​40]
AJSCM10-[25,​30,​40]
AJSCM12-[25,​30,​40]
AJSCM16-[25,​30,​40]
AJSCS3-[15,​20]
AJSCS4-[15,​20]
AJSCS5-[15,​20,​25]
AJSCS6-[15,​20,​25,​30]
AJSCS8-[20,​25,​30,​40]
AJSCS10-[25,​30,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment H Dimension, Selectable/configurable No.(d) T Dimension H
(mm)
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable3(2.5)710 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable4(3.5)710 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable5(4.5)910 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable6(5.5)910 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable8(7.5)1210 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable10(9.5)1615 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable12(11.5)1915 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Configurable16(15.5)1915 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable3(2.5)710 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable4(3.5)710 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable5(4.5)910 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable6(5.5)910 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable8(7.5)1210 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable10(9.5)1615 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable12(11.5)1915 ~ 80
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Configurable16(15.5)1915 ~ 80
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable3(2.5)715 ~ 20
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable3(2.5)7-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable4(3.5)715 ~ 20
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable4(3.5)7-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable5(4.5)915 ~ 25
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable5(4.5)9-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable6(5.5)915 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable6(5.5)9-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable8(7.5)1220 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable8(7.5)12-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable10(9.5)1625 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable10(9.5)16-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable12(11.5)1925 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable12(11.5)19-
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide CoatingH Selectable16(15.5)1925 ~ 40
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide Coating-4(3.5)315 ~ 20
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide Coating-5(4.5)515 ~ 25
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide Coating-6(5.5)515 ~ 30
1 Piece(s)

9 Days or more

10Low Carbon SteelBlack Oxide Coating-8(7.5)520 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-4(3.5)315 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-5(4.5)515 ~ 25
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-6(5.5)515 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel Plating-8(7.5)520 ~ 40
1 Piece(s)

9 Days or more

10304 Stainless SteelNot Provided-4(3.5)315 ~ 20
1 Piece(s)

9 Days or more

10304 Stainless SteelNot Provided-5(4.5)515 ~ 25
1 Piece(s)

9 Days or more

10304 Stainless SteelNot Provided-6(5.5)515 ~ 30
1 Piece(s)

9 Days or more

10304 Stainless SteelNot Provided-8(7.5)520 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable3(2.5)715 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable4(3.5)715 ~ 20
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable5(4.5)915 ~ 25
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable6(5.5)915 ~ 30
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable8(7.5)1220 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable10(9.5)1625 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable12(11.5)1925 ~ 40
1 Piece(s)

10 Days or more

10Low Carbon SteelElectroless Nickel PlatingH Selectable16(15.5)1925 ~ 40
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable3(2.5)715 ~ 20
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable4(3.5)715 ~ 20
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable5(4.5)915 ~ 25
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable6(5.5)915 ~ 30
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable8(7.5)1220 ~ 40
1 Piece(s)

9 Days or more

10304 Stainless SteelNot ProvidedH Selectable10(9.5)1625 ~ 40

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.