(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjusting Bolts - Hex Head.

Adjusting Bolts - Hex Head.
  • Degreasing
  • Spec Change
  • Lead Time Reduction

•Type: Hex Head
•Material: Stainless Steel
•Type: Adjusting Bolts

  • inCAD Components
Adjusting Bolts- Hexagon Type, T Dimension Compact:Related Image
・Materials
ThreadType[ M ] Material[ S ] Surface Treatment
StandardCompact
Coarse
Thread
AJSTAJSTC1045 Carbon SteelBlack Oxide
AJSTMAJSTCMElectroless Nickel Plating
AJSTSAJSTCS304 Stainless Steel-
Fine
Thread
AJSTFAJSTCF1045 Carbon SteelBlack Oxide
AJSTMFAJSTCMFElectroless Nickel Plating
AJSTFSAJSTCFS304 Stainless Steel-

Specifications

Part Number-L
AJST8-25
AJSK8-25
[ ! ]Applicable block for Adjusting Bolts to T Compact Type is T Compact, Side Mounting Type >> P.1729.
ML
5mm Increment
dTMxPitchBDCECompliance with Standard
CoarseFine
FineCoarse1045 Carbon Steel304 Stainless Steel1045 Carbon Steel Equivalent304 Stainless Steel
Black OxideElectroless Nickel Plating-Black OxideElectroless Nickel Plating-
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
Standard
Type
Compact
Type
AJST
(Standard)
AJSTC
(Compact)
AJSTM
(Standard)
AJSTCM
(Compact)
AJSTS
(Standard)
AJSTCS
(Compact)
AJSTF
(Standard)
AJSTCF
(Compact)
AJSTMF
(Standard)
AJSTCMF
(Compact)
AJSTFS
(Standard)
AJSTCFS
(Compact)
310~45 2.5- 7---3x0.5-3-4.5- 5- 6----------
410~60 3.53.5 734x0.54x0.54x0.74x0.7335.55.5 5 5 7 7
510~70 4.54.5 955x0.55x0.55x0.85x0.84.64.67.57.51010 8 8
615~80 5.55.5 956x0.756x0.756x1.06x1.04.64.68.58.510101010
820~100 7.57.51258x0.758x0.758x1.258x1.256611.511.515151313
1025~100 9.5-16-10x1.0-10x1.5-7-15.5-15-17-------
1225~15011.5-19-12x1.0-12x1.75-7-17.5-20-19---------
1625~15015.5-19---16x2.0-8-21.5-20-24-----------

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJST3-[10-45/5]
AJST4-[10-60/5]
AJST5-[10-70/5]
AJST6-[15-80/5]
AJST8-[20-100/5]
AJST10-[25-100/5]
AJST12-[25-150/5]
AJST16-[25-150/5]
AJSTC4-[10-60/5]
AJSTC5-[10-70/5]
AJSTC6-[15-80/5]
AJSTC8-[20-100/5]
AJSTCF4-[10-60/5]
AJSTCF5-[10-70/5]
AJSTCF6-[15-80/5]
AJSTCF8-[20-100/5]
AJSTCFS4-[10-60/5]
AJSTCFS5-[10-70/5]
AJSTCFS6-[15-80/5]
AJSTCFS8-[20-100/5]
AJSTCM4-[10-60/5]
AJSTCM5-[10-70/5]
AJSTCM6-[15-80/5]
AJSTCM8-[20-100/5]
AJSTCMF4-[10-60/5]
AJSTCMF5-[10-70/5]
AJSTCMF6-[15-80/5]
AJSTCMF8-[20-100/5]
AJSTCS4-[10-60/5]
AJSTCS5-[10-70/5]
AJSTCS6-[15-80/5]
AJSTCS8-[20-100/5]
AJSTF4-[10-60/5]
AJSTF5-[10-70/5]
AJSTF6-[15-80/5]
AJSTF8-[20-100/5]
AJSTF10-[25-100/5]
AJSTF12-[25-150/5]
AJSTFS4-[10-60/5]
AJSTFS5-[10-70/5]
AJSTFS6-[15-80/5]
AJSTFS8-[20-100/5]
AJSTFS10-[25-100/5]
AJSTM3-[10-45/5]
AJSTM4-[10-60/5]
AJSTM5-[10-70/5]
AJSTM6-[15-80/5]
AJSTM8-[20-100/5]
AJSTM10-[25-100/5]
AJSTM12-[25-150/5]
AJSTM16-[25-150/5]
AJSTMF4-[10-60/5]
AJSTMF5-[10-70/5]
AJSTMF6-[15-80/5]
AJSTMF8-[20-100/5]
AJSTMF10-[25-100/5]
AJSTMF12-[25-150/5]
AJSTS3-[10-45/5]
AJSTS4-[10-60/5]
AJSTS5-[10-70/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTightening Method Screw Type M x Pitch (Metric) Material Surface Treatment Fixed type Screw Length L
(mm)
1 Piece(s)

7 Days or more

10WrenchCoarseM 3×0.5-Black Oxide Coating0.5(Coarse Thread)10 ~ 45
1 Piece(s)

7 Days or more

10WrenchCoarseM 4×0.7-Black Oxide Coating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

7 Days or more

10WrenchCoarseM 5×0.8-Black Oxide Coating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

7 Days or more

10WrenchCoarseM 6×1-Black Oxide Coating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

7 Days or more

10WrenchCoarseM 8×1.25-Black Oxide Coating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

7 Days or more

10WrenchCoarseM10×1.5-Black Oxide Coating1.5 (Coarse)25 ~ 100
1 Piece(s)

7 Days or more

10WrenchCoarseM12×1.75-Black Oxide Coating1.75(Coarse Thread)25 ~ 150
1 Piece(s)

10 Days or more

10WrenchCoarseM16×2.0-Black Oxide Coating2.0(Coarse Thread)25 ~ 150
1 Piece(s)

7 Days or more

10WrenchCoarseM 4×0.7-Black Oxide Coating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

7 Days or more

10WrenchCoarseM 5×0.8-Black Oxide Coating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

7 Days or more

10WrenchCoarseM 6×1-Black Oxide Coating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

7 Days or more

10WrenchCoarseM 8×1.25-Black Oxide Coating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 4×0.5-Black Oxide Coating0.5 (Fine)10 ~ 60
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 5×0.5-Black Oxide Coating0.5 (Fine)10 ~ 70
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 6×0.75-Black Oxide Coating0.75 (Fine)15 ~ 80
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 8×0.75-Black Oxide Coating0.75 (Fine)20 ~ 100
1 Piece(s)

9 Days or more

10Hex WrenchFine ThreadM 4×0.5304 Stainless SteelNone0.5 (Fine)10 ~ 60
1 Piece(s)

9 Days or more

10Hex WrenchFine ThreadM 5×0.5304 Stainless SteelNone0.5 (Fine)10 ~ 70
1 Piece(s)

9 Days or more

10Hex WrenchFine ThreadM 6×0.75304 Stainless SteelNone0.75 (Fine)15 ~ 80
1 Piece(s)

9 Days or more

10Hex WrenchFine ThreadM 8×0.75304 Stainless SteelNone0.75 (Fine)20 ~ 100
1 Piece(s)

10 Days or more

10WrenchCoarseM 4×0.7-Electroless Nickel Plating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

10 Days or more

10WrenchCoarseM 5×0.8-Electroless Nickel Plating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

10 Days or more

10WrenchCoarseM 6×1-Electroless Nickel Plating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

10 Days or more

10WrenchCoarseM 8×1.25-Electroless Nickel Plating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

10 Days or more

10WrenchFine ThreadM 4×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 60
1 Piece(s)

10 Days or more

10WrenchFine ThreadM 5×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 70
1 Piece(s)

10 Days or more

10WrenchFine ThreadM 6×0.75-Electroless Nickel Plating0.75 (Fine)15 ~ 80
1 Piece(s)

10 Days or more

10WrenchFine ThreadM 8×0.75-Electroless Nickel Plating0.75 (Fine)20 ~ 100
1 Piece(s)

7 Days or more

10WrenchCoarseM 4×0.7304 Stainless SteelNone0.7(Coarse Thread)10 ~ 60
1 Piece(s)

7 Days or more

10WrenchCoarseM 5×0.8304 Stainless SteelNone0.8(Coarse Thread)10 ~ 70
1 Piece(s)

7 Days or more

10WrenchCoarseM 6×1304 Stainless SteelNone1.0(Coarse Thread)15 ~ 80
1 Piece(s)

7 Days or more

10WrenchCoarseM 8×1.25304 Stainless SteelNone1.25(Coarse Thread)20 ~ 100
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 4×0.5-Black Oxide Coating0.5 (Fine)10 ~ 60
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 5×0.5-Black Oxide Coating0.5 (Fine)10 ~ 70
1 Piece(s)

9 Days or more

10WrenchFine ThreadM 6×0.75-Black Oxide Coating0.75 (Fine)15 ~ 80
1 Piece(s)

7 Days or more

10WrenchFine ThreadM 8×0.75-Black Oxide Coating0.75 (Fine)20 ~ 100
1 Piece(s)

7 Days or more

10WrenchFine ThreadM10×1.0-Black Oxide Coating1.0 (Fine)25 ~ 100
1 Piece(s)

7 Days or more

10WrenchFine ThreadM12×1.0-Black Oxide Coating1.0 (Fine)25 ~ 150
1 Piece(s)

7 Days or more

10Hex WrenchFine ThreadM 4×0.5304 Stainless SteelNone0.5 (Fine)10 ~ 60
1 Piece(s)

7 Days or more

10Hex WrenchFine ThreadM 5×0.5304 Stainless SteelNone0.5 (Fine)10 ~ 70
1 Piece(s)

7 Days or more

10Hex WrenchFine ThreadM 6×0.75304 Stainless SteelNone0.75 (Fine)15 ~ 80
1 Piece(s)

7 Days or more

10Hex WrenchFine ThreadM 8×0.75304 Stainless SteelNone0.75 (Fine)20 ~ 100
1 Piece(s)

7 Days or more

10Hex WrenchFine ThreadM10×1.0304 Stainless SteelNone1.0 (Fine)25 ~ 100
1 Piece(s)

8 Days or more

10WrenchCoarseM 3×0.5-Electroless Nickel Plating0.5(Coarse Thread)10 ~ 45
1 Piece(s)

8 Days or more

10WrenchCoarseM 4×0.7-Electroless Nickel Plating0.7(Coarse Thread)10 ~ 60
1 Piece(s)

8 Days or more

10WrenchCoarseM 5×0.8-Electroless Nickel Plating0.8(Coarse Thread)10 ~ 70
1 Piece(s)

8 Days or more

10WrenchCoarseM 6×1-Electroless Nickel Plating1.0(Coarse Thread)15 ~ 80
1 Piece(s)

8 Days or more

10WrenchCoarseM 8×1.25-Electroless Nickel Plating1.25(Coarse Thread)20 ~ 100
1 Piece(s)

8 Days or more

10WrenchCoarseM10×1.5-Electroless Nickel Plating1.5 (Coarse)25 ~ 100
1 Piece(s)

10 Days or more

10WrenchCoarseM12×1.75-Electroless Nickel Plating1.75(Coarse Thread)25 ~ 150
1 Piece(s)

10 Days or more

10WrenchCoarseM16×2.0-Electroless Nickel Plating2.0(Coarse Thread)25 ~ 150
1 Piece(s)

8 Days or more

10WrenchFine ThreadM 4×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 60
1 Piece(s)

8 Days or more

10WrenchFine ThreadM 5×0.5-Electroless Nickel Plating0.5 (Fine)10 ~ 70
1 Piece(s)

8 Days or more

10WrenchFine ThreadM 6×0.75-Electroless Nickel Plating0.75 (Fine)15 ~ 80
1 Piece(s)

8 Days or more

10WrenchFine ThreadM 8×0.75-Electroless Nickel Plating0.75 (Fine)20 ~ 100
1 Piece(s)

8 Days or more

10WrenchFine ThreadM10×1.0-Electroless Nickel Plating1.0 (Fine)25 ~ 100
1 Piece(s)

8 Days or more

10WrenchFine ThreadM12×1.0-Electroless Nickel Plating1.0 (Fine)25 ~ 150
1 Piece(s)

9 Days or more

10WrenchCoarseM 3×0.5304 Stainless SteelNone0.5(Coarse Thread)10 ~ 45
1 Piece(s)

9 Days or more

10WrenchCoarseM 4×0.7304 Stainless SteelNone0.7(Coarse Thread)10 ~ 60
1 Piece(s)

9 Days or more

10WrenchCoarseM 5×0.8304 Stainless SteelNone0.8(Coarse Thread)10 ~ 70

Loading...

Example

Adjusting Bolts- Hexagon Type, T Dimension Compact:Related Image
Adjusting Bolts- Hexagon Type, T Dimension Compact:Related Image
 

Basic Information

Type Adjusting Bolt

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.