(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Stoppers - with Washers

Round Stoppers - with Washers
  • On Sale Till 15/12/2024
  • Volume Discount

MISUMI original product with Urethane-baked Metal Washer.

  • inCAD Components

(i)Caution

  • Please note that gate marks from during the molding process remain on the urethane part for the USWH Type.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Urethane Stoppers with Washers:Related Image
Type Urethane, Rubber Washer
[ M ]Material [ H ]Hardness [ M ]Material
UPWH Ether Polyurethane (Black) Shore A90 304 Stainless Steel
USWH (For Extra Low Head Screws) Ether Polyurethane (Black) Shore A90 304 Stainless Steel
TUPWH Low Elastic Rubber (Hanenaito® GP-60L) Shore A57 304 Stainless Steel
[ ! ]Hanenaito® is a registered trademark of Naigai Rubber Industry Co., Ltd.
[ ! ]For features of the Low Elastic Rubber, see >>P.1723
[ ! ]Urethane, Rubber is baked on a 304 Stainless Steel plate.

Specifications

Part Number - T
UPWH4
USWH3
TUPWH5
-
-
-
8
7
9
Part Number T D d1 d2 V
Type No.
UPWH 3 7 15 14 6 3
10 15 14 6 3
4 8 20 19 8 4
15 20 19 8 4
5 9 25 24 9.5 5
20 25 24 9.5 5
6 10 30 29 11 6
25 30 29 11 6
8 12 40 39 14 8
30 40 39 14 8
10 14 50 49 17 10
35 50 49 17 10
Part Number T D d1 d2 V
Type No.
USWH 3 4 11 10 7 3.5
7 11 10 7 3.5
4 4 13 12 9 4.5
7 13 12 9 4.5
5 4 14 13 10 6
7 14 13 10 6
6 4 15 14 11 7
7 15 14 11 7
Part Number T D d1 d2 V Shock Absorption Amount (kgf • cm) Withstand Load (kgf)
Type No.
TUPWH 3 7 15 14 6 3 0.112 4.2
10 15 14 6 3 0.161 3.6
4 8 20 19 8 4 0.261 8.0
15 20 19 8 4 0.474 6.8
5 9 25 24 9.5 5 0.523 14.0
6 10 30 29 11 6 0.919 21.4
25 30 29 11 6 2.018 16.4
8 12 40 39 14 8 2.221 41.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TUPWH3-7
TUPWH3-10
TUPWH4-8
TUPWH4-15
TUPWH5-9
TUPWH6-10
TUPWH6-25
TUPWH8-12
UPWH3-7
UPWH3-10
UPWH4-8
UPWH4-15
UPWH5-9
UPWH5-20
UPWH6-10
UPWH6-25
UPWH8-12
UPWH8-30
UPWH10-14
UPWH10-35
USWH3-4
USWH3-7
USWH4-4
USWH4-7
USWH5-4
USWH5-7
USWH6-4
USWH6-7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNo. (V dimension) Thickness T
(mm)
1 Piece(s)Available

8 Days or more

-3(3)7
1 Piece(s)Available

8 Days or more

-3(3)10
1 Piece(s)Available

8 Days or more

-4(4)8
1 Piece(s)Available

8 Days or more

-4(4)15
1 Piece(s)Available

Same day

Stock

-5(5)9
1 Piece(s)Available

8 Days or more

-6(6)10
1 Piece(s)Available

8 Days or more

-6(6)25
1 Piece(s)Available

8 Days or more

-8(8)12
1 Piece(s)Available

10 Days or more

103(3)7
1 Piece(s)Available

10 Days or more

103(3)10
1 Piece(s)Available

10 Days or more

104(4)8
1 Piece(s)Available

10 Days or more

104(4)15
1 Piece(s)Available

10 Days or more

105(5)9
1 Piece(s)Available

10 Days or more

105(5)20
1 Piece(s)Available

10 Days or more

106(6)10
1 Piece(s)Available

10 Days or more

106(6)25
1 Piece(s)Available

10 Days or more

108(8)12
1 Piece(s)Available

10 Days or more

108(8)30
1 Piece(s)Available

10 Days or more

1010(10)14
1 Piece(s)Available

10 Days or more

1010(10)35
1 Piece(s)Available

10 Days or more

103(3.5)4
1 Piece(s)Available

10 Days or more

103(3.5)7
1 Piece(s)Available

10 Days or more

104(4.5)4
1 Piece(s)Available

10 Days or more

104(4.5)7
1 Piece(s)Available

10 Days or more

105(6)4
1 Piece(s)Available

10 Days or more

105(6)7
1 Piece(s)Available

10 Days or more

106(7)4
1 Piece(s)Available

10 Days or more

106(7)7

Loading...

  1. 1

Example

Urethane Stoppers with Washers:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.