(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Stopper Blocks - L-Shaped, Perpendicular Mounting

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image
・Materials
Type[ M ]
Material
[ S ]Surface Treatment
Coarse Thread
AJLCTY1045 Carbon SteelBlack Oxide
AJLCTYMElectroless Nickel Plating
-304 Stainless Steel-

Specifications

Part Number-H
AJLCTY5-15
■Widthways Adjustable Type
Part NumberHH1TMxPitchLWSCPGd1d2
TypeMCoarse Thread
(Coarse)
AJLCTY
AJLCTYM
31015     493x0.52886210136.53.53.5
4     494x0.72886210136.53.53.5
5 1520    6105x0.8321082101784.54.5
6    6106x1.0321082101784.54.5
8  202530  10168x1.2555201051631116.56.5
10    101610x1.555201051631116.56.5
12    101612x1.7555201051631116.56.5
16    303540151916x2.0753015720451499
20    151920x2.5753015720451499

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AJLCTY3-[10,​15]
AJLCTY4-[10,​15]
AJLCTY5-[15,​20]
AJLCTY6-[15,​20]
AJLCTY8-[20,​25,​30]
AJLCTY10-[20,​25,​30]
AJLCTY12-[20,​25,​30]
AJLCTY16-[30,​35,​40]
AJLCTY20-[30,​35,​40]
AJLCTYM3-[10,​15]
AJLCTYM4-[10,​15]
AJLCTYM5-[15,​20]
AJLCTYM6-[15,​20]
AJLCTYM8-[20,​25,​30]
AJLCTYM10-[20,​25,​30]
AJLCTYM12-[20,​25,​30]
AJLCTYM16-[30,​35,​40]
AJLCTYM20-[30,​35,​40]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Thread Diameter M
(mm)
Thread Pitch
(mm)
Height H
(mm)
1 Piece(s)

10 Days or more

10Black Oxide Coating30.5(Coarse Thread)10 ~ 15
1 Piece(s)

10 Days or more

10Black Oxide Coating40.7(Coarse Thread)10 ~ 15
1 Piece(s)

10 Days or more

10Black Oxide Coating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide Coating61.0(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10Black Oxide Coating81.25(Coarse Thread)20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide Coating101.5 (Coarse)20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide Coating121.75(Coarse Thread)20 ~ 30
1 Piece(s)

10 Days or more

10Black Oxide Coating162.0(Coarse Thread)30 ~ 40
1 Piece(s)

10 Days or more

10Black Oxide Coating202.5(Coarse Thread)30 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating30.5(Coarse Thread)10 ~ 15
1 Piece(s)

10 Days or more

10Electroless Nickel Plating40.7(Coarse Thread)10 ~ 15
1 Piece(s)

10 Days or more

10Electroless Nickel Plating50.8(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10Electroless Nickel Plating61.0(Coarse Thread)15 ~ 20
1 Piece(s)

10 Days or more

10Electroless Nickel Plating81.25(Coarse Thread)20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating101.5 (Coarse)20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating121.75(Coarse Thread)20 ~ 30
1 Piece(s)

10 Days or more

10Electroless Nickel Plating162.0(Coarse Thread)30 ~ 40
1 Piece(s)

10 Days or more

10Electroless Nickel Plating202.5(Coarse Thread)30 ~ 40

Loading...

  1. 1

Example

Locating Screw Stopper Blocks L-Shaped Bottom Mounting Type Fine Thread:Related Image
 

Basic Information

Material 1045 Carbon Steel Block Type Widthways Adjustable Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.