(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Shouldered/Not Shouldered, Oval Head (Part Numbers)

Locating Pins for Jigs & Fixtures - Threaded, Shouldered/Not Shouldered, Oval Head

This enables positioning according to the size of oval holes machined on workpieces

  • inCAD Components
Locating Pins for Jigs & Fixtures- Oval, Shoulder, Threaded:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
ShoulderedNo Shoulder
Oval, Precision GradeOval, Standard GradeOval, Precision GradeOval, Standard Grade
LNLANFNLANFLNLNNFNLNNF4137 Alloy SteelTreated Hardness
35~40HRC
TLNLANFTNLANFTLNLNNFTNLNNF4115 Alloy SteelCarburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads

Specifications

Part Number-P-W-B-L
   
Type D
NLANF
LNLNNF
 10
8
-
-
P11.8
P12.0
-
-
W9.8
W10.0
-
-
B10
B15
-
-
L10
L12
 
■Shouldered
Part NumberP
0.1mm Increment
W
0.1mm Increment
B
1mm Increment
LHR
TypeDg6
Precision Grade
LNLANF
(Threaded Carburizing)
TLNLANF
Standard Grade
NLANF
(Threaded Carburizing)
TNLANF
 6-0.004
-0.012
5.0~9.03.0~17.0
(P≥W+2.0)
5~30
Standard Grade (B≤Wx4)
Precision Grade (B≤Wx3)
 5 8 691
 8-0.005
-0.014
 5.0~11.0 5121510111.5
10-0.005
-0.014
 7.0~13.010121512132
12-0.006
-0.017
 9.0~15.012151815153
16-0.006
-0.017
13.0~19.015182018194
■No Shoulder
Part NumberP
0.1mm Increment
W
0.1mm Increment
B
1mm Increment
LR
TypeDg6
Precision Grade
LNLNNF
(Threaded Carburizing)
TLNLNNF
Standard Grade
NLNNF
(Threaded Carburizing)
TNLNNF
 6-0.004
-0.012
10.0~12.0D+2≤W≤P-25~30
Standard Grade (B≤Wx4)
Precision Grade (B≤Wx3)
 5 8 63
 8-0.005
-0.014
12.0~16.0 51215103
10-0.005
-0.014
14.0~20.0101215123
12-0.006
-0.017
16.0~24.0121518155
16-0.006
-0.017
20.0~32.0151820186

Alterations

Locating Pins for Jigs & Fixtures- Oval, Shoulder, Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LNLANF6-P[5-9/0.1]-W[3-17/0.1]-B[5-30/1]-L[5,​8]
LNLANF8-P[5-11/0.1]-W[3-17/0.1]-B[5-30/1]-L[5,​12,​15]
LNLANF10-P[7-13/0.1]-W[3-17/0.1]-B[5-30/1]-L[10,​12,​15]
LNLANF12-P[9-15/0.1]-W[3-17/0.1]-B[5-30/1]-L[12,​15,​18]
LNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,​18,​20]
LNLNNF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1]-L[5,​8]
LNLNNF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1]-L[5,​12,​15]
LNLNNF10-P[14-20/0.1]-W[12-18/0.1]-B[5-30/1]-L[10,​12,​15]
LNLNNF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1]-L[12,​15,​18]
LNLNNF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1]-L[15,​18,​20]
NLANF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1]-L[5,​8]
NLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
NLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,​12,​15]
NLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,​15,​18]
NLANF16-P[13-19/0.1]-W[3-16.9/0.1]-B[5-30/1]-L[15,​18,​20]
NLNNF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1]-L[5,​8]
NLNNF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1]-L[5,​12,​15]
NLNNF10-P[14-20/0.1]-W[10-18/0.1]-B[5-30/1]-L[10,​12,​15]
NLNNF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1]-L[12,​15,​18]
NLNNF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1]-L[15,​18,​20]
TLNLANF6-P[5-9/0.1]-W[3-17/0.1]-B[5-30/1]-L[5,​8]
TLNLANF8-P[5-11/0.1]-W[3-17/0.1]-B[5-30/1]-L[5,​12,​15]
TLNLANF10-P[7-13/0.1]-W[3-17/0.1]-B[5-30/1]-L[10,​12,​15]
TLNLANF12-P[9-15/0.1]-W[3-17/0.1]-B[5-30/1]-L[12,​15,​18]
TLNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,​18,​20]
TLNLNNF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1]-L[5,​8]
TLNLNNF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1]-L[5,​12,​15]
TLNLNNF10-P[14-20/0.1]-W[12-18/0.1]-B[5-30/1]-L[10,​12,​15]
TLNLNNF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1]-L[12,​15,​18]
TLNLNNF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1]-L[15,​18,​20]
TNLANF6-P[5-9/0.1]-W[3-7/0.1]-B[5-30/1]-L[5,​8]
TNLANF8-P[5-11/0.1]-W[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
TNLANF10-P[7-13/0.1]-W[3-11/0.1]-B[5-30/1]-L[10,​12,​15]
TNLANF12-P[9-15/0.1]-W[3-13/0.1]-B[5-30/1]-L[12,​15,​18]
TNLANF16-P[13-19/0.1]-W[3-17/0.1]-B[5-30/1]-L[15,​18,​20]
TNLNNF6-P[10-12/0.1]-W[8-10/0.1]-B[5-30/1]-L[5,​8]
TNLNNF8-P[12-16/0.1]-W[10-14/0.1]-B[5-30/1]-L[5,​12,​15]
TNLNNF10-P[14-20/0.1]-W[10-18/0.1]-B[5-30/1]-L[10,​12,​15]
TNLNNF12-P[16-24/0.1]-W[14-22/0.1]-B[5-30/1]-L[12,​15,​18]
TNLNNF16-P[20-32/0.1]-W[18-30/0.1]-B[5-30/1]-L[15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Heat Treatment Concentricity (Head-Shank) Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
P Positioning Part Length B
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10Jig Pin With CollarImmersion QuenchingStandard Grade φ0.0365 ~ 85 ~ 95 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarImmersion QuenchingStandard Grade φ0.0385 ~ 155 ~ 115 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarImmersion QuenchingStandard Grade φ0.031010 ~ 157 ~ 135 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarImmersion QuenchingStandard Grade φ0.031212 ~ 189 ~ 155 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With CollarImmersion QuenchingStandard Grade φ0.031615 ~ 2013 ~ 195 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin Without CollarImmersion QuenchingStandard Grade φ0.0365 ~ 810 ~ 125 ~ 308 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin Without CollarImmersion QuenchingStandard Grade φ0.0385 ~ 1512 ~ 165 ~ 3010 ~ 14
1 Piece(s)

10 Days or more

10Jig Pin Without CollarImmersion QuenchingStandard Grade φ0.031010 ~ 1514 ~ 205 ~ 3012 ~ 18
1 Piece(s)

10 Days or more

10Jig Pin Without CollarImmersion QuenchingStandard Grade φ0.031212 ~ 1816 ~ 245 ~ 3014 ~ 22
1 Piece(s)

10 Days or more

10Jig Pin Without CollarImmersion QuenchingStandard Grade φ0.031615 ~ 2020 ~ 325 ~ 3018 ~ 30
1 Piece(s)

12 Days or more

10Jig Pin With CollarImmersion QuenchingOthers φ0.0565 ~ 85 ~ 95 ~ 303 ~ 7
1 Piece(s)

12 Days or more

10Jig Pin With CollarImmersion QuenchingOthers φ0.0585 ~ 155 ~ 115 ~ 303 ~ 9
1 Piece(s)

12 Days or more

10Jig Pin With CollarImmersion QuenchingOthers φ0.051010 ~ 157 ~ 135 ~ 303 ~ 11
1 Piece(s)

12 Days or more

10Jig Pin With CollarImmersion QuenchingOthers φ0.051212 ~ 189 ~ 155 ~ 303 ~ 13
1 Piece(s)

12 Days or more

10Jig Pin With CollarImmersion QuenchingOthers φ0.051615 ~ 2013 ~ 195 ~ 303 ~ 16.9
1 Piece(s)

12 Days or more

10Jig Pin Without CollarImmersion QuenchingOthers φ0.0565 ~ 810 ~ 125 ~ 308 ~ 10
1 Piece(s)

12 Days or more

10Jig Pin Without CollarImmersion QuenchingOthers φ0.0585 ~ 1512 ~ 165 ~ 3010 ~ 14
1 Piece(s)

12 Days or more

10Jig Pin Without CollarImmersion QuenchingOthers φ0.051010 ~ 1514 ~ 205 ~ 3010 ~ 18
1 Piece(s)

12 Days or more

10Jig Pin Without CollarImmersion QuenchingOthers φ0.051212 ~ 1816 ~ 245 ~ 3014 ~ 22
1 Piece(s)

12 Days or more

10Jig Pin Without CollarImmersion QuenchingOthers φ0.051615 ~ 2020 ~ 325 ~ 3018 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With Collar-Standard Grade φ0.0365 ~ 85 ~ 95 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With Collar-Standard Grade φ0.0385 ~ 155 ~ 115 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With Collar-Standard Grade φ0.031010 ~ 157 ~ 135 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With Collar-Standard Grade φ0.031212 ~ 189 ~ 155 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin With Collar-Standard Grade φ0.031615 ~ 2013 ~ 195 ~ 303 ~ 17
1 Piece(s)

10 Days or more

10Jig Pin Without Collar-Standard Grade φ0.0365 ~ 810 ~ 125 ~ 308 ~ 10
1 Piece(s)

10 Days or more

10Jig Pin Without Collar-Standard Grade φ0.0385 ~ 1512 ~ 165 ~ 3010 ~ 14
1 Piece(s)

10 Days or more

10Jig Pin Without Collar-Standard Grade φ0.031010 ~ 1514 ~ 205 ~ 3012 ~ 18
1 Piece(s)

10 Days or more

10Jig Pin Without Collar-Standard Grade φ0.031212 ~ 1816 ~ 245 ~ 3014 ~ 22
1 Piece(s)

10 Days or more

10Jig Pin Without Collar-Standard Grade φ0.031615 ~ 2020 ~ 325 ~ 3018 ~ 30
1 Piece(s)

12 Days or more

10Jig Pin With Collar-Others φ0.0565 ~ 85 ~ 95 ~ 303 ~ 7
1 Piece(s)

12 Days or more

10Jig Pin With Collar-Others φ0.0585 ~ 155 ~ 115 ~ 303 ~ 9
1 Piece(s)

12 Days or more

10Jig Pin With Collar-Others φ0.051010 ~ 157 ~ 135 ~ 303 ~ 11
1 Piece(s)

12 Days or more

10Jig Pin With Collar-Others φ0.051212 ~ 189 ~ 155 ~ 303 ~ 13
1 Piece(s)

12 Days or more

10Jig Pin With Collar-Others φ0.051615 ~ 2013 ~ 195 ~ 303 ~ 17
1 Piece(s)

12 Days or more

10Jig Pin Without Collar-Others φ0.0565 ~ 810 ~ 125 ~ 308 ~ 10
1 Piece(s)

12 Days or more

10Jig Pin Without Collar-Others φ0.0585 ~ 1512 ~ 165 ~ 3010 ~ 14
1 Piece(s)

12 Days or more

10Jig Pin Without Collar-Others φ0.051010 ~ 1514 ~ 205 ~ 3010 ~ 18
1 Piece(s)

12 Days or more

10Jig Pin Without Collar-Others φ0.051212 ~ 1816 ~ 245 ~ 3014 ~ 22
1 Piece(s)

12 Days or more

10Jig Pin Without Collar-Others φ0.051615 ~ 2020 ~ 325 ~ 3018 ~ 30

Loading...

  1. 1
 

Basic Information

Head Shape Oval Head Tip Shape Tip R (B shape) Shank Style Male thread
Surface Treatment Plain Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.