(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Threaded, Set Screw Mounting, Long Head

Locating Pins for Jigs & Fixtures - Threaded, Set Screw Mounting, Long Head
  • Volume Discount
  • Spec Expansion
  • Spec Change
  • Price Reduction

•Head Shape: Round
•Head Tip Shape: Tip End R
•Shank Style: Threaded
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03

  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins for Fixtures - Standard Grade, Long Head, Shouldered:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
ShoulderedNo Shoulder
LANARLNNAR4137 Alloy SteelTreated Hardness 35~40HRC
TLANARTLNNAR4115 Alloy SteelCarburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
ShoulderedNo Shoulder
R-ANARR-NNAR4137 Alloy Steel35~40HRC
(Surface 750HV ~ )
Hard Chrome Plating

Specifications

Part Number-P-B-L
LNNAR 8-P12.0-B40-L10
■Shouldered
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
HR 
TypeDh7
Hardened
(Set Screw)
LATAR
Carburized
(Set Screw)
TLATAR
Hard Chrome
(Set Screw)
R-ATAR
60
-0.012
5.0~7.020~30 5 810  691 
80
-0.015
5.0~9.020~30 5 810121510111.5 
100
-0.015
 4.5~12.020~40 5 810121512132 
10T0
-0.015
 4.5~12.020~40 5 810121518132 
120
-0.018
 9.0~13.030~50 81012151815153 
160
-0.018
13.0~16.030~50101215182018194 

■No Shoulder
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
R 
TypeDh7
Hardened
(Set Screw)
LNTAR
Carburized
(Set Screw)
TLNTAR
Hard Chrome
(Set Screw)
R-NTAR
60
-0.012
 8.0~12.030~50 5 810  63 
80
-0.015
10.0~16.0 5 8101215104 
100
-0.015
12.0~20.0 5 8101215124 
10T0
-0.015
12.0~20.0 5 8101215155 
120
-0.018
14.0~25.0 810121518156 
160
-0.018
18.0~32.01012151820188 
200
-0.021
22.0~35.012151820 228 

Alterations

Locating Pins for Fixtures - Standard Grade, Long Head, Shouldered:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LANAR6-P[5-7/0.1]-B[20-30/1]-L[5,​8,​10]
LANAR8-P[5-9/0.1]-B[20-30/1]-L[5,​8,​10,​12,​15]
LANAR10-P[4-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
LANAR10T-P[4-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
LANAR12-P[9-13/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
LANAR16-P[13-16/0.1]-B[30-50/1]-L[10,​12,​15,​18,​20]
LNNAR6-P[8-12/0.1]-B[30-50/1]-L[5,​8,​10]
LNNAR8-P[10-16/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
LNNAR10-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
LNNAR10T-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
LNNAR12-P[14-25/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
LNNAR16-P[18-32/0.1]-B[30-50/1]-L[10,​12,​15,​18,​20]
LNNAR20-P[22-35/0.1]-B[30-50/1]-L[12,​15,​18,​20]
R-ANAR6-P[5-7/0.1]-B[20-30/1]-L[5,​8,​10]
R-ANAR8-P[5-9/0.1]-B[20-30/1]-L[5,​8,​10,​12,​15]
R-ANAR10-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
R-ANAR10T-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
R-ANAR12-P[9-13/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
R-ANAR16-P[13-16/0.1]-B[30-50/1]-L[10,​12,​15,​18,​20]
R-NNAR6-P[8-12/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
R-NNAR8-P[10-16/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
R-NNAR10-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
R-NNAR10T-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
R-NNAR12-P[14-25/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
TLANAR6-P[5-7/0.1]-B[20-30/1]-L[5,​8,​10]
TLANAR8-P[5-9/0.1]-B[20-30/1]-L[5,​8,​10,​12,​15]
TLANAR10-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
TLANAR10T-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10,​12,​15]
TLANAR12-P[9-13/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
TLANAR16-P[13-16/0.1]-B[30-50/1]-L[10,​12,​15,​18,​20]
TLNNAR6
TLNNAR8-P[10-16/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
TLNNAR10-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
TLNNAR10T-P[12-20/0.1]-B[30-50/1]-L[5,​8,​10,​12,​15]
TLNNAR12-P[14-25/0.1]-B[30-50/1]-L[8,​10,​12,​15,​18]
TLNNAR16-P[18-32/0.1]-B[30-50/1]-L[10,​12,​15,​18,​20]
TLNNAR20-P[22-35/0.1]-B[30-50/1]-L[12,​15,​18,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Surface Treatment Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching65 ~ 105 ~ 720 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching85 ~ 155 ~ 920 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching10 (l=12)5 ~ 154 ~ 1220 ~ 40
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching10 (l=18)5 ~ 154 ~ 1220 ~ 40
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching128 ~ 189 ~ 1330 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlainImmersion Quenching1610 ~ 2013 ~ 1630 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching65 ~ 108 ~ 1230 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching85 ~ 1510 ~ 1630 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching10 (l=12)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching10 (l=15)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching128 ~ 1814 ~ 2530 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching1610 ~ 2018 ~ 3230 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlainImmersion Quenching2012 ~ 2022 ~ 3530 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-65 ~ 105 ~ 720 ~ 30
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-85 ~ 155 ~ 920 ~ 30
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-10 (l=12)5 ~ 154.5 ~ 1220 ~ 40
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-10 (l=18)5 ~ 154.5 ~ 1220 ~ 40
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-128 ~ 189 ~ 1330 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin With CollarHard Chrome-1610 ~ 2013 ~ 1630 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin Without CollarHard ChromeImmersion Quenching65 ~ 158 ~ 1230 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin Without CollarHard ChromeImmersion Quenching85 ~ 1510 ~ 1630 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin Without CollarHard ChromeImmersion Quenching10 (l=12)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin Without CollarHard ChromeImmersion Quenching10 (l=15)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

13 Days or more

10Jig Pin Without CollarHard ChromeImmersion Quenching128 ~ 1814 ~ 2530 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-65 ~ 105 ~ 720 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-85 ~ 155 ~ 920 ~ 30
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-10 (l=12)5 ~ 154.5 ~ 1220 ~ 40
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-10 (l=18)5 ~ 154.5 ~ 1220 ~ 40
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-128 ~ 189 ~ 1330 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin With CollarPlain-1610 ~ 2013 ~ 1630 ~ 50
1 Piece(s)Available

10 Days or more

10Jig Pin Without CollarPlain-6---
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-85 ~ 1510 ~ 1630 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-10 (l=12)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-10 (l=15)5 ~ 1512 ~ 2030 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-128 ~ 1814 ~ 2530 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-1610 ~ 2018 ~ 3230 ~ 50
1 Piece(s)

10 Days or more

10Jig Pin Without CollarPlain-2012 ~ 2022 ~ 3530 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Surface Treatment Heat Treatment Outside Diameter of Holder D
(mm)
Mounting Section Length L
(mm)
Locating Side Outer Dia. P
(mm)
Positioning Part Length B
(mm)

Loading...

  1. 1

Example

Locating Pins for Fixtures - Standard Grade, Long Head, Shouldered:Related Image

Basic Information

Head Shape Round Head Tip Shape Tip R (B shape) Shank Style Male thread
Concentricity (Head-Shank) Standard Grade φ0.03 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.