(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Threaded, Flat

Support Pins - Threaded, Flat
  • Degreasing
  • Spec Change
  • Lead Time Reduction

This can be used for horizontal / vertical positioning on high locations.

  • inCAD Components
Support Pins- Flat, Round, Flat, Threaded:Related Image
[ ! ]The range of L dimension should be within 0.02 for same orders.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessFlatTip Set Screw Type
ThreadedThreaded with PilotThreaded
①1045 Carbon SteelBlack Oxide-STPABSTPDBSPFAB
②1045 Carbon SteelHard Chrome PlatingPlating Hardness :750 HV min.STPARSTPDR-
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCSTPAHBSTPDHB-
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness :750 HV min.
STPAHRSTPDHR-
⑤304 Stainless Steel--STPASUSTPDSU-
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCSTPACSTPDC-
[ ! ]304 Stainless Steel may not be polished.

Specifications

Part Number-L-P-B 
STPAB10
SPFAB12
-
-
L20.03
L20.01

-

P6

-

B5
(Flat)
(Tip Set Screw)
◆Threaded
Recommended Tightening Torque (Reference)
M (Coarse)Tightening Torque
N • cm
M3  98
M4  225
M5  461
M6  784
M8 1911
M10 3783
M12 6605
M1616366
M2032928
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.
■Flat
Part NumberL
0.01mm Increment
M (Coarse)dM3 (Coarse)FW
TypeD
Threaded
STPAB
STPAR
STPAHB
STPAHR
STPASU
STPAC
Threaded with Pilot
STPDB
STPDR
STPDHB
STPDHR
STPDSU
STPDC
610.00~50.00M33M31.558
8M55M5278
1020.00~80.00M56M6388
12M58M841010
15M810M1051310
20M812M1251710
■Tip Set Screw
Part NumberL
0.01mm Increment
P SelectionB
0.5mm Increment
dFM1 (Coarse)WAN (Coarse)
TypeD
Threaded
SPFAB
1220.00~80.0064.0~6.084M8101010M3
1520.00~80.0085.0~10.0105M10131015M4
2025.00~80.0010 125.0~15.0125M12171020M4
2530.00~80.0012 165.0~19.0165M16201224M4
3035.00~80.0016 205.0~23.0206M20241828M4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SPFAB12-L[20-80/0.01]-P6-B[4-6/0.5]
SPFAB15-L[20-80/0.01]-P8-B[5-10/0.5]
SPFAB20-L[20-80/0.01]-P[10,​12]-B[5-15/0.5]
SPFAB25-L[30-80/0.01]-P[12,​16]-B[5-19/0.5]
SPFAB30-L[30-80/0.01]-P[16,​20]-B[5-23/0.5]
STPAB6-L[10-50/0.01]
STPAB8-L[10-50/0.01]
STPAB10-L[20-80/0.01]
STPAB12-L[20-80/0.01]
STPAB15-L[20-80/0.01]
STPAB20-L[20-80/0.01]
STPAC6-L[10-50/0.01]
STPAC8-L[10-50/0.01]
STPAC10-L[20-80/0.01]
STPAC12-L[20-80/0.01]
STPAC15-L[20-80/0.01]
STPAC20-L[20-80/0.01]
STPAHB6-L[10-50/0.01]
STPAHB8-L[10-50/0.01]
STPAHB10-L[20-80/0.01]
STPAHB12-L[20-80/0.01]
STPAHB15-L[20-80/0.01]
STPAHB20-L[20-80/0.01]
STPAHR6-L[10-50/0.01]
STPAHR8-L[10-50/0.01]
STPAHR10-L[20-80/0.01]
STPAHR12-L[20-80/0.01]
STPAHR15-L[20-80/0.01]
STPAHR20-L[20-80/0.01]
STPAR6-L[10-50/0.01]
STPAR8-L[10-50/0.01]
STPAR10-L[20-80/0.01]
STPAR12-L[20-80/0.01]
STPAR15-L[20-80/0.01]
STPAR20-L[20-80/0.01]
STPASU6-L[10-50/0.01]
STPASU8-L[10-50/0.01]
STPASU10-L[20-80/0.01]
STPASU12-L[20-80/0.01]
STPASU15-L[20-80/0.01]
STPASU20-L[20-80/0.01]
STPDB6-L[10-50/0.01]
STPDB8-L[10-50/0.01]
STPDB10-L[20-80/0.01]
STPDB12-L[20-80/0.01]
STPDB15-L[20-80/0.01]
STPDB20-L[20-80/0.01]
STPDC6-L[10-50/0.01]
STPDC8-L[10-50/0.01]
STPDC10-L[20-80/0.01]
STPDC12-L[20-80/0.01]
STPDC15-L[20-80/0.01]
STPDC20-L[20-80/0.01]
STPDHB6-L[10-50/0.01]
STPDHB8-L[10-50/0.01]
STPDHB10-L[20-80/0.01]
STPDHB12-L[20-80/0.01]
STPDHB15-L[20-80/0.01]
STPDHB20-L[20-80/0.01]
STPDHR6-L[10-50/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish
(Ø)
Heat Treated Hardness Outer Diameter D
(mm)
B
(mm)
L
(mm)
P
(mm)
1 Piece(s)

12 Days or more

10SteelBlack Oxide NoNone124 ~ 620 ~ 806
1 Piece(s)

12 Days or more

10SteelBlack Oxide NoNone155 ~ 1020 ~ 808
1 Piece(s)

12 Days or more

10SteelBlack Oxide NoNone205 ~ 1520 ~ 8010 ~ 12
1 Piece(s)

12 Days or more

10SteelBlack Oxide NoNone255 ~ 1930 ~ 8012 ~ 16
1 Piece(s)

12 Days or more

10SteelBlack Oxide NoNone305 ~ 2330 ~ 8016 ~ 20
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone20-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC20-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC20-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~6-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~8-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~10-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~12-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~15-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~20-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV6-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV8-10 ~ 50-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV10-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV12-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV15-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresencePlating Hardness: 750HV20-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone6-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone8-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone10-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone12-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone15-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNoneNoNone20-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide NoNone20-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10Stainless SteelNonePresenceTreated Hardness: 50 ~ 55HRC20-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC6-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC8-10 ~ 50-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC10-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC12-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC15-20 ~ 80-
1 Piece(s)

9 Days or more

10SteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC20-20 ~ 80-
1 Piece(s)

10 Days or more

10SteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~6-10 ~ 50-

Loading...

 

Basic Information

Type Height adjusting pin Height Tolerance(mm) 0/+0.05 Mounting Method Male thread
Tip Shape Flat Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.