(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Support Pins - Tapped

Support Pins - Tapped
  • Degreasing
  • Spec Change
  • Lead Time Reduction

•Type: Support
•Height Tolerance (mm): 0/+0.05
•Mounting Method: Tapped
•Wrench Flat Dimension B (inch): 1

  • inCAD Components
Support Pins- Round, Pilot:Related Image
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
[ M ]Material[ S ]Surface Treatment[ H ]HardnessRoundDiamond
①1045 Carbon SteelBlack Oxide-SHPABSDPAB
②1045 Carbon SteelHard Chrome PlatingPlating Hardness: 750HV ~SHPARSDPAR
③1045 Carbon SteelBlack OxideTreated Hardness: 45 ~ 50HRCSHPAHB-
④1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45 ~ 50HRC
Plating Hardness: 750HV ~
SHPAHR-
⑤304 Stainless Steel--SHPASUSDPASU
⑥440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCSHPACSDPAC

Specifications

Part Number-L-P-B
SDPASU20-L50.00-P8.00-B3
Part NumberL
0.01mm Increment
P
0.01mm Increment
B SelectionmdM (Coarse)1W1(W)2Compliance with Standard Internal ThreadCompliance with Standard Internal Thread
TypeD
SHPAB

SHPAR

SHPAHB

SHPAHR

SHPASU

SHPAC

SDPAB

SDPAR

SDPAHB

SDPAHR

SDPASU

SDPAC


< Round >
SHPAB
SHPAR
SHPAHB
SHPAHR
SHPASU
SHPAC



< Diamond >
SDPAB
SDPAR
SDPASU
SDPAC
 610.00~50.003.00~4.002
3
4
5
1-M3-51.08--
 83.00~6.001-M3-71.58--
1020.00~80.0026M3681.58--
124.00~8.0028M56101.810--
154.00~10.00310M59132.210--
205.00~10.00312M89172.510--
258.00~15.00316M101020310--
[ ! ]Pilot Type is not available for D6, D8. [ ! ]Consult the following page for technical information regarding the maximum torque applicable. >> P.1566
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SDPAB6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SDPAB8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAB10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAB12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SDPAB15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SDPAB20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SDPAB25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SDPAC6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SDPAC8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAC10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAC12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SDPAC15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SDPAC20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SDPAC25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SDPAR6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SDPAR8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAR10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPAR12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SDPAR15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SDPAR20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SDPAR25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SDPASU6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SDPASU8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPASU10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SDPASU12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SDPASU15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SDPASU20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SDPASU25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SHPAB6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SHPAB8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAB10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAB12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SHPAB15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SHPAB20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SHPAB25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SHPAC6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SHPAC8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAC10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAC12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SHPAC15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SHPAC20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SHPAC25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SHPAHB6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SHPAHB8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAHB10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAHB12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SHPAHB15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SHPAHB20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SHPAHB25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SHPAHR6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SHPAHR8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAHR10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAHR12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
SHPAHR15-L[20-80/0.01]-P[4-10/0.01]-B[2,​3,​4,​5]
SHPAHR20-L[20-80/0.01]-P[5-10/0.01]-B[2,​3,​4,​5]
SHPAHR25-L[20-80/0.01]-P[8-15/0.01]-B[2,​3,​4,​5]
SHPAR6-L[10-50/0.01]-P[3-4/0.01]-B[2,​3,​4,​5]
SHPAR8-L[10-50/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAR10-L[20-80/0.01]-P[3-6/0.01]-B[2,​3,​4,​5]
SHPAR12-L[20-80/0.01]-P[4-8/0.01]-B[2,​3,​4,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Shape Material Surface Finish
(Ø)
Heat Treated Hardness Wrench Flats G
(mm)
B
(mm)
L
(mm)
P
(mm)
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone62 ~ 510 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone82 ~ 510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone102 ~ 520 ~ 803 ~ 6
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone122 ~ 520 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone152 ~ 520 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone202 ~ 520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10FlatSteelBlack Oxide NoNone252 ~ 520 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-62 ~ 510 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-82 ~ 510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-102 ~ 520 ~ 803 ~ 6
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-122 ~ 520 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-152 ~ 520 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-202 ~ 520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10FlatStainless SteelNonePresence-252 ~ 520 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV62 ~ 510 ~ 503 ~ 4
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV82 ~ 510 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV102 ~ 520 ~ 803 ~ 6
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV122 ~ 520 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV152 ~ 520 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV202 ~ 520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10FlatSteelHard Chrome PlatingPresencePlating Hardness: 750HV252 ~ 520 ~ 808 ~ 15
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-62 ~ 510 ~ 503 ~ 4
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-82 ~ 510 ~ 503 ~ 6
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-102 ~ 520 ~ 803 ~ 6
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-122 ~ 520 ~ 804 ~ 8
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-152 ~ 520 ~ 804 ~ 10
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-202 ~ 520 ~ 805 ~ 10
1 Piece(s)

9 Days or more

10FlatStainless SteelNonePresence-252 ~ 520 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone62 ~ 510 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone82 ~ 510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone102 ~ 520 ~ 803 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone122 ~ 520 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone152 ~ 520 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone202 ~ 520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide NoNone252 ~ 520 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-62 ~ 510 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-82 ~ 510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-102 ~ 520 ~ 803 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-122 ~ 520 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-152 ~ 520 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-202 ~ 520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceStainless SteelNonePresence-252 ~ 520 ~ 808 ~ 15
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC62 ~ 510 ~ 503 ~ 4
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC82 ~ 510 ~ 503 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC102 ~ 520 ~ 803 ~ 6
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC122 ~ 520 ~ 804 ~ 8
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC152 ~ 520 ~ 804 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC202 ~ 520 ~ 805 ~ 10
1 Piece(s)

10 Days or more

10Spherical SurfaceSteelBlack Oxide PresenceTreated Hardness: 45 ~ 50HRC252 ~ 520 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~62 ~ 510 ~ 503 ~ 4
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~82 ~ 510 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~102 ~ 520 ~ 803 ~ 6
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~122 ~ 520 ~ 804 ~ 8
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~152 ~ 520 ~ 804 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~202 ~ 520 ~ 805 ~ 10
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresenceTreated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~252 ~ 520 ~ 808 ~ 15
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV62 ~ 510 ~ 503 ~ 4
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV82 ~ 510 ~ 503 ~ 6
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV102 ~ 520 ~ 803 ~ 6
1 Piece(s)

14 Days or more

10Spherical SurfaceSteelHard Chrome PlatingPresencePlating Hardness: 750HV122 ~ 520 ~ 804 ~ 8

Loading...

Example

Support Pins- Round, Pilot:Related Image
 

Basic Information

Type Support Pins Height Tolerance(mm) 0/+0.05 Mounting Method Female Thread
Wrench Flats B(inch) 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.