(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Locating Pins - For collet chucks, countersunk type.

Straight Locating Pins - For collet chucks, countersunk type.
  • Degreasing
  • Spec Change

•Shape: Screw Mount
•Heat Treatment: Not Hardened
•Head Dia. Tolerance: g6
•Shank Dia. Tolerance: g6
•Drive: With Screw Mount Hole

  • inCAD Components
Locating Pins for Grippers - Stepped:Related Image
・Materials
[ M ]Material[ S ]Surface TreatmentType
Counterbored
1045 Carbon SteelElectroless Nickel PlatingIPZA
304 Stainless Steel-SIPZA

Specifications

■Counterbored
Part Number-D-L
IPZA4-D17.0-L7.0
■Counterbored
Part Number0.1mm Incrementd1d2H
TypeNo.DL
IPZA
SIPZA
310.0~15.05.0~30.03.56.53.5
410.0~32.06.0~30.04.584.5
512.0~32.07.0~30.05.59.55.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IPZA3-D[10-15/0.1]-L[5-30/0.1]
IPZA4-D[10-32/0.1]-L[6-30/0.1]
IPZA5-D[12-32/0.1]-L[7-30/0.1]
SIPZA3-D[10-15/0.1]-L[5-30/0.1]
SIPZA4-D[10-32/0.1]-L[6-30/0.1]
SIPZA5-D[12-32/0.1]-L[7-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Mounting Section Length L
(mm)
D
(mm)
L
(mm)
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating3(3.5)10 ~ 155 ~ 30
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating4(4.5)10 ~ 326 ~ 30
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating5(5.5)12 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No3(3.5)10 ~ 155 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No4(4.5)10 ~ 326 ~ 30
1 Piece(s)

9 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No5(5.5)12 ~ 327 ~ 30

Loading...

  1. 1

Example

Locating Pins for Grippers - Stepped:Related Image
 

Basic Information

Basic Shape Screw Mounted Head Shape Round Head Tip Shape Flat
Drive Screw Mounted Shank Style Straight(Press Fit) Heat Treatment No
Tolerance of Positioning Side Outer Diameter g6 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.