(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Locating Pins - For collet chucks, round head, flat tip, straight shank.

Stepped Locating Pins - For collet chucks, round head, flat tip, straight shank.
  • Degreasing
  • Spec Change

•Shape: Large Head
•Heat Treatment: Not Hardened
•Head Dia. Tolerance: g6
•Shank Dia. Tolerance: m6
•Head Shape: Round

  • inCAD Components
Locating Pins for Grippers - Stepped:Related Image
[ ! ]Center holes may disappear depending dimension B.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
・Materials
[ M ]Material[ S ]Surface TreatmentType
Stepped
1045 Carbon SteelElectroless Nickel PlatingIPMA
304 Stainless Steel-SIPMA

Specifications

■Stepped
Part Number-P-L-B
IPMA8-P13.0-L9.0-B1.5
■Stepped
Part Number0.1mm Increment
TypeDPLB
IPMA
SIPMA
56.0~15.05.0~10.01.0~10.0
67.0~20.0
810.0~20.0
1012.0~25.0
1216.0~32.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IPMA5-P[6-15/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA6-P[7-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA8-P[10-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA10-P[12-25/0.1]-L[5-10/0.1]-B[1-10/0.1]
IPMA12-P[16-32/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA5-P[6-15/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA6-P[7-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA8-P[10-20/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA10-P[12-25/0.1]-L[5-10/0.1]-B[1-10/0.1]
SIPMA12-P[16-32/0.1]-L[5-10/0.1]-B[1-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
B
(mm)
L
(mm)
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating6 ~ 1551 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating7 ~ 2061 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating10 ~ 2081 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating12 ~ 25101 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Steel] 1045 Carbon SteelElectroless Nickel Plating16 ~ 32121 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No6 ~ 1551 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No7 ~ 2061 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No10 ~ 2081 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No12 ~ 25101 ~ 105 ~ 10
1 Piece(s)

7 Days or more

10[Stainless Steel] 304 Stainless Steel[None] No16 ~ 32121 ~ 105 ~ 10

Loading...

  1. 1

Example

Locating Pins for Grippers - Stepped:Related Image
 

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Straight(Press Fit) Heat Treatment No
Tolerance of Positioning Side Outer Diameter g6 Shank Dia. Tolerance m6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.