(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Straight Locating Pins - Round head with spherical tip and straight shank.

Straight Locating Pins - Round head with spherical tip and straight shank.
  • Spec Change

Straight, Tapered-shaped Locating Pins with the angle selectable

[FY21 new product]
・Configurable D dimension can be specified in increments of 0.01mm (new product type)

  • inCAD Components
Locating Pins - Straight, Sphere - Standard / Tapped -:Related Image
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]When the D dimension is small, a centering hole will reduce the overall spherical surface area.
[ ! ]There may not be a centering hole depending on the total dimensions.
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Standard
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCLPSQA
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GLPSQA
O1 Tool Steel Equivalent--BLPSQA
304 Stainless Steel--SLPSQA
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HLPSQA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCLPSQA

Specifications

Part Number-L
     
Type Tolerance D
LPSQA M6-L14.0
■Tolerance Selection
DStandard Grade
MPGH
m6p6g6h7
1~3+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
4~6+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
8, 10+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
■Standard
Part NumberL
0.1mm Increment
C
TypeD Tol.D
LPSQA
GLPSQA
BLPSQA
SLPSQA
HL
PSQA
CLPSQA
M (m6)
P
(p6)
G
(g6)
H
(h7)
13.0~10.00.1
23.0~20.00.5
30.5
41
55.0~30.01
61
85.0~40.01.5
102

Price list

Part NumberAvailable Sizes
TypeD Tol.D①O1 Tool Steel Hardened
LPSQA
②Hard O1 Tool Steel
GLPSQA
③O1 Tool Steel
BLPSQA
④304 Stainless Steel
SLPSQA
⑤Hard 304 Stainless Steel
HLPSQA
⑥Stainless Steel440C
CLPSQA
LPSQA
GLPSQA
BLPSQA
SLPSQA
HL
PSQA
CLPSQA
M (m6)
P
(p6)
G
(g6)
H
(h7)
1      
2      
3      
4      
5      
6      
8      
10      

Alterations

Locating Pins - Straight, Sphere - Standard / Tapped -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLPSQAG1-L[3-10/0.1]
BLPSQAG2-L[3-20/0.1]
BLPSQAG3-L[3-20/0.1]
BLPSQAG4-L[3-25/0.1]
BLPSQAG5-L[4-30/0.1]
BLPSQAG6-L[5-40/0.1]
BLPSQAG8-L[5-40/0.1]
BLPSQAG10-L[5-40/0.1]
BLPSQAH1-L[3-10/0.1]
BLPSQAH2-L[3-20/0.1]
BLPSQAH3-L[3-20/0.1]
BLPSQAH4-L[3-25/0.1]
BLPSQAH5-L[4-30/0.1]
BLPSQAH6-L[5-40/0.1]
BLPSQAH8-L[5-40/0.1]
BLPSQAH10-L[5-40/0.1]
BLPSQAM1-L[3-10/0.1]
BLPSQAM2-L[3-20/0.1]
BLPSQAM3-L[3-20/0.1]
BLPSQAM4-L[3-25/0.1]
BLPSQAM5-L[4-30/0.1]
BLPSQAM6-L[5-40/0.1]
BLPSQAM8-L[5-40/0.1]
BLPSQAM10-L[5-40/0.1]
BLPSQAP1-L[3-10/0.1]
BLPSQAP2-L[3-20/0.1]
BLPSQAP3-L[3-20/0.1]
BLPSQAP4-L[3-25/0.1]
BLPSQAP5-L[4-30/0.1]
BLPSQAP6-L[5-40/0.1]
BLPSQAP8-L[5-40/0.1]
BLPSQAP10-L[5-40/0.1]
CLPSQAG1-L[3-10/0.1]
CLPSQAG2-L[3-20/0.1]
CLPSQAG3-L[3-20/0.1]
CLPSQAG4-L[3-25/0.1]
CLPSQAG5-L[4-30/0.1]
CLPSQAG6-L[5-40/0.1]
CLPSQAG8-L[5-40/0.1]
CLPSQAG10-L[5-40/0.1]
CLPSQAH1-L[3-10/0.1]
CLPSQAH2-L[3-20/0.1]
CLPSQAH3-L[3-20/0.1]
CLPSQAH4-L[3-25/0.1]
CLPSQAH5-L[4-30/0.1]
CLPSQAH6-L[5-40/0.1]
CLPSQAH8-L[5-40/0.1]
CLPSQAH10-L[5-40/0.1]
CLPSQAM1-L[3-10/0.1]
CLPSQAM2-L[3-20/0.1]
CLPSQAM3-L[3-20/0.1]
CLPSQAM4-L[3-25/0.1]
CLPSQAM5-L[4-30/0.1]
CLPSQAM6-L[5-40/0.1]
CLPSQAM8-L[5-40/0.1]
CLPSQAM10-L[5-40/0.1]
CLPSQAP1-L[3-10/0.1]
CLPSQAP2-L[3-20/0.1]
CLPSQAP3-L[3-20/0.1]
CLPSQAP4-L[3-25/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Length L
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1g63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No2g63 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3g63 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4g63 ~ 25
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5g64 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6g65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No8g65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No10g65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1h73 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2h73 ~ 20
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3h73 ~ 20
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4h73 ~ 25
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5h74 ~ 30
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No6h75 ~ 40
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8h75 ~ 40
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10h75 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1m63 ~ 10
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No2m63 ~ 20
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No3m63 ~ 20
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No4m63 ~ 25
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No5m64 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6m65 ~ 40
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No8m65 ~ 40
1 Piece(s)

8 Days or more

10[Steel] O1 Tool SteelNo[None] No10m65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No1p63 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No2p63 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No3p63 ~ 20
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No4p63 ~ 25
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No5p64 ~ 30
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No6p65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No8p65 ~ 40
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo[None] No10h75 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1g63 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2g63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3g63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4g63 ~ 25
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5g64 ~ 30
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6g65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8g65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10g65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1h73 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2h73 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3h73 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4h73 ~ 25
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5h74 ~ 30
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6h75 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8h75 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10h75 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1m63 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2m63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3m63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4m63 ~ 25
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5m64 ~ 30
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6m65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8m65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10m65 ~ 40
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No1p63 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2p63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3p63 ~ 20
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4p63 ~ 25

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Spherical Surface
Drive No Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.